Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KII Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KII Series.
Clear
Filter
Output Power
- 6 W (1/125 HP)
- 15 W (1/50 HP)
- 25 W (1/30 HP)
- 40 W (1/19 HP)
- 60 W (1/12 HP)
- 90 W (1/8 HP)
Voltage (VAC)
- Single-Phase 110/115 VAC
- Single-Phase 220/230 VAC
Electromagnetic Brake
- Not Equipped
Type
- Lead Wire
- Terminal Box
Shaft/Gear Type
- Round Shaft (No Gearhead)
- Round Shaft (Stainless Steel Shaft) (No Gearhead)
- Parallel Shaft Gearhead
- Parallel Shaft (Stainless Steel Shaft) Gearhead
Gear Ratio (X:1) (:1)
- 5
- 6
- 7.5
- 9
- 12.5
- 15
- 18
- 25
- 30
- 36
- 50
- 60
- 75
- 90
- 100
- 120
- 150
- 180
- 250
- 300
- 360
Output Shaft
- Imperial
- Metric
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Electromagnetic Brake |
Type |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Permissible Load Inertia |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2IK6UA-5A | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 5 :1 | - 3/8 in. | - 1.59 lb-in 0.18 N·m | - 360 | - 8.50 oz-in²1.55 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 2IK6UA-6A | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 6 :1 | - 3/8 in. | - 1.94 lb-in 0.22 N·m | - 300 | - 12.24 oz-in²2.232 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 2IK6UA-7.5A | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 7.5 :1 | - 3/8 in. | - 2.4 lb-in 0.28 N·m | - 240 | - 19.13 oz-in²3.4875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 2IK6UA-9A | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 9 :1 | - 3/8 in. | - 2.9 lb-in 0.33 N·m | - 200 | - 27.54 oz-in²5.022 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 2IK6UA-12.5A | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 12.5 :1 | - 3/8 in. | - 4 lb-in 0.46 N·m | - 144 | - 53.13 oz-in²9.6875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 2IK6UA-15A | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 15 :1 | - 3/8 in. | - 4.8 lb-in 0.55 N·m | - 120 | - 76.50 oz-in²13.95 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 2IK6UA-18A | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 18 :1 | - 3/8 in. | - 5.8 lb-in 0.66 N·m | - 100 | - 110.16 oz-in²20.088 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 2IK6UA-25A | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 25 :1 | - 3/8 in. | - 8.1 lb-in 0.92 N·m | - 72 | - 212.50 oz-in²38.75 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 2IK6UA-30A | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 30 :1 | - 3/8 in. | - 9.7 lb-in 1.1 N·m | - 60 | - 306 oz-in²55.8 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 2IK6UA-36A | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 36 :1 | - 3/8 in. | - 11.5 lb-in 1.3 N·m | - 50 | - 440.64 oz-in²80.352 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 2IK6UA-50A | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 50 :1 | - 3/8 in. | - 15.9 lb-in 1.8 N·m | - 36 | - 850 oz-in²155 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 2IK6UA-60A | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 60 :1 | - 3/8 in. | - 18.5 lb-in 2.1 N·m | - 30 | - 850 oz-in²155 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 2IK6UA-75A | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 75 :1 | - 3/8 in. | - 23 lb-in 2.6 N·m | - 24 | - 850 oz-in²155 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 2IK6UA-90A | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 90 :1 | - 3/8 in. | - 28 lb-in 3.2 N·m | - 20 | - 850 oz-in²155 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 2IK6UA-100A | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 100 :1 | - 3/8 in. | - 30 lb-in 3.5 N·m | - 18 | - 850 oz-in²155 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 2IK6UA-120A | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 120 :1 | - 3/8 in. | - 37 lb-in 4.2 N·m | - 15 | - 850 oz-in²155 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 2IK6UA-150A | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 150 :1 | - 3/8 in. | - 44 lb-in 5 N·m | - 12 | - 850 oz-in²155 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 2IK6UA-180A | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 180 :1 | - 3/8 in. | - 53 lb-in 6 N·m | - 10 | - 850 oz-in²155 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 2IK6UA-250A | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 250 :1 | - 3/8 in. | - 53 lb-in 6 N·m | - 7.20 | - 850 oz-in²155 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 2IK6UA-300A | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 300 :1 | - 3/8 in. | - 53 lb-in 6 N·m | - 6 | - 850 oz-in²155 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 2IK6UA-360A | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 360 :1 | - 3/8 in. | - 53 lb-in 6 N·m | - 5 | - 850 oz-in²155 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 2IK6UC-5A | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 5 :1 | - 3/8 in. | - 1.59 lb-in 0.18 N·m | - 360 | - 8.50 oz-in²1.55 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 2IK6UC-6A | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 6 :1 | - 3/8 in. | - 1.94 lb-in 0.22 N·m | - 300 | - 12.24 oz-in²2.232 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 2IK6UC-7.5A | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 7.5 :1 | - 3/8 in. | - 2.4 lb-in 0.28 N·m | - 240 | - 19.13 oz-in²3.4875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
| 2IK6UC-9A | - 2.36 in60 mm | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 9 :1 | - 3/8 in. | - 2.9 lb-in 0.33 N·m | - 200 | - 27.54 oz-in²5.022 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |