---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2IK6UA-360 | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 360 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 53 lb-in 6 N·m | Rated Speed (rpm) - 5 | Permissible Load Inertia - 850 oz-in²155 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UA-360A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 360 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 53 lb-in 6 N·m | Rated Speed (rpm) - 5 | Permissible Load Inertia - 850 oz-in²155 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UA-36A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 11.5 lb-in 1.3 N·m | Rated Speed (rpm) - 50 | Permissible Load Inertia - 440.64 oz-in²80.352 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UA-5 | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 1.59 lb-in 0.18 N·m | Rated Speed (rpm) - 360 | Permissible Load Inertia - 8.50 oz-in²1.55 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UA-50 | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 15.9 lb-in 1.8 N·m | Rated Speed (rpm) - 36 | Permissible Load Inertia - 850 oz-in²155 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UA-50A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 15.9 lb-in 1.8 N·m | Rated Speed (rpm) - 36 | Permissible Load Inertia - 850 oz-in²155 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UA-5A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 1.59 lb-in 0.18 N·m | Rated Speed (rpm) - 360 | Permissible Load Inertia - 8.50 oz-in²1.55 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UA-6 | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 1.94 lb-in 0.22 N·m | Rated Speed (rpm) - 300 | Permissible Load Inertia - 12.24 oz-in²2.232 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UA-60 | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 18.5 lb-in 2.1 N·m | Rated Speed (rpm) - 30 | Permissible Load Inertia - 850 oz-in²155 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UA-60A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 18.5 lb-in 2.1 N·m | Rated Speed (rpm) - 30 | Permissible Load Inertia - 850 oz-in²155 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UA-6A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 1.94 lb-in 0.22 N·m | Rated Speed (rpm) - 300 | Permissible Load Inertia - 12.24 oz-in²2.232 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UA-7.5 | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 2.4 lb-in 0.28 N·m | Rated Speed (rpm) - 240 | Permissible Load Inertia - 19.13 oz-in²3.4875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UA-7.5A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 2.4 lb-in 0.28 N·m | Rated Speed (rpm) - 240 | Permissible Load Inertia - 19.13 oz-in²3.4875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UA-75 | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 23 lb-in 2.6 N·m | Rated Speed (rpm) - 24 | Permissible Load Inertia - 850 oz-in²155 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UA-75A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 23 lb-in 2.6 N·m | Rated Speed (rpm) - 24 | Permissible Load Inertia - 850 oz-in²155 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UA-9 | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 2.9 lb-in 0.33 N·m | Rated Speed (rpm) - 200 | Permissible Load Inertia - 27.54 oz-in²5.022 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UA-90 | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 28 lb-in 3.2 N·m | Rated Speed (rpm) - 20 | Permissible Load Inertia - 850 oz-in²155 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UA-90A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 28 lb-in 3.2 N·m | Rated Speed (rpm) - 20 | Permissible Load Inertia - 850 oz-in²155 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UA-9A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 2.9 lb-in 0.33 N·m | Rated Speed (rpm) - 200 | Permissible Load Inertia - 27.54 oz-in²5.022 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UC-100 | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 30 lb-in 3.5 N·m | Rated Speed (rpm) - 18 | Permissible Load Inertia - 850 oz-in²155 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UC-100A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 30 lb-in 3.5 N·m | Rated Speed (rpm) - 18 | Permissible Load Inertia - 850 oz-in²155 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UC-12.5 | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 4 lb-in 0.46 N·m | Rated Speed (rpm) - 144 | Permissible Load Inertia - 53.13 oz-in²9.6875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UC-12.5A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 4 lb-in 0.46 N·m | Rated Speed (rpm) - 144 | Permissible Load Inertia - 53.13 oz-in²9.6875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UC-120 | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 37 lb-in 4.2 N·m | Rated Speed (rpm) - 15 | Permissible Load Inertia - 850 oz-in²155 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UC-120A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 37 lb-in 4.2 N·m | Rated Speed (rpm) - 15 | Permissible Load Inertia - 850 oz-in²155 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |