---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4IK25UC-60A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 77 lb-in 8.8 N·m | Rated Speed (rpm) - 30 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UC-75A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 97 lb-in 11 N·m | Rated Speed (rpm) - 24 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UC-90A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 116 lb-in 13.2 N·m | Rated Speed (rpm) - 20 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UC-100A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 129 lb-in 14.6 N·m | Rated Speed (rpm) - 18 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UC-120A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 15 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UC-150A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 12 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UC-180A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 10 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UC-250A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 7.20 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UC-300A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 6 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UC-360A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 360 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 5 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UCT2-5A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 6.8 lb-in 0.77 N·m | Rated Speed (rpm) - 360 | Permissible Load Inertia - 42.50 oz-in²7.75 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UCT2-6A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 8.1 lb-in 0.92 N·m | Rated Speed (rpm) - 300 | Permissible Load Inertia - 61.20 oz-in²11.16 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UCT2-7.5A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 9.7 lb-in 1.1 N·m | Rated Speed (rpm) - 240 | Permissible Load Inertia - 95.63 oz-in²17.4375 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UCT2-9A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 12.3 lb-in 1.4 N·m | Rated Speed (rpm) - 200 | Permissible Load Inertia - 137.70 oz-in²25.11 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UCT2-12.5A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 16.8 lb-in 1.9 N·m | Rated Speed (rpm) - 144 | Permissible Load Inertia - 265.63 oz-in²48.4375 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UCT2-15A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 20 lb-in 2.3 N·m | Rated Speed (rpm) - 120 | Permissible Load Inertia - 382.50 oz-in²69.75 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UCT2-18A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 24 lb-in 2.8 N·m | Rated Speed (rpm) - 100 | Permissible Load Inertia - 550.80 oz-in²100.44 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UCT2-25A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 33 lb-in 3.8 N·m | Rated Speed (rpm) - 72 | Permissible Load Inertia - 1062.50 oz-in²193.75 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UCT2-30A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 38 lb-in 4.4 N·m | Rated Speed (rpm) - 60 | Permissible Load Inertia - 1530 oz-in²279 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UCT2-36A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 46 lb-in 5.3 N·m | Rated Speed (rpm) - 50 | Permissible Load Inertia - 2203.20 oz-in²401.76 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UCT2-50A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 64 lb-in 7.3 N·m | Rated Speed (rpm) - 36 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UCT2-60A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 77 lb-in 8.8 N·m | Rated Speed (rpm) - 30 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UCT2-75A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 97 lb-in 11 N·m | Rated Speed (rpm) - 24 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UCT2-90A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 116 lb-in 13.2 N·m | Rated Speed (rpm) - 20 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UCT2-100A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 129 lb-in 14.6 N·m | Rated Speed (rpm) - 18 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |