The THK KR Series consists of a highly rigid outer rail with a U-shaped cross section, LM Guide units on both sides and a Ball Screw unit in the center.
Item # |
Drive Method |
Cover Type |
Ball Screw Grade |
Stroke |
Lead |
Maximum Speed |
Backlash |
Starting Torque |
Maximum Input Torque |
Maximum Input Speed |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
KR2001A-0080-P0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - Precision | Stroke - 80 mm | Lead - 1 mm | Maximum Speed - 100 mm/s | Backlash - 0.003 mm | Starting Torque - 0.012 N·m | Maximum Input Torque - 0.207 N·m | Maximum Input Speed - 6000 (r/min) | $952.00 |
Add To Cart
Request Quote |
KR3306A-0100-0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - Normal | Stroke - 100 mm | Lead - 6 mm | Maximum Speed - 470 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,155.00 |
Add To Cart
Request Quote |
KR3306A-0100-0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - Normal | Stroke - 100 mm | Lead - 6 mm | Maximum Speed - 470 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,307.00 |
Add To Cart
Request Quote |
KR3306A-0100-H0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - High Accuracy | Stroke - 100 mm | Lead - 6 mm | Maximum Speed - 470 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,216.00 |
Add To Cart
Request Quote |
KR3306A-0100-H0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - High Accuracy | Stroke - 100 mm | Lead - 6 mm | Maximum Speed - 470 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,367.00 |
Add To Cart
Request Quote |
KR3310A-0100-0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - Normal | Stroke - 100 mm | Lead - 10 mm | Maximum Speed - 790 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,155.00 |
Add To Cart
Request Quote |
KR3310A-0100-0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - Normal | Stroke - 100 mm | Lead - 10 mm | Maximum Speed - 790 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,307.00 |
Add To Cart
Request Quote |
KR3310A-0100-H0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - High Accuracy | Stroke - 100 mm | Lead - 10 mm | Maximum Speed - 790 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,216.00 |
Add To Cart
Request Quote |
KR3310A-0100-H0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - High Accuracy | Stroke - 100 mm | Lead - 10 mm | Maximum Speed - 790 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,367.00 |
Add To Cart
Request Quote |
KR2602A-0110-0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - Normal | Stroke - 110 mm | Lead - 2 mm | Maximum Speed - 200 mm/s | Backlash - 0.02 mm | Starting Torque - 0.015 N·m | Maximum Input Torque - 0.622 N·m | Maximum Input Speed - 6000 (r/min) | $839.00 |
Add To Cart
Request Quote |
KR2602A-0110-0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - Normal | Stroke - 110 mm | Lead - 2 mm | Maximum Speed - 200 mm/s | Backlash - 0.02 mm | Starting Torque - 0.015 N·m | Maximum Input Torque - 0.622 N·m | Maximum Input Speed - 6000 (r/min) | $957.00 |
Add To Cart
Request Quote |
KR2602A-0110-H0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - High Accuracy | Stroke - 110 mm | Lead - 2 mm | Maximum Speed - 200 mm/s | Backlash - 0.01 mm | Starting Torque - 0.015 N·m | Maximum Input Torque - 0.622 N·m | Maximum Input Speed - 6000 (r/min) | $881.00 |
Add To Cart
Request Quote |
KR2602A-0110-H0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - High Accuracy | Stroke - 110 mm | Lead - 2 mm | Maximum Speed - 200 mm/s | Backlash - 0.01 mm | Starting Torque - 0.015 N·m | Maximum Input Torque - 0.622 N·m | Maximum Input Speed - 6000 (r/min) | $999.00 |
Add To Cart
Request Quote |
KR2602A-0110-P0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - Precision | Stroke - 110 mm | Lead - 2 mm | Maximum Speed - 200 mm/s | Backlash - 0.003 mm | Starting Torque - 0.04 N·m | Maximum Input Torque - 0.622 N·m | Maximum Input Speed - 6000 (r/min) | $964.00 |
Add To Cart
Request Quote |
KR2602A-0110-P0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - Precision | Stroke - 110 mm | Lead - 2 mm | Maximum Speed - 200 mm/s | Backlash - 0.003 mm | Starting Torque - 0.04 N·m | Maximum Input Torque - 0.622 N·m | Maximum Input Speed - 6000 (r/min) | $1,082.00 |
Add To Cart
Request Quote |
KR2001A-0130-0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - Normal | Stroke - 130 mm | Lead - 1 mm | Maximum Speed - 100 mm/s | Backlash - 0.02 mm | Starting Torque - 0.005 N·m | Maximum Input Torque - 0.207 N·m | Maximum Input Speed - 6000 (r/min) | $757.00 |
Add To Cart
Request Quote |
KR2001A-0130-0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - Normal | Stroke - 130 mm | Lead - 1 mm | Maximum Speed - 100 mm/s | Backlash - 0.02 mm | Starting Torque - 0.005 N·m | Maximum Input Torque - 0.207 N·m | Maximum Input Speed - 6000 (r/min) | $873.00 |
Add To Cart
Request Quote |
KR2001A-0130-H0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - High Accuracy | Stroke - 130 mm | Lead - 1 mm | Maximum Speed - 100 mm/s | Backlash - 0.01 mm | Starting Torque - 0.005 N·m | Maximum Input Torque - 0.207 N·m | Maximum Input Speed - 6000 (r/min) | $794.00 |
Add To Cart
Request Quote |
KR2001A-0130-H0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - High Accuracy | Stroke - 130 mm | Lead - 1 mm | Maximum Speed - 100 mm/s | Backlash - 0.01 mm | Starting Torque - 0.005 N·m | Maximum Input Torque - 0.207 N·m | Maximum Input Speed - 6000 (r/min) | $910.00 |
Add To Cart
Request Quote |
KR2001A-0130-P0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - Precision | Stroke - 130 mm | Lead - 1 mm | Maximum Speed - 100 mm/s | Backlash - 0.003 mm | Starting Torque - 0.012 N·m | Maximum Input Torque - 0.207 N·m | Maximum Input Speed - 6000 (r/min) | $872.00 |
Add To Cart
Request Quote |
KR2001A-0130-P0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - Precision | Stroke - 130 mm | Lead - 1 mm | Maximum Speed - 100 mm/s | Backlash - 0.003 mm | Starting Torque - 0.012 N·m | Maximum Input Torque - 0.207 N·m | Maximum Input Speed - 6000 (r/min) | $988.00 |
Add To Cart
Request Quote |
KR2602A-0160-0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - Normal | Stroke - 160 mm | Lead - 2 mm | Maximum Speed - 200 mm/s | Backlash - 0.02 mm | Starting Torque - 0.015 N·m | Maximum Input Torque - 0.622 N·m | Maximum Input Speed - 6000 (r/min) | $879.00 |
Add To Cart
Request Quote |
KR2602A-0160-0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - Normal | Stroke - 160 mm | Lead - 2 mm | Maximum Speed - 200 mm/s | Backlash - 0.02 mm | Starting Torque - 0.015 N·m | Maximum Input Torque - 0.622 N·m | Maximum Input Speed - 6000 (r/min) | $997.00 |
Add To Cart
Request Quote |
KR2602A-0160-H0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - High Accuracy | Stroke - 160 mm | Lead - 2 mm | Maximum Speed - 200 mm/s | Backlash - 0.01 mm | Starting Torque - 0.015 N·m | Maximum Input Torque - 0.622 N·m | Maximum Input Speed - 6000 (r/min) | $922.00 |
Add To Cart
Request Quote |
KR2602A-0160-H0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - High Accuracy | Stroke - 160 mm | Lead - 2 mm | Maximum Speed - 200 mm/s | Backlash - 0.01 mm | Starting Torque - 0.015 N·m | Maximum Input Torque - 0.622 N·m | Maximum Input Speed - 6000 (r/min) | $1,040.00 |
Add To Cart
Request Quote |