The THK KR Series consists of a highly rigid outer rail with a U-shaped cross section, LM Guide units on both sides and a Ball Screw unit in the center.

1 - 25 of 98 | Results Per Page | View |
1 2 3 4 
Clear Filter

Drive Method

  • Ball Screw

Cover Type

  • No
  • Yes

Ball Screw Grade

  • High Accuracy
  • Normal
  • Precision

Stroke (mm)

  • 30
  • 50
  • 60
  • 80
  • 100
  • 110
  • 130
  • 160
  • 200
  • 210
  • 300
  • 400
  • 500
  • 600

Lead (mm)

  • 1
  • 2
  • 6
  • 10

Item #

Drive Method

Cover Type

Ball Screw Grade

Stroke

Lead

Maximum Speed

Backlash

Starting Torque

Maximum Input Torque

Maximum Input Speed

Web Price

Add To Cart / Contact Sales
KR2001A-0030-0-01A0 - Ball Screw - No - Normal - 30 mm - 1 mm - 100 mm/s - 0.02 mm - 0.005 N·m - 0.207 N·m - 6000 (r/min) $746.00 Add To Cart
Request Quote
KR2001A-0080-0-01A0 - Ball Screw - No - Normal - 80 mm - 1 mm - 100 mm/s - 0.02 mm - 0.005 N·m - 0.207 N·m - 6000 (r/min) $763.00 Add To Cart
Request Quote
KR2001A-0130-0-01A0 - Ball Screw - No - Normal - 130 mm - 1 mm - 100 mm/s - 0.02 mm - 0.005 N·m - 0.207 N·m - 6000 (r/min) $796.00 Add To Cart
Request Quote
KR2001A-0030-0-11A0 - Ball Screw - Yes - Normal - 30 mm - 1 mm - 100 mm/s - 0.02 mm - 0.005 N·m - 0.207 N·m - 6000 (r/min) $870.00 Add To Cart
Request Quote
KR2001A-0080-0-11A0 - Ball Screw - Yes - Normal - 80 mm - 1 mm - 100 mm/s - 0.02 mm - 0.005 N·m - 0.207 N·m - 6000 (r/min) $886.00 Add To Cart
Request Quote
KR2001A-0130-0-11A0 - Ball Screw - Yes - Normal - 130 mm - 1 mm - 100 mm/s - 0.02 mm - 0.005 N·m - 0.207 N·m - 6000 (r/min) $919.00 Add To Cart
Request Quote
KR2001A-0030-H0-01A0 - Ball Screw - No - High Accuracy - 30 mm - 1 mm - 100 mm/s - 0.01 mm - 0.005 N·m - 0.207 N·m - 6000 (r/min) $782.00 Add To Cart
Request Quote
KR2001A-0080-H0-01A0 - Ball Screw - No - High Accuracy - 80 mm - 1 mm - 100 mm/s - 0.01 mm - 0.005 N·m - 0.207 N·m - 6000 (r/min) $801.00 Add To Cart
Request Quote
KR2001A-0130-H0-01A0 - Ball Screw - No - High Accuracy - 130 mm - 1 mm - 100 mm/s - 0.01 mm - 0.005 N·m - 0.207 N·m - 6000 (r/min) $835.00 Add To Cart
Request Quote
KR2001A-0030-H0-11A0 - Ball Screw - Yes - High Accuracy - 30 mm - 1 mm - 100 mm/s - 0.01 mm - 0.005 N·m - 0.207 N·m - 6000 (r/min) $906.00 Add To Cart
Request Quote
KR2001A-0080-H0-11A0 - Ball Screw - Yes - High Accuracy - 80 mm - 1 mm - 100 mm/s - 0.01 mm - 0.005 N·m - 0.207 N·m - 6000 (r/min) $923.00 Add To Cart
Request Quote
KR2001A-0130-H0-11A0 - Ball Screw - Yes - High Accuracy - 130 mm - 1 mm - 100 mm/s - 0.01 mm - 0.005 N·m - 0.207 N·m - 6000 (r/min) $958.00 Add To Cart
Request Quote
KR2001A-0030-P0-01A0 - Ball Screw - No - Precision - 30 mm - 1 mm - 100 mm/s - 0.003 mm - 0.012 N·m - 0.207 N·m - 6000 (r/min) $857.00 Add To Cart
Request Quote
KR2001A-0080-P0-01A0 - Ball Screw - No - Precision - 80 mm - 1 mm - 100 mm/s - 0.003 mm - 0.012 N·m - 0.207 N·m - 6000 (r/min) $878.00 Add To Cart
Request Quote
KR2001A-0130-P0-01A0 - Ball Screw - No - Precision - 130 mm - 1 mm - 100 mm/s - 0.003 mm - 0.012 N·m - 0.207 N·m - 6000 (r/min) $917.00 Add To Cart
Request Quote
KR2001A-0030-P0-11A0 - Ball Screw - Yes - Precision - 30 mm - 1 mm - 100 mm/s - 0.003 mm - 0.012 N·m - 0.207 N·m - 6000 (r/min) $980.00 Add To Cart
Request Quote
KR2001A-0080-P0-11A0 - Ball Screw - Yes - Precision - 80 mm - 1 mm - 100 mm/s - 0.003 mm - 0.012 N·m - 0.207 N·m - 6000 (r/min) $1,002.00 Add To Cart
Request Quote
KR2001A-0130-P0-11A0 - Ball Screw - Yes - Precision - 130 mm - 1 mm - 100 mm/s - 0.003 mm - 0.012 N·m - 0.207 N·m - 6000 (r/min) $1,040.00 Add To Cart
Request Quote
KR2602A-0060-0-01A0 - Ball Screw - No - Normal - 60 mm - 2 mm - 200 mm/s - 0.02 mm - 0.015 N·m - 0.622 N·m - 6000 (r/min) $821.00 Add To Cart
Request Quote
KR2602A-0110-0-01A0 - Ball Screw - No - Normal - 110 mm - 2 mm - 200 mm/s - 0.02 mm - 0.015 N·m - 0.622 N·m - 6000 (r/min) $883.00 Add To Cart
Request Quote
KR2602A-0160-0-01A0 - Ball Screw - No - Normal - 160 mm - 2 mm - 200 mm/s - 0.02 mm - 0.015 N·m - 0.622 N·m - 6000 (r/min) $925.00 Add To Cart
Request Quote
KR2602A-0210-0-01A0 - Ball Screw - No - Normal - 210 mm - 2 mm - 200 mm/s - 0.02 mm - 0.015 N·m - 0.622 N·m - 6000 (r/min) $991.00 Add To Cart
Request Quote
KR2602A-0060-0-11A0 - Ball Screw - Yes - Normal - 60 mm - 2 mm - 200 mm/s - 0.02 mm - 0.015 N·m - 0.622 N·m - 6000 (r/min) $944.00 Add To Cart
Request Quote
KR2602A-0110-0-11A0 - Ball Screw - Yes - Normal - 110 mm - 2 mm - 200 mm/s - 0.02 mm - 0.015 N·m - 0.622 N·m - 6000 (r/min) $1,007.00 Add To Cart
Request Quote
KR2602A-0160-0-11A0 - Ball Screw - Yes - Normal - 160 mm - 2 mm - 200 mm/s - 0.02 mm - 0.015 N·m - 0.622 N·m - 6000 (r/min) $1,049.00 Add To Cart
Request Quote
1 - 25 of 98 | Results Per Page | View |
1 2 3 4 

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved