The THK KR Series consists of a highly rigid outer rail with a U-shaped cross section, LM Guide units on both sides and a Ball Screw unit in the center.

51 - 75 of 98 | Results Per Page | View |
1 2 3 4 
Clear Filter

Drive Method

  • Ball Screw

Cover Type

  • No
  • Yes

Ball Screw Grade

  • High Accuracy
  • Normal
  • Precision

Stroke (mm)

  • 30
  • 50
  • 60
  • 80
  • 100
  • 110
  • 130
  • 160
  • 200
  • 210
  • 300
  • 400
  • 500
  • 600

Lead (mm)

  • 1
  • 2
  • 6
  • 10

Item #

Drive Method

Cover Type

Ball Screw Grade

Stroke

Lead

Maximum Speed

Backlash

Starting Torque

Maximum Input Torque

Maximum Input Speed

Web Price

Add To Cart / Contact Sales
KR3306A-0100-0-11A0 - Ball Screw - Yes - Normal - 100 mm - 6 mm - 470 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 4700 (r/min) $1,376.00 Add To Cart
Request Quote
KR3306A-0200-0-11A0 - Ball Screw - Yes - Normal - 200 mm - 6 mm - 470 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 4700 (r/min) $1,632.00 Add To Cart
Request Quote
KR3306A-0300-0-11A0 - Ball Screw - Yes - Normal - 300 mm - 6 mm - 470 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 4700 (r/min) $1,839.00 Add To Cart
Request Quote
KR3306A-0400-0-11A0 - Ball Screw - Yes - Normal - 400 mm - 6 mm - 470 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 4700 (r/min) $2,095.00 Add To Cart
Request Quote
KR3306A-0500-0-11A0 - Ball Screw - Yes - Normal - 500 mm - 6 mm - 390 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 3950 (r/min) $2,323.00 Add To Cart
Request Quote
KR3306A-0600-0-11A0 - Ball Screw - Yes - Normal - 600 mm - 6 mm - 280 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 2820 (r/min) $2,560.00 Add To Cart
Request Quote
KR3306A-0050-H0-01A0 - Ball Screw - No - High Accuracy - 50 mm - 6 mm - 470 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 4700 (r/min) $1,168.00 Add To Cart
Request Quote
KR3306A-0100-H0-01A0 - Ball Screw - No - High Accuracy - 100 mm - 6 mm - 470 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 4700 (r/min) $1,280.00 Add To Cart
Request Quote
KR3306A-0200-H0-01A0 - Ball Screw - No - High Accuracy - 200 mm - 6 mm - 470 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 4700 (r/min) $1,552.00 Add To Cart
Request Quote
KR3306A-0300-H0-01A0 - Ball Screw - No - High Accuracy - 300 mm - 6 mm - 470 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 4700 (r/min) $1,776.00 Add To Cart
Request Quote
KR3306A-0400-H0-01A0 - Ball Screw - No - High Accuracy - 400 mm - 6 mm - 470 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 4700 (r/min) $2,046.00 Add To Cart
Request Quote
KR3306A-0500-H0-01A0 - Ball Screw - No - High Accuracy - 500 mm - 6 mm - 390 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 3950 (r/min) $2,271.00 Add To Cart
Request Quote
KR3306A-0600-H0-01A0 - Ball Screw - No - High Accuracy - 600 mm - 6 mm - 280 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 2820 (r/min) $2,520.00 Add To Cart
Request Quote
KR3306A-0050-H0-11A0 - Ball Screw - Yes - High Accuracy - 50 mm - 6 mm - 470 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 4700 (r/min) $1,329.00 Add To Cart
Request Quote
KR3306A-0100-H0-11A0 - Ball Screw - Yes - High Accuracy - 100 mm - 6 mm - 470 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 4700 (r/min) $1,438.00 Add To Cart
Request Quote
KR3306A-0200-H0-11A0 - Ball Screw - Yes - High Accuracy - 200 mm - 6 mm - 470 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 4700 (r/min) $1,712.00 Add To Cart
Request Quote
KR3306A-0300-H0-11A0 - Ball Screw - Yes - High Accuracy - 300 mm - 6 mm - 470 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 4700 (r/min) $1,936.00 Add To Cart
Request Quote
KR3306A-0400-H0-11A0 - Ball Screw - Yes - High Accuracy - 400 mm - 6 mm - 470 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 4700 (r/min) $2,208.00 Add To Cart
Request Quote
KR3306A-0500-H0-11A0 - Ball Screw - Yes - High Accuracy - 500 mm - 6 mm - 390 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 3950 (r/min) $2,431.00 Add To Cart
Request Quote
KR3306A-0600-H0-11A0 - Ball Screw - Yes - High Accuracy - 600 mm - 6 mm - 280 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 2820 (r/min) $2,681.00 Add To Cart
Request Quote
KR3310A-0050-0-01A0 - Ball Screw - No - Normal - 50 mm - 10 mm - 790 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 4700 (r/min) $1,104.00 Add To Cart
Request Quote
KR3310A-0100-0-01A0 - Ball Screw - No - Normal - 100 mm - 10 mm - 790 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 4700 (r/min) $1,215.00 Add To Cart
Request Quote
KR3310A-0200-0-01A0 - Ball Screw - No - Normal - 200 mm - 10 mm - 790 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 4700 (r/min) $1,471.00 Add To Cart
Request Quote
KR3310A-0300-0-01A0 - Ball Screw - No - Normal - 300 mm - 10 mm - 790 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 4700 (r/min) $1,680.00 Add To Cart
Request Quote
KR3310A-0400-0-01A0 - Ball Screw - No - Normal - 400 mm - 10 mm - 790 mm/s - 0.02 mm - 0.07 N·m - 1.244 N·m - 4700 (r/min) $1,936.00 Add To Cart
Request Quote
51 - 75 of 98 | Results Per Page | View |
1 2 3 4 

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved