The THK KR Series consists of a highly rigid outer rail with a U-shaped cross section, LM Guide units on both sides and a Ball Screw unit in the center.
Clear
Filter
Drive Method
- Ball Screw
Cover Type
- No
- Yes
Ball Screw Grade
- High Accuracy
- Normal
- Precision
Stroke (mm)
- 30
- 50
- 60
- 80
- 100
- 110
- 130
- 160
- 200
- 210
- 300
- 400
- 500
- 600
Lead (mm)
- 1
- 2
- 6
- 10
Item # |
Drive Method |
Cover Type |
Ball Screw Grade |
Stroke |
Lead |
Maximum Speed |
Backlash |
Starting Torque |
Maximum Input Torque |
Maximum Input Speed |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KR3310A-0500-0-01A0 | - Ball Screw | - No | - Normal | - 500 mm | - 10 mm | - 650 mm/s | - 0.02 mm | - 0.07 N·m | - 1.244 N·m | - 3950 (r/min) | $2,164.00 |
Add To Cart
Request Quote |
| KR3310A-0600-0-01A0 | - Ball Screw | - No | - Normal | - 600 mm | - 10 mm | - 470 mm/s | - 0.02 mm | - 0.07 N·m | - 1.244 N·m | - 2820 (r/min) | $2,401.00 |
Add To Cart
Request Quote |
| KR3310A-0050-0-11A0 | - Ball Screw | - Yes | - Normal | - 50 mm | - 10 mm | - 790 mm/s | - 0.02 mm | - 0.07 N·m | - 1.244 N·m | - 4700 (r/min) | $1,264.00 |
Add To Cart
Request Quote |
| KR3310A-0100-0-11A0 | - Ball Screw | - Yes | - Normal | - 100 mm | - 10 mm | - 790 mm/s | - 0.02 mm | - 0.07 N·m | - 1.244 N·m | - 4700 (r/min) | $1,376.00 |
Add To Cart
Request Quote |
| KR3310A-0200-0-11A0 | - Ball Screw | - Yes | - Normal | - 200 mm | - 10 mm | - 790 mm/s | - 0.02 mm | - 0.07 N·m | - 1.244 N·m | - 4700 (r/min) | $1,632.00 |
Add To Cart
Request Quote |
| KR3310A-0300-0-11A0 | - Ball Screw | - Yes | - Normal | - 300 mm | - 10 mm | - 790 mm/s | - 0.02 mm | - 0.07 N·m | - 1.244 N·m | - 4700 (r/min) | $1,839.00 |
Add To Cart
Request Quote |
| KR3310A-0400-0-11A0 | - Ball Screw | - Yes | - Normal | - 400 mm | - 10 mm | - 790 mm/s | - 0.02 mm | - 0.07 N·m | - 1.244 N·m | - 4700 (r/min) | $2,095.00 |
Add To Cart
Request Quote |
| KR3310A-0500-0-11A0 | - Ball Screw | - Yes | - Normal | - 500 mm | - 10 mm | - 650 mm/s | - 0.02 mm | - 0.07 N·m | - 1.244 N·m | - 3950 (r/min) | $2,323.00 |
Add To Cart
Request Quote |
| KR3310A-0600-0-11A0 | - Ball Screw | - Yes | - Normal | - 600 mm | - 10 mm | - 470 mm/s | - 0.02 mm | - 0.07 N·m | - 1.244 N·m | - 2820 (r/min) | $2,579.00 |
Add To Cart
Request Quote |
| KR3310A-0050-H0-01A0 | - Ball Screw | - No | - High Accuracy | - 50 mm | - 10 mm | - 790 mm/s | - 0.02 mm | - 0.07 N·m | - 1.244 N·m | - 4700 (r/min) | $1,134.00 |
Add To Cart
Request Quote |
| KR3310A-0100-H0-01A0 | - Ball Screw | - No | - High Accuracy | - 100 mm | - 10 mm | - 790 mm/s | - 0.02 mm | - 0.07 N·m | - 1.244 N·m | - 4700 (r/min) | $1,280.00 |
Add To Cart
Request Quote |
| KR3310A-0200-H0-01A0 | - Ball Screw | - No | - High Accuracy | - 200 mm | - 10 mm | - 790 mm/s | - 0.02 mm | - 0.07 N·m | - 1.244 N·m | - 4700 (r/min) | $1,552.00 |
Add To Cart
Request Quote |
| KR3310A-0300-H0-01A0 | - Ball Screw | - No | - High Accuracy | - 300 mm | - 10 mm | - 790 mm/s | - 0.02 mm | - 0.07 N·m | - 1.244 N·m | - 4700 (r/min) | $1,776.00 |
Add To Cart
Request Quote |
| KR3310A-0400-H0-01A0 | - Ball Screw | - No | - High Accuracy | - 400 mm | - 10 mm | - 790 mm/s | - 0.02 mm | - 0.07 N·m | - 1.244 N·m | - 4700 (r/min) | $2,046.00 |
Add To Cart
Request Quote |
| KR3310A-0500-H0-01A0 | - Ball Screw | - No | - High Accuracy | - 500 mm | - 10 mm | - 650 mm/s | - 0.02 mm | - 0.07 N·m | - 1.244 N·m | - 3950 (r/min) | $2,271.00 |
Add To Cart
Request Quote |
| KR3310A-0600-H0-01A0 | - Ball Screw | - No | - High Accuracy | - 600 mm | - 10 mm | - 470 mm/s | - 0.02 mm | - 0.07 N·m | - 1.244 N·m | - 2820 (r/min) | $2,520.00 |
Add To Cart
Request Quote |
| KR3310A-0050-H0-11A0 | - Ball Screw | - Yes | - High Accuracy | - 50 mm | - 10 mm | - 790 mm/s | - 0.02 mm | - 0.07 N·m | - 1.244 N·m | - 4700 (r/min) | $1,329.00 |
Add To Cart
Request Quote |
| KR3310A-0100-H0-11A0 | - Ball Screw | - Yes | - High Accuracy | - 100 mm | - 10 mm | - 790 mm/s | - 0.02 mm | - 0.07 N·m | - 1.244 N·m | - 4700 (r/min) | $1,438.00 |
Add To Cart
Request Quote |
| KR3310A-0200-H0-11A0 | - Ball Screw | - Yes | - High Accuracy | - 200 mm | - 10 mm | - 790 mm/s | - 0.02 mm | - 0.07 N·m | - 1.244 N·m | - 4700 (r/min) | $1,712.00 |
Add To Cart
Request Quote |
| KR3310A-0300-H0-11A0 | - Ball Screw | - Yes | - High Accuracy | - 300 mm | - 10 mm | - 790 mm/s | - 0.02 mm | - 0.07 N·m | - 1.244 N·m | - 4700 (r/min) | $1,936.00 |
Add To Cart
Request Quote |
| KR3310A-0400-H0-11A0 | - Ball Screw | - Yes | - High Accuracy | - 400 mm | - 10 mm | - 790 mm/s | - 0.02 mm | - 0.07 N·m | - 1.244 N·m | - 4700 (r/min) | $2,208.00 |
Add To Cart
Request Quote |
| KR3310A-0500-H0-11A0 | - Ball Screw | - Yes | - High Accuracy | - 500 mm | - 10 mm | - 650 mm/s | - 0.02 mm | - 0.07 N·m | - 1.244 N·m | - 3950 (r/min) | $2,431.00 |
Add To Cart
Request Quote |
| KR3310A-0600-H0-11A0 | - Ball Screw | - Yes | - High Accuracy | - 600 mm | - 10 mm | - 470 mm/s | - 0.02 mm | - 0.07 N·m | - 1.244 N·m | - 2820 (r/min) | $2,681.00 |
Add To Cart
Request Quote |