This category has 1,200 items. Only the first 1000 records are returned.
A linear head can generate linear motion simply by combining a standard AC motor. Linear heads can be combined with a wide range of standard AC motors, and are also available with many different stroke lengths for use in simple operations such as push, pull, lift and lower.
- RoHS Compliant
Item # |
Basic Speed (inch/s) |
Rack Stroke (inch) |
Max. Permissible Overhung Load (lb.) |
Maximum Transportable Mass (lbs) |
Variable Speed Range (r/min) |
Linear Direction |
Motor Frame Size |
Voltage (VAC) |
Safety Standards |
Web Price |
Dimensions |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2LSF45-5 / 2RK6GN-CW2E | - 1.77 | - 19.69 | - 4.5 |
-
21 [220 VAC, 50 Hz] 22 [230 VAC, 50 Hz] 19.8 [220/230 VAC, 60 Hz] |
- | - Vertical | - 2.36 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $452.00 | - |
Add To Cart
Request Quote |
| 2LSF45-6 / 2RK6GN-CW2E | - 1.77 | - 23.62 | - 3.3 |
-
21 [220 VAC, 50 Hz] 22 [230 VAC, 50 Hz] 19.8 [220/230 VAC, 60 Hz] |
- | - Vertical | - 2.36 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $469.00 | - |
Add To Cart
Request Quote |
| 2LSF45-7 / 2RK6GN-CW2E | - 1.77 | - 27.56 | - 2.7 |
-
21 [220 VAC, 50 Hz] 22 [230 VAC, 50 Hz] 19.8 [220/230 VAC, 60 Hz] |
- | - Vertical | - 2.36 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $501.00 | - |
Add To Cart
Request Quote |
| 2LSF45-8 / 2RK6GN-CW2E | - 1.77 | - 31.5 | - 1.8 |
-
21 [220 VAC, 50 Hz] 22 [230 VAC, 50 Hz] 19.8 [220/230 VAC, 60 Hz] |
- | - Vertical | - 2.36 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $564.00 | - |
Add To Cart
Request Quote |
| 2LSB10-1 / 2RK6GN-AW2MU | - 0.39 | - 3.94 | - 12.3 | - 66 | - | - Horizontal | - 2.36 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $564.00 | - |
Add To Cart
Request Quote |
| 2LSB10-2 / 2RK6GN-AW2MU | - 0.39 | - 7.87 | - 9 | - 66 | - | - Horizontal | - 2.36 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $572.00 | - |
Add To Cart
Request Quote |
| 2LSB10-3 / 2RK6GN-AW2MU | - 0.39 | - 11.81 | - 6.7 | - 66 | - | - Horizontal | - 2.36 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $572.00 | - |
Add To Cart
Request Quote |
| 2LSB10-4 / 2RK6GN-AW2MU | - 0.39 | - 15.75 | - 5.6 | - 66 | - | - Horizontal | - 2.36 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $581.00 | - |
Add To Cart
Request Quote |
| 2LSB10-5 / 2RK6GN-AW2MU | - 0.39 | - 19.69 | - 4.5 | - 66 | - | - Horizontal | - 2.36 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $587.00 | - |
Add To Cart
Request Quote |
| 2LSB10-6 / 2RK6GN-AW2MU | - 0.39 | - 23.62 | - 3.3 | - 66 | - | - Horizontal | - 2.36 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $604.00 | - |
Add To Cart
Request Quote |
| 2LSB10-7 / 2RK6GN-AW2MU | - 0.39 | - 27.56 | - 2.7 | - 66 | - | - Horizontal | - 2.36 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $636.00 | - |
Add To Cart
Request Quote |
| 2LSB10-8 / 2RK6GN-AW2MU | - 0.39 | - 31.5 | - 1.8 | - 66 | - | - Horizontal | - 2.36 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $700.00 | - |
Add To Cart
Request Quote |
| 2LSB20-1 / 2RK6GN-AW2MU | - 0.79 | - 3.94 | - 12.3 | - 33 | - | - Horizontal | - 2.36 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $549.00 | - |
Add To Cart
Request Quote |
| 2LSB20-2 / 2RK6GN-AW2MU | - 0.79 | - 7.87 | - 9 | - 33 | - | - Horizontal | - 2.36 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $555.00 | - |
Add To Cart
Request Quote |
| 2LSB20-3 / 2RK6GN-AW2MU | - 0.79 | - 11.81 | - 6.7 | - 33 | - | - Horizontal | - 2.36 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $555.00 | - |
Add To Cart
Request Quote |
| 2LSB20-4 / 2RK6GN-AW2MU | - 0.79 | - 15.75 | - 5.6 | - 33 | - | - Horizontal | - 2.36 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $564.00 | - |
Add To Cart
Request Quote |
| 2LSB20-5 / 2RK6GN-AW2MU | - 0.79 | - 19.69 | - 4.5 | - 33 | - | - Horizontal | - 2.36 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $572.00 | - |
Add To Cart
Request Quote |
| 2LSB20-6 / 2RK6GN-AW2MU | - 0.79 | - 23.62 | - 3.3 | - 33 | - | - Horizontal | - 2.36 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $587.00 | - |
Add To Cart
Request Quote |
| 2LSB20-7 / 2RK6GN-AW2MU | - 0.79 | - 27.56 | - 2.7 | - 33 | - | - Horizontal | - 2.36 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $619.00 | - |
Add To Cart
Request Quote |
| 2LSB20-8 / 2RK6GN-AW2MU | - 0.79 | - 31.5 | - 1.8 | - 33 | - | - Horizontal | - 2.36 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $683.00 | - |
Add To Cart
Request Quote |
| 2LSB45-1 / 2RK6GN-AW2MU | - 1.77 | - 3.94 | - 12.3 | - 19.8 | - | - Horizontal | - 2.36 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $540.00 | - |
Add To Cart
Request Quote |
| 2LSB45-2 / 2RK6GN-AW2MU | - 1.77 | - 7.87 | - 9 | - 19.8 | - | - Horizontal | - 2.36 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $549.00 | - |
Add To Cart
Request Quote |
| 2LSB45-3 / 2RK6GN-AW2MU | - 1.77 | - 11.81 | - 6.7 | - 19.8 | - | - Horizontal | - 2.36 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $549.00 | - |
Add To Cart
Request Quote |
| 2LSB45-4 / 2RK6GN-AW2MU | - 1.77 | - 15.75 | - 5.6 | - 19.8 | - | - Horizontal | - 2.36 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $555.00 | - |
Add To Cart
Request Quote |
| 2LSB45-5 / 2RK6GN-AW2MU | - 1.77 | - 19.69 | - 4.5 | - 19.8 | - | - Horizontal | - 2.36 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | $564.00 | - |
Add To Cart
Request Quote |