This category has 1,200 items. Only the first 1000 records are returned.

A linear head can generate linear motion simply by combining a standard AC motor. Linear heads can be combined with a wide range of standard AC motors, and are also available with many different stroke lengths for use in simple operations such as push, pull, lift and lower.
  • RoHS Compliant
251 - 275 of 1000 | Results Per Page | View |
« 11 12 13 14 15 »  

Item #

Basic Speed (inch/s)

Rack Stroke (inch)

Max. Permissible Overhung Load (lb.)

Maximum Transportable Mass (lbs)

Variable Speed Range (r/min)

Linear Direction

Motor Frame Size

Voltage (VAC)

Safety Standards

Web Price

Dimensions

Add To Cart / Contact Sales
Sort by
- 1.77 - 27.56 - 2.7 - 19.8 - - Vertical - 2.36 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $613.00 - Add To Cart
Request Quote
- 1.77 - 31.5 - 1.8 - 19.8 - - Vertical - 2.36 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $676.00 - Add To Cart
Request Quote
- 0.39 - 3.94 - 12.3 - 66 - - Horizontal - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $569.00 - Add To Cart
Request Quote
- 0.39 - 7.87 - 9 - 66 - - Horizontal - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $577.00 - Add To Cart
Request Quote
- 0.39 - 11.81 - 6.7 - 66 - - Horizontal - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $577.00 - Add To Cart
Request Quote
- 0.39 - 15.75 - 5.6 - 66 - - Horizontal - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $586.00 - Add To Cart
Request Quote
- 0.39 - 19.69 - 4.5 - 66 - - Horizontal - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $592.00 - Add To Cart
Request Quote
- 0.39 - 23.62 - 3.3 - 66 - - Horizontal - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $609.00 - Add To Cart
Request Quote
- 0.39 - 27.56 - 2.7 - 66 - - Horizontal - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $641.00 - Add To Cart
Request Quote
- 0.39 - 31.5 - 1.8 - 66 - - Horizontal - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $705.00 - Add To Cart
Request Quote
- 0.79 - 3.94 - 12.3 - 41 [220/230 VAC, 50 Hz]
33 [220/230 VAC, 60 Hz]
- - Horizontal - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $554.00 - Add To Cart
Request Quote
- 0.79 - 7.87 - 9 - 41 [220/230 VAC, 50 Hz]
33 [220/230 VAC, 60 Hz]
- - Horizontal - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $560.00 - Add To Cart
Request Quote
- 0.79 - 11.81 - 6.7 - 41 [220/230 VAC, 50 Hz]
33 [220/230 VAC, 60 Hz]
- - Horizontal - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $560.00 - Add To Cart
Request Quote
- 0.79 - 15.75 - 5.6 - 41 [220/230 VAC, 50 Hz]
33 [220/230 VAC, 60 Hz]
- - Horizontal - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $569.00 - Add To Cart
Request Quote
- 0.79 - 19.69 - 4.5 - 41 [220/230 VAC, 50 Hz]
33 [220/230 VAC, 60 Hz]
- - Horizontal - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $577.00 - Add To Cart
Request Quote
- 0.79 - 23.62 - 3.3 - 41 [220/230 VAC, 50 Hz]
33 [220/230 VAC, 60 Hz]
- - Horizontal - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $592.00 - Add To Cart
Request Quote
- 0.79 - 27.56 - 2.7 - 41 [220/230 VAC, 50 Hz]
33 [220/230 VAC, 60 Hz]
- - Horizontal - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $624.00 - Add To Cart
Request Quote
- 0.79 - 31.5 - 1.8 - 41 [220/230 VAC, 50 Hz]
33 [220/230 VAC, 60 Hz]
- - Horizontal - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $688.00 - Add To Cart
Request Quote
- 1.77 - 3.94 - 12.3 - 22 [220/230 VAC, 50 Hz]
19.8 [220/230 VAC, 60 Hz]
- - Horizontal - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $545.00 - Add To Cart
Request Quote
- 1.77 - 7.87 - 9 - 22 [220/230 VAC, 50 Hz]
19.8 [220/230 VAC, 60 Hz]
- - Horizontal - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $554.00 - Add To Cart
Request Quote
- 1.77 - 11.81 - 6.7 - 22 [220/230 VAC, 50 Hz]
19.8 [220/230 VAC, 60 Hz]
- - Horizontal - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $554.00 - Add To Cart
Request Quote
- 1.77 - 15.75 - 5.6 - 22 [220/230 VAC, 50 Hz]
19.8 [220/230 VAC, 60 Hz]
- - Horizontal - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $560.00 - Add To Cart
Request Quote
- 1.77 - 19.69 - 4.5 - 22 [220/230 VAC, 50 Hz]
19.8 [220/230 VAC, 60 Hz]
- - Horizontal - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $569.00 - Add To Cart
Request Quote
- 1.77 - 23.62 - 3.3 - 22 [220/230 VAC, 50 Hz]
19.8 [220/230 VAC, 60 Hz]
- - Horizontal - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $586.00 - Add To Cart
Request Quote
- 1.77 - 27.56 - 2.7 - 22 [220/230 VAC, 50 Hz]
19.8 [220/230 VAC, 60 Hz]
- - Horizontal - 2.36 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $618.00 - Add To Cart
Request Quote
251 - 275 of 1000 | Results Per Page | View |
« 11 12 13 14 15 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved