La siguiente información está en inglés

αSTEP

The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.

  • 1.65 in. (42 mm) Frame Size
  • Battery-Free, Mechanical Absolute Encoder
  • DC Input
  • 3 motor only shaft types: Round, Flat and Key
  • Geared Type Available
  • Electromagnetic Brake Type Available
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Round Shaft with Flat (No Gearhead)

Electromagnetic Brake

  • Equipped
  • Not Equipped

Connection Type

  • Cable
  • Connector

Item #

Frame Size

Driver Voltage Input Power

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Electromagnetic Brake

Connection Type

Cable Direction

Web Price

CAD

Add To Cart / Contact Sales
- 1.65 in42 mm - DC
Speed - Torque Characteristics
- 42 oz-in0.30 N·m - Round Shaft with Flat (No Gearhead) - - Single - Not Equipped - Cable - $372.00 - Add To Cart
Request Quote
- 1.65 in42 mm - DC
Speed - Torque Characteristics
- 42 oz-in0.30 N·m - Round Shaft with Flat (No Gearhead) - - Single - Equipped - Cable - $563.00 - Add To Cart
Request Quote
- 1.65 in42 mm - DC
Speed - Torque Characteristics
- 42 oz-in0.30 N·m - Round Shaft (No Gearhead) - - Single - Not Equipped - Cable - $372.00 - Add To Cart
Request Quote
- 1.65 in42 mm - DC
Speed - Torque Characteristics
- 42 oz-in0.30 N·m - Round Shaft (No Gearhead) - - Single - Equipped - Cable - $563.00 - Add To Cart
Request Quote
- 1.65 in42 mm - DC
Speed - Torque Characteristics
- 42 oz-in0.30 N·m - Round Shaft with Flat (No Gearhead) - - Single - Not Equipped - Connector - $404.00 - Add To Cart
Request Quote
- 1.65 in42 mm - DC
Speed - Torque Characteristics
- 42 oz-in0.30 N·m - Round Shaft (No Gearhead) - - Single - Not Equipped - Connector - $404.00 - Add To Cart
Request Quote
- 1.65 in42 mm - DC
Speed - Torque Characteristics
- 42 oz-in0.30 N·m - Round Shaft with Flat (No Gearhead) - - Single - Equipped - Connector - $598.00 - Add To Cart
Request Quote
- 1.65 in42 mm - DC
Speed - Torque Characteristics
- 42 oz-in0.30 N·m - Round Shaft (No Gearhead) - - Single - Equipped - Connector - $598.00 - Add To Cart
Request Quote
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved