COMPANY HEADER

αSTEP

The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.

  • 1.65 in. (42 mm) Frame Size
  • Battery-Free, Mechanical Absolute Encoder
  • DC Input
  • 3 motor only shaft types: Round, Flat and Key
  • Geared Type Available
  • Electromagnetic Brake Type Available
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 

Item #

Frame Size

Driver Voltage Input Power

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Electromagnetic Brake

Connection Type

Cable Direction

Web Price

CAD

Add To Cart/Request Quote
N/A 1.65 in42 mm N/A DC
Speed - Torque Characteristics
N/A 42 oz-in0.30 N·m N/A Round Shaft with Flat (No Gearhead) N/A N/A Single N/A Not Equipped N/A Cable N/A $372.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.65 in42 mm N/A DC
Speed - Torque Characteristics
N/A 42 oz-in0.30 N·m N/A Round Shaft with Flat (No Gearhead) N/A N/A Single N/A Equipped N/A Cable N/A $563.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.65 in42 mm N/A DC
Speed - Torque Characteristics
N/A 42 oz-in0.30 N·m N/A Round Shaft (No Gearhead) N/A N/A Single N/A Not Equipped N/A Cable N/A $372.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.65 in42 mm N/A DC
Speed - Torque Characteristics
N/A 42 oz-in0.30 N·m N/A Round Shaft (No Gearhead) N/A N/A Single N/A Equipped N/A Cable N/A $563.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.65 in42 mm N/A DC
Speed - Torque Characteristics
N/A 42 oz-in0.30 N·m N/A Round Shaft with Flat (No Gearhead) N/A N/A Single N/A Not Equipped N/A Connector N/A $404.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.65 in42 mm N/A DC
Speed - Torque Characteristics
N/A 42 oz-in0.30 N·m N/A Round Shaft (No Gearhead) N/A N/A Single N/A Not Equipped N/A Connector N/A $404.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.65 in42 mm N/A DC
Speed - Torque Characteristics
N/A 42 oz-in0.30 N·m N/A Round Shaft with Flat (No Gearhead) N/A N/A Single N/A Equipped N/A Connector N/A $598.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.65 in42 mm N/A DC
Speed - Torque Characteristics
N/A 42 oz-in0.30 N·m N/A Round Shaft (No Gearhead) N/A N/A Single N/A Equipped N/A Connector N/A $598.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1