The CVK Series SC speed control system offers a simple configuration consisting of a stepper motor (sold separately) and the driver. When combined with a programmable controller or switch (sold separately) the operating speed, acceleration and deceleration time, running current can be set via the driver switches, and simply turning the FWD (RVS) input to ON or OFF allows for easy control.
Item # |
Driver Type |
Driver |
Power Supply |
Current |
Web Price |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| CVD512BR-KSC | Driver Type N/A Speed Control | Driver N/A Board Type - Right Angle Connectors | Power Supply N/A 24 VDC | Current N/A 1.2 A | $227.00 |
CAD
N/A |
Add To Cart
Request Quote |
| CVD518BR-KSC | Driver Type N/A Speed Control | Driver N/A Board Type - Right Angle Connectors | Power Supply N/A 24 VDC | Current N/A 1.8 A | $227.00 |
CAD
N/A |
Add To Cart
Request Quote |
| CVD524BR-KSC | Driver Type N/A Speed Control | Driver N/A Board Type - Right Angle Connectors | Power Supply N/A 24 VDC | Current N/A 2.4 A | $227.00 |
CAD
N/A |
Add To Cart
Request Quote |
| CVD512B-KSC | Driver Type N/A Speed Control | Driver N/A Board Type | Power Supply N/A 24 VDC | Current N/A 1.2 A | $227.00 |
CAD
N/A |
Add To Cart
Request Quote |
| CVD518B-KSC | Driver Type N/A Speed Control | Driver N/A Board Type | Power Supply N/A 24 VDC | Current N/A 1.8 A | $227.00 |
CAD
N/A |
Add To Cart
Request Quote |
| CVD524B-KSC | Driver Type N/A Speed Control | Driver N/A Board Type | Power Supply N/A 24 VDC | Current N/A 2.4 A | $227.00 |
CAD
N/A |
Add To Cart
Request Quote |