COMPANY HEADER

The high-torque PKP series, bipolar 2 phase stepper motors provide high torque, low vibration and noise with a 1.8º or 0.9º basic step angle.

251 - 275 of 486 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

Item #

Basic Step Angle

Motor Connection Type

Type

Frame Size

Motor Length

Speed-Torque Characteristics

Holding Torque

Current per Phase (A/phase)

Shaft/Gear Type

Gear Ratio (X:1)

Lost Motion

Shaft

Encoder

Output Type

Electromagnetic Brake

Web Price

CAD

Add To Cart/Request Quote
N/A 1.8º N/A Flat Connector N/A Geared N/A 2.22 in56.4 mm N/A 5.89 in.149 mm
Speed - Torque Characteristics
N/A 2128 oz-in15 N·m N/A 2.8 N/A Planetary Gear N/A 10 :1 N/A N/A Double N/A Not Equipped N/A N/A Not Equipped $530.50 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Flat Connector N/A Geared N/A 2.22 in56.4 mm N/A 6.39 in.161.5 mm
Speed - Torque Characteristics
N/A 6224 oz-in44 N·m N/A 2.8 N/A Planetary Gear N/A 20 :1 N/A N/A Double N/A Not Equipped N/A N/A Not Equipped $656.50 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Flat Connector N/A Geared N/A 2.22 in56.4 mm N/A 6.39 in.161.5 mm
Speed - Torque Characteristics
N/A 5664 oz-in40 N·m N/A 2.8 N/A Planetary Gear N/A 40 :1 N/A N/A Double N/A Not Equipped N/A N/A Not Equipped $656.50 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 0.9º N/A Flat Connector N/A High-Resolution N/A 1.65 in42 mm N/A 1.83 in.46.5 mm
Speed - Torque Characteristics
N/A 45 oz-in0.32 N·m N/A 1.5 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Single N/A Not Equipped N/A N/A Not Equipped $61.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 0.9º N/A Flat Connector N/A High-Resolution N/A 1.65 in42 mm N/A 1.83 in.46.5 mm
Speed - Torque Characteristics
N/A 45 oz-in0.32 N·m N/A 1.5 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Double N/A Not Equipped N/A N/A Not Equipped $67.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 0.9º N/A Flat Connector N/A High-Resolution N/A 1.65 in42 mm N/A 2.07 in.52.5 mm
Speed - Torque Characteristics
N/A 59 oz-in0.42 N·m N/A 1.5 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Single N/A Not Equipped N/A N/A Not Equipped $67.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 0.9º N/A Flat Connector N/A High-Resolution N/A 1.65 in42 mm N/A 2.07 in.52.5 mm
Speed - Torque Characteristics
N/A 59 oz-in0.42 N·m N/A 1.5 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Double N/A Not Equipped N/A N/A Not Equipped $67.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 0.9º N/A Flat Connector N/A High-Resolution N/A 1.65 in42 mm N/A 2.38 in.60.5 mm
Speed - Torque Characteristics
N/A 86 oz-in0.61 N·m N/A 1.5 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Single N/A Not Equipped N/A N/A Not Equipped $69.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 0.9º N/A Flat Connector N/A High-Resolution N/A 1.65 in42 mm N/A 2.38 in.60.5 mm
Speed - Torque Characteristics
N/A 86 oz-in0.61 N·m N/A 1.5 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Double N/A Not Equipped N/A N/A Not Equipped $72.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 0.9º N/A Flat Connector N/A High-Resolution N/A 1.65 in42 mm N/A 2.85 in.72.5 mm
Speed - Torque Characteristics
N/A 116 oz-in0.82 N·m N/A 1.5 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Single N/A Not Equipped N/A N/A Not Equipped $72.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 0.9º N/A Flat Connector N/A High-Resolution N/A 1.65 in42 mm N/A 2.85 in.72.5 mm
Speed - Torque Characteristics
N/A 116 oz-in0.82 N·m N/A 1.5 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Double N/A Not Equipped N/A N/A Not Equipped $75.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 0.9º N/A Flat Connector N/A High-Resolution N/A 2.22 in56.4 mm N/A 1.54 in.39 mm
Speed - Torque Characteristics
N/A 99 oz-in0.7 N·m N/A 2.8 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Single N/A Not Equipped N/A N/A Not Equipped $72.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 0.9º N/A Flat Connector N/A High-Resolution N/A 2.22 in56.4 mm N/A 1.54 in.39 mm
Speed - Torque Characteristics
N/A 99 oz-in0.7 N·m N/A 2.8 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Double N/A Not Equipped N/A N/A Not Equipped $75.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 0.9º N/A Flat Connector N/A High-Resolution N/A 2.22 in56.4 mm N/A 2.13 in.54 mm
Speed - Torque Characteristics
N/A 198 oz-in1.4 N·m N/A 2.8 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Single N/A Not Equipped N/A N/A Not Equipped $80.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 0.9º N/A Flat Connector N/A High-Resolution N/A 2.22 in56.4 mm N/A 2.13 in.54 mm
Speed - Torque Characteristics
N/A 198 oz-in1.4 N·m N/A 2.8 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Double N/A Not Equipped N/A N/A Not Equipped $83.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 0.9º N/A Flat Connector N/A High-Resolution N/A 2.22 in56.4 mm N/A 2.99 in.76 mm
Speed - Torque Characteristics
N/A 320 oz-in2.3 N·m N/A 2.8 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Single N/A Not Equipped N/A N/A Not Equipped $98.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 0.9º N/A Flat Connector N/A High-Resolution N/A 2.22 in56.4 mm N/A 2.99 in.76 mm
Speed - Torque Characteristics
N/A 320 oz-in2.3 N·m N/A 2.8 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Double N/A Not Equipped N/A N/A Not Equipped $101.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Lead Wire N/A Geared N/A 2.4 in61 mm N/A 1.26 in.32 mm
Speed - Torque Characteristics
N/A 480 oz-in3.5 N·m N/A 1.5 N/A Flat Harmonic Gear N/A 50 :1 N/A 15 arcmin or less (± 0.17 N•m) N/A Single N/A Not Equipped N/A N/A Not Equipped $989.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Lead Wire N/A Geared N/A 2.4 in61 mm N/A 1.26 in.32 mm
Speed - Torque Characteristics
N/A 704 oz-in5 N·m N/A 1.5 N/A Flat Harmonic Gear N/A 100 :1 N/A 15 arcmin or less (± 0.17 N•m) N/A Single N/A Not Equipped N/A N/A Not Equipped $989.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 0.9º N/A Connector N/A High-Resolution N/A 1.65 in42 mm N/A 1.3 in.33 mm
Speed - Torque Characteristics
N/A 42 oz-in0.3 N·m N/A 1.5 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Single N/A Not Equipped N/A N/A Not Equipped $58.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 0.9º N/A Connector N/A High-Resolution N/A 1.65 in42 mm N/A 1.3 in.33 mm
Speed - Torque Characteristics
N/A 42 oz-in0.3 N·m N/A 1.5 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Double N/A Not Equipped N/A N/A Not Equipped $61.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 0.9º N/A Connector N/A High-Resolution N/A 1.65 in42 mm N/A 1.54 in.39 mm
Speed - Torque Characteristics
N/A 59 oz-in0.42 N·m N/A 1.5 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Single N/A Not Equipped N/A N/A Not Equipped $59.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 0.9º N/A Connector N/A High-Resolution N/A 1.65 in42 mm N/A 1.54 in.39 mm
Speed - Torque Characteristics
N/A 59 oz-in0.42 N·m N/A 1.5 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Double N/A Not Equipped N/A N/A Not Equipped $62.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Flat Connector N/A Geared N/A 2 in51 mm N/A 1.16 in.29.5 mm
Speed-Torque Characteristics
N/A 255 oz-in1.8 N·m N/A 2.3 N/A Flat Harmonic Gear N/A 50 :1 N/A 1.5 arcmin or less (± 0.59 N•m) N/A Single N/A Not Equipped N/A N/A Not Equipped $919.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Flat Connector N/A Geared N/A 2 in51 mm N/A 1.16 in.29.5 mm
Speed-Torque Characteristics
N/A 339 oz-in2.4 N·m N/A 2.3 N/A Flat Harmonic Gear N/A 100 :1 N/A 1.5 arcmin or less (± 0.78 N•m) N/A Single N/A Not Equipped N/A N/A Not Equipped $919.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
251 - 275 of 486 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »