COMPANY HEADER

The high-torque PKP series, bipolar 2 phase stepper motors provide high torque, low vibration and noise with a 1.8º or 0.9º basic step angle.

1 - 25 of 486 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Basic Step Angle

Motor Connection Type

Type

Frame Size

Motor Length

Speed-Torque Characteristics

Holding Torque

Current per Phase (A/phase)

Shaft/Gear Type

Gear Ratio (X:1)

Lost Motion

Shaft

Encoder

Output Type

Electromagnetic Brake

Web Price

CAD

Add To Cart/Request Quote
N/A 1.8º N/A Lead Wire N/A Standard N/A 0.79 in20 mm N/A 1.18 in.30 mm
Speed - Torque Characteristics
N/A 2.8 oz-in0.02 N·m N/A 0.5 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Single N/A Not Equipped N/A N/A Not Equipped $78.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Lead Wire N/A Standard N/A 0.79 in20 mm N/A 1.18 in.30 mm
Speed - Torque Characteristics
N/A 2.8 oz-in0.02 N·m N/A 0.5 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Double N/A Not Equipped N/A N/A Not Equipped $80.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Lead Wire N/A Standard N/A 0.79 in20 mm N/A 1.57 in.40 mm
Speed - Torque Characteristics
N/A 5.1 oz-in0.036 N·m N/A 0.6 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Single N/A Not Equipped N/A N/A Not Equipped $87.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Lead Wire N/A Standard N/A 0.79 in20 mm N/A 1.57 in.40 mm
Speed - Torque Characteristics
N/A 5.1 oz-in0.036 N·m N/A 0.6 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Double N/A Not Equipped N/A N/A Not Equipped $89.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Connector N/A Standard N/A 1.1 in28 mm N/A 1.26 in.32 mm
Speed - Torque Characteristics
N/A 13.4 oz-in0.095 N·m N/A 1.5 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Single N/A Not Equipped N/A N/A Not Equipped $61.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Connector N/A Standard N/A 1.1 in28 mm N/A 1.26 in.32 mm
Speed - Torque Characteristics
N/A 13.4 oz-in0.095 N·m N/A 1.5 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Double N/A Not Equipped N/A N/A Not Equipped $63.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Connector N/A Standard N/A 1.1 in28 mm N/A 2.03 in.51.5 mm
Speed - Torque Characteristics
N/A 26 oz-in0.19 N·m N/A 1.5 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Single N/A Not Equipped N/A N/A Not Equipped $68.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Connector N/A Standard N/A 1.1 in28 mm N/A 2.03 in.51.5 mm
Speed - Torque Characteristics
N/A 26 oz-in0.19 N·m N/A 1.5 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Double N/A Not Equipped N/A N/A Not Equipped $70.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Connector N/A Standard N/A 1.38 in35 mm N/A 1.46 in.37 mm
Speed - Torque Characteristics
N/A 28 oz-in0.2 N·m N/A 1.5 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Single N/A Not Equipped N/A N/A Not Equipped $58.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Connector N/A Standard N/A 1.38 in35 mm N/A 1.46 in.37 mm
Speed - Torque Characteristics
N/A 28 oz-in0.2 N·m N/A 1.5 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Double N/A Not Equipped N/A N/A Not Equipped $61.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Connector N/A Standard N/A 1.38 in35 mm N/A 2.05 in.52 mm
Speed - Torque Characteristics
N/A 52 oz-in0.37 N·m N/A 1.5 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Single N/A Not Equipped N/A N/A Not Equipped $66.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Connector N/A Standard N/A 1.38 in35 mm N/A 2.05 in.52 mm
Speed - Torque Characteristics
N/A 52 oz-in0.37 N·m N/A 1.5 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Double N/A Not Equipped N/A N/A Not Equipped $68.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Connector N/A Standard N/A 1.38 in35 mm N/A 1.46 in.37 mm
Speed - Torque Characteristics
N/A 28 oz-in0.2 N·m N/A 0.85 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Single N/A Not Equipped N/A N/A Not Equipped $56.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Connector N/A Standard N/A 1.38 in35 mm N/A 1.46 in.37 mm
Speed - Torque Characteristics
N/A 28 oz-in0.2 N·m N/A 0.85 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Double N/A Not Equipped N/A N/A Not Equipped $58.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Connector N/A Standard N/A 1.38 in35 mm N/A 2.05 in.52 mm
Speed - Torque Characteristics
N/A 52 oz-in0.37 N·m N/A 0.85 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Single N/A Not Equipped N/A N/A Not Equipped $66.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Connector N/A Standard N/A 1.38 in35 mm N/A 2.05 in.52 mm
Speed - Torque Characteristics
N/A 52 oz-in0.37 N·m N/A 0.85 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Double N/A Not Equipped N/A N/A Not Equipped $69.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Connector N/A Standard N/A 1.38 in35 mm N/A 2.79 in.71 mm
Speed - Torque Characteristics
N/A 28 oz-in0.2 N·m N/A 1.5 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Single N/A Not Equipped N/A N/A Equipped $179.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Connector N/A Standard N/A 1.38 in35 mm N/A 3.39 in.86 mm
Speed - Torque Characteristics
N/A 52 oz-in0.37 N·m N/A 1.5 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Single N/A Not Equipped N/A N/A Equipped $186.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Connector N/A Standard N/A 1.38 in35 mm N/A 1.46 in.37 mm
Speed - Torque Characteristics
N/A 28 oz-in0.2 N·m N/A 2.3 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Single N/A Not Equipped N/A N/A Not Equipped $58.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Connector N/A Standard N/A 1.38 in35 mm N/A 1.46 in.37 mm
Speed - Torque Characteristics
N/A 28 oz-in0.2 N·m N/A 2.3 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Double N/A Not Equipped N/A N/A Not Equipped $61.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Connector N/A Standard N/A 1.38 in35 mm N/A 2.05 in.52 mm
Speed - Torque Characteristics
N/A 52 oz-in0.37 N·m N/A 2.3 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Single N/A Not Equipped N/A N/A Not Equipped $66.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Connector N/A Standard N/A 1.38 in35 mm N/A 2.05 in.52 mm
Speed - Torque Characteristics
N/A 52 oz-in0.37 N·m N/A 2.3 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Double N/A Not Equipped N/A N/A Not Equipped $68.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Flat Connector N/A High-Torque N/A 1.65 in42 mm N/A 1.3 in.33 mm
Speed - Torque Characteristics
N/A 49 oz-in0.35 N·m N/A 0.85 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Single N/A Not Equipped N/A N/A Not Equipped $61.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Flat Connector N/A High-Torque N/A 1.65 in42 mm N/A 1.3 in.33 mm
Speed - Torque Characteristics
N/A 49 oz-in0.35 N·m N/A 0.85 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Double N/A Not Equipped N/A N/A Not Equipped $63.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Flat Connector N/A High-Torque N/A 1.65 in42 mm N/A 1.3 in.33 mm
Speed - Torque Characteristics
N/A 49 oz-in0.35 N·m N/A 1.5 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Single N/A Not Equipped N/A N/A Not Equipped $61.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
1 - 25 of 486 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »