COMPANY HEADER

The high-torque PKP series, bipolar 2 phase stepper motors provide high torque, low vibration and noise with a 1.8º or 0.9º basic step angle.

126 - 150 of 486 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Item #

Basic Step Angle

Motor Connection Type

Type

Frame Size

Motor Length

Speed-Torque Characteristics

Holding Torque

Current per Phase (A/phase)

Shaft/Gear Type

Gear Ratio (X:1)

Lost Motion

Shaft

Encoder

Output Type

Electromagnetic Brake

Web Price

CAD

Add To Cart/Request Quote
N/A 1.8º N/A Connector N/A Geared N/A 1.65 in42 mm N/A 2.32 in.59 mm
Speed - Torque Characteristics
N/A 79 oz-in0.56 N·m N/A 1.5 N/A Spur Gear (Offset Shaft) N/A 10 :1 N/A N/A Single N/A Not Equipped N/A N/A Not Equipped $190.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Connector N/A Geared N/A 1.65 in42 mm N/A 2.32 in.59 mm
Speed - Torque Characteristics
N/A 79 oz-in0.56 N·m N/A 1.5 N/A Spur Gear (Offset Shaft) N/A 10 :1 N/A N/A Double N/A Not Equipped N/A N/A Not Equipped $191.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Connector N/A Geared N/A 1.65 in42 mm N/A 2.32 in.59 mm
Speed - Torque Characteristics
N/A 113 oz-in0.8 N·m N/A 1.5 N/A Spur Gear (Offset Shaft) N/A 18 :1 N/A N/A Single N/A Not Equipped N/A N/A Not Equipped $213.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Connector N/A Geared N/A 1.65 in42 mm N/A 2.32 in.59 mm
Speed - Torque Characteristics
N/A 113 oz-in0.8 N·m N/A 1.5 N/A Spur Gear (Offset Shaft) N/A 18 :1 N/A N/A Double N/A Not Equipped N/A N/A Not Equipped $217.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Connector N/A Geared N/A 1.65 in42 mm N/A 2.32 in.59 mm
Speed - Torque Characteristics
N/A 113 oz-in0.8 N·m N/A 1.5 N/A Spur Gear (Offset Shaft) N/A 36 :1 N/A N/A Single N/A Not Equipped N/A N/A Not Equipped $213.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Connector N/A Geared N/A 1.65 in42 mm N/A 2.32 in.59 mm
Speed - Torque Characteristics
N/A 113 oz-in0.8 N·m N/A 1.5 N/A Spur Gear (Offset Shaft) N/A 36 :1 N/A N/A Double N/A Not Equipped N/A N/A Not Equipped $217.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Connector N/A Standard N/A 1.65 in42 mm N/A 1.3 in.33 mm
Speed - Torque Characteristics
N/A 49 oz-in0.35 N·m N/A 2.3 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Single N/A Not Equipped N/A N/A Not Equipped $58.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Connector N/A Standard N/A 1.65 in42 mm N/A 1.3 in.33 mm
Speed - Torque Characteristics
N/A 49 oz-in0.35 N·m N/A 2.3 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Double N/A Not Equipped N/A N/A Not Equipped $61.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Connector N/A Standard N/A 1.65 in42 mm N/A 1.54 in.39 mm
Speed - Torque Characteristics
N/A 68 oz-in0.48 N·m N/A 2.3 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Single N/A Not Equipped N/A N/A Not Equipped $59.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Connector N/A Standard N/A 1.65 in42 mm N/A 1.54 in.39 mm
Speed - Torque Characteristics
N/A 68 oz-in0.48 N·m N/A 2.3 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Double N/A Not Equipped N/A N/A Not Equipped $62.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Connector N/A Standard N/A 1.65 in42 mm N/A 1.85 in.47 mm
Speed - Torque Characteristics
N/A 82 oz-in0.58 N·m N/A 2.3 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Single N/A Not Equipped N/A N/A Not Equipped $66.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Connector N/A Standard N/A 1.65 in42 mm N/A 1.85 in.47 mm
Speed - Torque Characteristics
N/A 82 oz-in0.58 N·m N/A 2.3 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Double N/A Not Equipped N/A N/A Not Equipped $68.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Connector N/A Standard N/A 1.65 in42 mm N/A 2.32 in.59 mm
Speed - Torque Characteristics
N/A 132 oz-in0.93 N·m N/A 2.3 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Single N/A Not Equipped N/A N/A Not Equipped $69.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Connector N/A Standard N/A 1.65 in42 mm N/A 2.32 in.59 mm
Speed - Torque Characteristics
N/A 132 oz-in0.93 N·m N/A 2.3 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Double N/A Not Equipped N/A N/A Not Equipped $70.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Flat Connector N/A Flat N/A 1.65 in42 mm N/A 0.67 in.17 mm
Speed - Torque Characteristics
N/A 14.2 oz-in0.1 N·m N/A 2.3 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Single N/A Not Equipped N/A N/A Not Equipped $84.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Lead Wire N/A Flat N/A 2.36 in60 mm N/A 0.63 in.16 mm
Speed - Torque Characteristics
N/A 25.5 oz-in0.18 N·m N/A 1.5 N/A Round Shaft with Flat (No Gearhead) N/A N/A N/A Single N/A Not Equipped N/A N/A Not Equipped $92.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Flat Connector N/A Geared N/A 1.65 in42 mm N/A 3.9 in.99.5 mm
Speed - Torque Characteristics
N/A 224 oz-in1.57 N·m N/A 1.5 N/A Planetary Gear N/A 5 :1 N/A N/A Single N/A Not Equipped N/A N/A Not Equipped $356.50 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Flat Connector N/A Geared N/A 1.65 in42 mm N/A 3.9 in.99.5 mm
Speed - Torque Characteristics
N/A 448 oz-in3.15 N·m N/A 1.5 N/A Planetary Gear N/A 10 :1 N/A N/A Single N/A Not Equipped N/A N/A Not Equipped $356.50 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Flat Connector N/A Geared N/A 1.65 in42 mm N/A 4.43 in.112.5 mm
Speed - Torque Characteristics
N/A 896 oz-in6.3 N·m N/A 1.5 N/A Planetary Gear N/A 20 :1 N/A N/A Single N/A Not Equipped N/A N/A Not Equipped $444.50 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Flat Connector N/A Geared N/A 1.65 in42 mm N/A 4.43 in.112.5 mm
Speed - Torque Characteristics
N/A 1792 oz-in12.6 N·m N/A 1.5 N/A Planetary Gear N/A 40 :1 N/A N/A Single N/A Not Equipped N/A N/A Not Equipped $444.50 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Flat Connector N/A Geared N/A 1.65 in42 mm N/A 3.9 in.99.5 mm
Speed - Torque Characteristics
N/A 224 oz-in1.57 N·m N/A 1.5 N/A Planetary Gear N/A 5 :1 N/A N/A Double N/A Not Equipped N/A N/A Not Equipped $358.50 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Flat Connector N/A Geared N/A 1.65 in42 mm N/A 3.9 in.99.5 mm
Speed - Torque Characteristics
N/A 448 oz-in3.15 N·m N/A 1.5 N/A Planetary Gear N/A 10 :1 N/A N/A Double N/A Not Equipped N/A N/A Not Equipped $358.50 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Flat Connector N/A Geared N/A 1.65 in42 mm N/A 4.43 in.112.5 mm
Speed - Torque Characteristics
N/A 896 oz-in6.3 N·m N/A 1.5 N/A Planetary Gear N/A 20 :1 N/A N/A Double N/A Not Equipped N/A N/A Not Equipped $446.50 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Flat Connector N/A Geared N/A 1.65 in42 mm N/A 4.43 in.112.5 mm
Speed - Torque Characteristics
N/A 1792 oz-in12.6 N·m N/A 1.5 N/A Planetary Gear N/A 40 :1 N/A N/A Double N/A Not Equipped N/A N/A Not Equipped $446.50 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1.8º N/A Flat Connector N/A Geared N/A 1.65 in42 mm N/A 3.9 in.99.5 mm
Speed - Torque Characteristics
N/A 224 oz-in1.575 N·m N/A 2.3 N/A Planetary Gear N/A 5 :1 N/A N/A Single N/A Not Equipped N/A N/A Not Equipped $356.50 N/A CAD Icon (for items table) Add To Cart
Request Quote
126 - 150 of 486 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »