Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
PKP Series 2-Phase Bipolar Stepper Motors for CVD Multi-Axis Driver
Stepper Motor Components
The high-torque PKP series, bipolar 2 phase stepper motors provide high torque, low vibration and noise with a 1.8º or 0.9º basic step angle.
Clear
Filter
Basic Step Angle
- 0.1º
- 0.2º
- 0.25º
- 0.18º
- 0.05º
- 0.5º
- 0.9º
- 1.8º
Motor Connection Type
- Connector
- Flat Connector
- Lead Wire
Type
- Flat
- Standard
- High-Torque
- High-Resolution
- Geared
Frame Size (in)
- 0.51
- 0.79
- 1.1
- 1.38
- 1.65
- 2
- 2.22
- 2.36
- 2.4
Frame Size (mm)
- 13
- 20
- 28
- 35
- 42
- 51
- 56.4
- 60
- 61
Current per Phase (A/phase)
- 0.5
- 0.57
- 0.6
- 0.67
- 0.71
- 0.85
- 1.4
- 1.5
- 2.1
- 2.3
- 2.8
Shaft/Gear Type
- Flat Harmonic Gear
- Round Shaft (No Gearhead)
- Round Shaft with Flat (No Gearhead)
- Spur Gear (Offset Shaft)
- Spur Gear (Centered Shaft)
- Planetary Gear
- Harmonic Gear
Gear Ratio (X:1) (:1)
- 3.6
- 5
- 7.2
- 9
- 10
- 15
- 18
- 20
- 30
- 36
- 40
- 50
- 100
Shaft
- Single
- Double
Encoder
- 200 P/R, 3-Channel
- 400 P/R, 3-Channel
- 1000 P/R, 3-Channel
- None
Output Type
- Line Driver
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Basic Step Angle |
Motor Connection Type |
Type |
Frame Size |
Motor Length |
Speed-Torque Characteristics |
Holding Torque |
Current per Phase (A/phase) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Lost Motion |
Shaft |
Encoder |
Output Type |
Electromagnetic Brake |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PKP213D05A | Basic Step Angle - 1.8º | Motor Connection Type - Lead Wire | Type - Standard | Frame Size - 0.79 in20 mm | Motor Length - 1.18 in.30 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 2.8 oz-in0.02 N·m | Current per Phase (A/phase) - 0.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Single | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
- |
Request Quote |
| PKP213D05B | Basic Step Angle - 1.8º | Motor Connection Type - Lead Wire | Type - Standard | Frame Size - 0.79 in20 mm | Motor Length - 1.18 in.30 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 2.8 oz-in0.02 N·m | Current per Phase (A/phase) - 0.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Double | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
- |
Request Quote |
| PKP214D06A | Basic Step Angle - 1.8º | Motor Connection Type - Lead Wire | Type - Standard | Frame Size - 0.79 in20 mm | Motor Length - 1.57 in.40 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 5.1 oz-in0.036 N·m | Current per Phase (A/phase) - 0.6 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Single | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
- |
Request Quote |
| PKP214D06B | Basic Step Angle - 1.8º | Motor Connection Type - Lead Wire | Type - Standard | Frame Size - 0.79 in20 mm | Motor Length - 1.57 in.40 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 5.1 oz-in0.036 N·m | Current per Phase (A/phase) - 0.6 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Double | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
- |
Request Quote |
| PKP223D15A2 | Basic Step Angle - 1.8º | Motor Connection Type - Connector | Type - Standard | Frame Size - 1.1 in28 mm | Motor Length - 1.26 in.32 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 13.4 oz-in0.095 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Single | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
- |
Request Quote |
| PKP223D15B2 | Basic Step Angle - 1.8º | Motor Connection Type - Connector | Type - Standard | Frame Size - 1.1 in28 mm | Motor Length - 1.26 in.32 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 13.4 oz-in0.095 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Double | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
- |
Request Quote |
| PKP225D15A2 | Basic Step Angle - 1.8º | Motor Connection Type - Connector | Type - Standard | Frame Size - 1.1 in28 mm | Motor Length - 2.03 in.51.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 26 oz-in0.19 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Single | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
- |
Request Quote |
| PKP225D15B2 | Basic Step Angle - 1.8º | Motor Connection Type - Connector | Type - Standard | Frame Size - 1.1 in28 mm | Motor Length - 2.03 in.51.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 26 oz-in0.19 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Double | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
- |
Request Quote |
| PKP233D15A | Basic Step Angle - 1.8º | Motor Connection Type - Connector | Type - Standard | Frame Size - 1.38 in35 mm | Motor Length - 1.46 in.37 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 28 oz-in0.2 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Single | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
- |
Request Quote |
| PKP233D15B | Basic Step Angle - 1.8º | Motor Connection Type - Connector | Type - Standard | Frame Size - 1.38 in35 mm | Motor Length - 1.46 in.37 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 28 oz-in0.2 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Double | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
- |
Request Quote |
| PKP235D15A | Basic Step Angle - 1.8º | Motor Connection Type - Connector | Type - Standard | Frame Size - 1.38 in35 mm | Motor Length - 2.05 in.52 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 52 oz-in0.37 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Single | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
- |
Request Quote |
| PKP235D15B | Basic Step Angle - 1.8º | Motor Connection Type - Connector | Type - Standard | Frame Size - 1.38 in35 mm | Motor Length - 2.05 in.52 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 52 oz-in0.37 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Double | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
- |
Request Quote |
| PKP233D08A | Basic Step Angle - 1.8º | Motor Connection Type - Connector | Type - Standard | Frame Size - 1.38 in35 mm | Motor Length - 1.46 in.37 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 28 oz-in0.2 N·m | Current per Phase (A/phase) - 0.85 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Single | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
- |
Request Quote |
| PKP233D08B | Basic Step Angle - 1.8º | Motor Connection Type - Connector | Type - Standard | Frame Size - 1.38 in35 mm | Motor Length - 1.46 in.37 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 28 oz-in0.2 N·m | Current per Phase (A/phase) - 0.85 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Double | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
- |
Request Quote |
| PKP235D08A | Basic Step Angle - 1.8º | Motor Connection Type - Connector | Type - Standard | Frame Size - 1.38 in35 mm | Motor Length - 2.05 in.52 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 52 oz-in0.37 N·m | Current per Phase (A/phase) - 0.85 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Single | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
- |
Request Quote |
| PKP235D08B | Basic Step Angle - 1.8º | Motor Connection Type - Connector | Type - Standard | Frame Size - 1.38 in35 mm | Motor Length - 2.05 in.52 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 52 oz-in0.37 N·m | Current per Phase (A/phase) - 0.85 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Double | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
- |
Request Quote |
| PKP233D15M | Basic Step Angle - 1.8º | Motor Connection Type - Connector | Type - Standard | Frame Size - 1.38 in35 mm | Motor Length - 2.79 in.71 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 28 oz-in0.2 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Single | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Equipped | Request Quote |
CAD
- |
Request Quote |
| PKP235D15M | Basic Step Angle - 1.8º | Motor Connection Type - Connector | Type - Standard | Frame Size - 1.38 in35 mm | Motor Length - 3.39 in.86 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 52 oz-in0.37 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Single | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Equipped | Request Quote |
CAD
- |
Request Quote |
| PKP233D23A | Basic Step Angle - 1.8º | Motor Connection Type - Connector | Type - Standard | Frame Size - 1.38 in35 mm | Motor Length - 1.46 in.37 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 28 oz-in0.2 N·m | Current per Phase (A/phase) - 2.3 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Single | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
- |
Request Quote |
| PKP233D23B | Basic Step Angle - 1.8º | Motor Connection Type - Connector | Type - Standard | Frame Size - 1.38 in35 mm | Motor Length - 1.46 in.37 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 28 oz-in0.2 N·m | Current per Phase (A/phase) - 2.3 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Double | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
- |
Request Quote |
| PKP235D23A | Basic Step Angle - 1.8º | Motor Connection Type - Connector | Type - Standard | Frame Size - 1.38 in35 mm | Motor Length - 2.05 in.52 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 52 oz-in0.37 N·m | Current per Phase (A/phase) - 2.3 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Single | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
- |
Request Quote |
| PKP235D23B | Basic Step Angle - 1.8º | Motor Connection Type - Connector | Type - Standard | Frame Size - 1.38 in35 mm | Motor Length - 2.05 in.52 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 52 oz-in0.37 N·m | Current per Phase (A/phase) - 2.3 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Double | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
- |
Request Quote |
| PKP243D08A2 | Basic Step Angle - 1.8º | Motor Connection Type - Flat Connector | Type - High-Torque | Frame Size - 1.65 in42 mm | Motor Length - 1.3 in.33 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 49 oz-in0.35 N·m | Current per Phase (A/phase) - 0.85 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Single | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
- |
Request Quote |
| PKP243D08B2 | Basic Step Angle - 1.8º | Motor Connection Type - Flat Connector | Type - High-Torque | Frame Size - 1.65 in42 mm | Motor Length - 1.3 in.33 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 49 oz-in0.35 N·m | Current per Phase (A/phase) - 0.85 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Double | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
- |
Request Quote |
| PKP243D15A2 | Basic Step Angle - 1.8º | Motor Connection Type - Flat Connector | Type - High-Torque | Frame Size - 1.65 in42 mm | Motor Length - 1.3 in.33 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 49 oz-in0.35 N·m | Current per Phase (A/phase) - 1.5 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Single | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | Request Quote |
CAD
- |
Request Quote |