One cable, IP66 rated locking connector enables a simple, direct connection between the motor and the driver. Available in three cable outlet directions: output shaft side, vertical and opposite output shaft side. The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.
Item # |
Frame Size |
Driver Voltage Input Power |
Speed-Torque Characteristics |
Holding Torque |
Type |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
AZM46AKH-HS50 | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 495 oz-in3.50 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $1,138.00 |
Add To Cart
Request Quote |
AZM46AKH-PS50 | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 420 oz-in3 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $796.00 |
Add To Cart
Request Quote |
AZM46MKH-HS50 | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 495 oz-in3.50 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $1,334.00 |
Add To Cart
Request Quote |
AZM46MKH-PS50 | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 420 oz-in3 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $992.00 |
Add To Cart
Request Quote |
AZM46ACH-HS100 | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() |
Holding Torque - 708 oz-in5 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $1,138.00 |
Add To Cart
Request Quote |
AZM46MCH-HS100 | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() |
Holding Torque - 708 oz-in5 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $1,334.00 |
Add To Cart
Request Quote |
AZM46AKH-HS100 | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 708 oz-in5 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | $1,138.00 |
Add To Cart
Request Quote |
AZM46MKH-HS100 | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 708 oz-in5 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Shaft - Single | Electromagnetic Brake - Equipped | $1,334.00 |
Add To Cart
Request Quote |
AZM66AKH | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 142 oz-in1 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | $471.00 |
Add To Cart
Request Quote |
AZM66A0KH | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 142 oz-in1 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | $471.00 |
Add To Cart
Request Quote |
AZM66A1KH | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 142 oz-in1 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Key Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | $484.00 |
Add To Cart
Request Quote |
AZM69AKH | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | $477.00 |
Add To Cart
Request Quote |
AZM69A0KH | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | $477.00 |
Add To Cart
Request Quote |
AZM69A1KH | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Key Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | $491.00 |
Add To Cart
Request Quote |
AZM66MKH | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 142 oz-in1 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Equipped | $722.00 |
Add To Cart
Request Quote |
AZM66M0KH | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 142 oz-in1 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Equipped | $722.00 |
Add To Cart
Request Quote |
AZM66M1KH | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 142 oz-in1 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Key Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Equipped | $735.00 |
Add To Cart
Request Quote |
AZM69MKH | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Equipped | $727.00 |
Add To Cart
Request Quote |
AZM69M0KH | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Equipped | $727.00 |
Add To Cart
Request Quote |
AZM69M1KH | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Key Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Equipped | $741.00 |
Add To Cart
Request Quote |
AZM66ACH | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 170 oz-in1.20 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | $471.00 |
Add To Cart
Request Quote |
AZM66A0CH | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 170 oz-in1.20 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | $471.00 |
Add To Cart
Request Quote |
AZM66A1CH | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 170 oz-in1.20 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Key Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | $484.00 |
Add To Cart
Request Quote |
AZM69ACH | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | $477.00 |
Add To Cart
Request Quote |
AZM69A0CH | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | $477.00 |
Add To Cart
Request Quote |