Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
PKP Series 5-Phase Stepper Motors for CVD Driver Fully Closed-Loop Control Type
Stepper Motor Components
The PKP series 5-phase stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.
1 2
Clear
Filter
Frame Size (in)
- 1.1
- 1.65
- 2.36
Frame Size (mm)
- 28
- 42
- 60
Output Shaft
- Metric
Basic Step Angle
- 0.36º
- 0.72º
Current per Phase (A/phase)
- 1.2
- 1.8
- 2.4
Type
- Standard
- High-Torque
- High-Resolution
- Geared
Shaft/Gear Type
- Round Shaft with Flat (No Gearhead)
- Spur Gear (Offset Shaft)
Gear Ratio (X:1) (:1)
- 3.6
- 7.2
- 10
- 20
- 30
Encoder
- None
Motor Connection Type
- Connector
- Flat Connector
Electromagnetic Brake
- Not Equipped
Shaft
- Single
- Double
Item # |
Frame Size |
Output Shaft |
Output Shaft Diameter |
Basic Step Angle |
Speed-Torque Characteristics |
Holding Torque |
Current per Phase |
Shaft/Gear Type |
Gear Ratio (X:1) |
Encoder - Search |
Motor Connection Type |
Electromagnetic Brake |
Shaft |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PKP523N12A | Frame Size - 1.1 in28 mm | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 7.3 oz-in0.052 N·m | Current per Phase - 1.2 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - None | Motor Connection Type - Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | Request Quote | Request Quote |
PKP523N12B | Frame Size - 1.1 in28 mm | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 7.3 oz-in0.052 N·m | Current per Phase - 1.2 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - None | Motor Connection Type - Connector | Electromagnetic Brake - Not Equipped | Shaft - Double | Request Quote | Request Quote |
PKP525N12A | Frame Size - 1.1 in28 mm | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 12.9 oz-in0.091 N·m | Current per Phase - 1.2 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - None | Motor Connection Type - Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | Request Quote | Request Quote |
PKP525N12B | Frame Size - 1.1 in28 mm | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 12.9 oz-in0.091 N·m | Current per Phase - 1.2 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - None | Motor Connection Type - Connector | Electromagnetic Brake - Not Equipped | Shaft - Double | Request Quote | Request Quote |
PKP544MN18A | Frame Size - 1.65 in42 mm | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Basic Step Angle - 0.36º |
Speed-Torque Characteristics
![]() |
Holding Torque - 36 oz-in0.26 N·m | Current per Phase - 1.8 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - None | Motor Connection Type - Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | Request Quote | Request Quote |
PKP544MN18B | Frame Size - 1.65 in42 mm | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Basic Step Angle - 0.36º |
Speed-Torque Characteristics
![]() |
Holding Torque - 36 oz-in0.26 N·m | Current per Phase - 1.8 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - None | Motor Connection Type - Connector | Electromagnetic Brake - Not Equipped | Shaft - Double | Request Quote | Request Quote |
PKP546MN18A | Frame Size - 1.65 in42 mm | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Basic Step Angle - 0.36º |
Speed-Torque Characteristics
![]() |
Holding Torque - 62 oz-in0.44 N·m | Current per Phase - 1.8 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - None | Motor Connection Type - Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | Request Quote | Request Quote |
PKP546MN18B | Frame Size - 1.65 in42 mm | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Basic Step Angle - 0.36º |
Speed-Torque Characteristics
![]() |
Holding Torque - 62 oz-in0.44 N·m | Current per Phase - 1.8 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - None | Motor Connection Type - Connector | Electromagnetic Brake - Not Equipped | Shaft - Double | Request Quote | Request Quote |
PKP564FMN24A | Frame Size - 2.36 in60 mm | Output Shaft - Metric | Output Shaft Diameter - 8 mm | Basic Step Angle - 0.36º |
Speed-Torque Characteristics
![]() |
Holding Torque - 110 oz-in0.78 N·m | Current per Phase - 2.4 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - None | Motor Connection Type - Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | Request Quote | Request Quote |
PKP564FMN24B | Frame Size - 2.36 in60 mm | Output Shaft - Metric | Output Shaft Diameter - 8 mm | Basic Step Angle - 0.36º |
Speed-Torque Characteristics
![]() |
Holding Torque - 110 oz-in0.78 N·m | Current per Phase - 2.4 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - None | Motor Connection Type - Connector | Electromagnetic Brake - Not Equipped | Shaft - Double | Request Quote | Request Quote |
PKP566FMN24A | Frame Size - 2.36 in60 mm | Output Shaft - Metric | Output Shaft Diameter - 8 mm | Basic Step Angle - 0.36º |
Speed-Torque Characteristics
![]() |
Holding Torque - 177 oz-in1.25 N·m | Current per Phase - 2.4 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - None | Motor Connection Type - Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | Request Quote | Request Quote |
PKP566FMN24B | Frame Size - 2.36 in60 mm | Output Shaft - Metric | Output Shaft Diameter - 8 mm | Basic Step Angle - 0.36º |
Speed-Torque Characteristics
![]() |
Holding Torque - 177 oz-in1.25 N·m | Current per Phase - 2.4 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - None | Motor Connection Type - Connector | Electromagnetic Brake - Not Equipped | Shaft - Double | Request Quote | Request Quote |
PKP569FMN24A | Frame Size - 2.36 in60 mm | Output Shaft - Metric | Output Shaft Diameter - 10 mm | Basic Step Angle - 0.36º |
Speed-Torque Characteristics
![]() |
Holding Torque - 320 oz-in2.3 N·m | Current per Phase - 2.4 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - None | Motor Connection Type - Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | Request Quote | Request Quote |
PKP569FMN24B | Frame Size - 2.36 in60 mm | Output Shaft - Metric | Output Shaft Diameter - 10 mm | Basic Step Angle - 0.36º |
Speed-Torque Characteristics
![]() |
Holding Torque - 320 oz-in2.3 N·m | Current per Phase - 2.4 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - None | Motor Connection Type - Connector | Electromagnetic Brake - Not Equipped | Shaft - Double | Request Quote | Request Quote |
PKP543N18A2 | Frame Size - 1.65 in42 mm | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() |
Holding Torque - 31 oz-in0.22 N·m | Current per Phase - 1.8 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - None | Motor Connection Type - Flat Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | Request Quote | Request Quote |
PKP543N18B2 | Frame Size - 1.65 in42 mm | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() |
Holding Torque - 31 oz-in0.22 N·m | Current per Phase - 1.8 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - None | Motor Connection Type - Flat Connector | Electromagnetic Brake - Not Equipped | Shaft - Double | Request Quote | Request Quote |
PKP544N18A2 | Frame Size - 1.65 in42 mm | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() |
Holding Torque - 42 oz-in0.3 N·m | Current per Phase - 1.8 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - None | Motor Connection Type - Flat Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | Request Quote | Request Quote |
PKP544N18B2 | Frame Size - 1.65 in42 mm | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() |
Holding Torque - 42 oz-in0.3 N·m | Current per Phase - 1.8 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - None | Motor Connection Type - Flat Connector | Electromagnetic Brake - Not Equipped | Shaft - Double | Request Quote | Request Quote |
PKP545N18A2 | Frame Size - 1.65 in42 mm | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() |
Holding Torque - 52 oz-in0.37 N·m | Current per Phase - 1.8 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - None | Motor Connection Type - Flat Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | Request Quote | Request Quote |
PKP545N18B2 | Frame Size - 1.65 in42 mm | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() |
Holding Torque - 52 oz-in0.37 N·m | Current per Phase - 1.8 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - None | Motor Connection Type - Flat Connector | Electromagnetic Brake - Not Equipped | Shaft - Double | Request Quote | Request Quote |
PKP546N18A2 | Frame Size - 1.65 in42 mm | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() |
Holding Torque - 71 oz-in0.5 N·m | Current per Phase - 1.8 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - None | Motor Connection Type - Flat Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | Request Quote | Request Quote |
PKP546N18B2 | Frame Size - 1.65 in42 mm | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() |
Holding Torque - 71 oz-in0.5 N·m | Current per Phase - 1.8 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - None | Motor Connection Type - Flat Connector | Electromagnetic Brake - Not Equipped | Shaft - Double | Request Quote | Request Quote |
PKP564FN24A2 | Frame Size - 2.36 in60 mm | Output Shaft - Metric | Output Shaft Diameter - 8 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() |
Holding Torque - 93 oz-in0.66 N·m | Current per Phase - 2.4 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - None | Motor Connection Type - Flat Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | Request Quote | Request Quote |
PKP564FN24B2 | Frame Size - 2.36 in60 mm | Output Shaft - Metric | Output Shaft Diameter - 8 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() |
Holding Torque - 93 oz-in0.66 N·m | Current per Phase - 2.4 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - None | Motor Connection Type - Flat Connector | Electromagnetic Brake - Not Equipped | Shaft - Double | Request Quote | Request Quote |
PKP566FN24A2 | Frame Size - 2.36 in60 mm | Output Shaft - Metric | Output Shaft Diameter - 8 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() |
Holding Torque - 163 oz-in1.15 N·m | Current per Phase - 2.4 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - None | Motor Connection Type - Flat Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | Request Quote | Request Quote |
1 2