Item # |
Frame Size |
Impeller Length |
Motor Mount |
Power Supply |
Function |
Max. Air Flow |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|
MFD915-48 | Frame Size - 3.54 in90 mm | Impeller Length - 5.91 in.150 mm | Motor Mount - Left | Power Supply - 48 VDC | Function - | Max. Air Flow - 106 CFM3 m³/min | Request Quote |
Add To Cart
Request Quote |
MFD915B-48 | Frame Size - 3.54 in90 mm | Impeller Length - 5.91 in.150 mm | Motor Mount - Right | Power Supply - 48 VDC | Function - | Max. Air Flow - 106 CFM3 m³/min | Request Quote |
Add To Cart
Request Quote |
MFD930-48 | Frame Size - 3.54 in90 mm | Impeller Length - 11.81 in.300 mm | Motor Mount - Left | Power Supply - 48 VDC | Function - | Max. Air Flow - 184 CFM5.2 m³/min | Request Quote |
Add To Cart
Request Quote |
MFD930B-48 | Frame Size - 3.54 in90 mm | Impeller Length - 11.81 in.300 mm | Motor Mount - Right | Power Supply - 48 VDC | Function - | Max. Air Flow - 184 CFM5.2 m³/min | Request Quote |
Add To Cart
Request Quote |
MFD915-24 | Frame Size - 3.54 in90 mm | Impeller Length - 5.91 in.150 mm | Motor Mount - Left | Power Supply - 24 VDC | Function - | Max. Air Flow - 106 CFM3 m³/min | $147.00 |
Add To Cart
Request Quote |
MFD915B-24 | Frame Size - 3.54 in90 mm | Impeller Length - 5.91 in.150 mm | Motor Mount - Right | Power Supply - 24 VDC | Function - | Max. Air Flow - 106 CFM3 m³/min | $147.00 |
Add To Cart
Request Quote |
MFD930-24 | Frame Size - 3.54 in90 mm | Impeller Length - 11.81 in.300 mm | Motor Mount - Left | Power Supply - 24 VDC | Function - | Max. Air Flow - 184 CFM5.2 m³/min | $165.00 |
Add To Cart
Request Quote |
MFD930B-24 | Frame Size - 3.54 in90 mm | Impeller Length - 11.81 in.300 mm | Motor Mount - Right | Power Supply - 24 VDC | Function - | Max. Air Flow - 184 CFM5.2 m³/min | $165.00 |
Add To Cart
Request Quote |