Item # |
Frame Size |
Power Supply |
Function |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
Web Price |
Fan Speed Type |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
T-MRE18-TMH-G | Frame Size - 7.09 in180 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $455.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRE20-TBH-G | Frame Size - 7.87 in200 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Contact: ON | Max. Air Flow - 564 CFM16 m³/min | Max. Static Pressure - 1.20 inH2O300 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $444.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRE20-TH-G | Frame Size - 7.87 in200 mm | Power Supply - Three-Phase 220/230 VAC | Function - None | Max. Air Flow - 564 CFM16 m³/min | Max. Static Pressure - 1.20 inH2O300 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $381.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRE20-TMH-G | Frame Size - 7.87 in200 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Max. Air Flow - 564 CFM16 m³/min | Max. Static Pressure - 1.20 inH2O300 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $444.00 | Fan Speed Type - |
Add To Cart
Request Quote |