Item # |
Frame Size |
Power Supply |
Function |
Connection Type |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
CAD |
Web Price |
Fan Speed Type |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||
MRS14-TTM | Frame Size - 5.51 in140 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Terminal Box | Max. Air Flow - 177 CFM5 m³/min | Max. Static Pressure - 0.44 inH2O109 Pa | Fan Kit - Fan Only |
CAD
- ![]() |
Request Quote | Fan Speed Type - |
Add To Cart
Request Quote |
MRS14-TUL | Frame Size - 5.51 in140 mm | Power Supply - Three-Phase 220/230 VAC | Function - None | Connection Type - Terminal Box | Max. Air Flow - 177 CFM5 m³/min | Max. Static Pressure - 0.44 inH2O109 Pa | Fan Kit - Fan Only |
CAD
- ![]() |
Request Quote | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS14-TTM-G | Frame Size - 5.51 in140 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Terminal Box | Max. Air Flow - 177 CFM5 m³/min | Max. Static Pressure - 0.44 inH2O109 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws |
CAD
- ![]() |
Request Quote | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS14-TUL-G | Frame Size - 5.51 in140 mm | Power Supply - Three-Phase 220/230 VAC | Function - None | Connection Type - Terminal Box | Max. Air Flow - 177 CFM5 m³/min | Max. Static Pressure - 0.44 inH2O109 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws |
CAD
- ![]() |
Request Quote | Fan Speed Type - |
Add To Cart
Request Quote |
MRS16-BTA | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Contact: OFF | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only |
CAD
- ![]() |
$222.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRS16-BTM | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only |
CAD
- ![]() |
$234.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRS16-BUL | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 110/115 VAC | Function - None | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only |
CAD
- ![]() |
$124.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRS16-DTA | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 220/230 VAC | Function - Low Speed Alarm - Contact: OFF | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only |
CAD
- ![]() |
$222.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRS16-DTM | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only |
CAD
- ![]() |
$241.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRS16-DUL | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 220/230 VAC | Function - None | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only |
CAD
- ![]() |
$124.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRS16-TTA | Frame Size - 6.30 in160 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Contact: OFF | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only |
CAD
- ![]() |
$222.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRS16-TTM | Frame Size - 6.30 in160 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only |
CAD
- ![]() |
$241.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRS16-TUL | Frame Size - 6.30 in160 mm | Power Supply - Three-Phase 220/230 VAC | Function - None | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only |
CAD
- ![]() |
$124.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS16-BTM-G | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws |
CAD
- ![]() |
$250.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS16-DTM-G | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws |
CAD
- ![]() |
$256.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS16-TTM-G | Frame Size - 6.30 in160 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws |
CAD
- ![]() |
$256.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS16-BTA-G | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Contact | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws |
CAD
- ![]() |
$234.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS16-DTA-G | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 220/230 VAC | Function - Low Speed Alarm - Contact | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws |
CAD
- ![]() |
$234.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS16-TTA-G | Frame Size - 6.30 in160 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Contact | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws |
CAD
- ![]() |
$234.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS16-BUL-G | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 110/115 VAC | Function - None | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws |
CAD
- ![]() |
$139.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS16-DUL-G | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 220/230 VAC | Function - None | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws |
CAD
- ![]() |
$139.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS16-TUL-G | Frame Size - 6.30 in160 mm | Power Supply - Three-Phase 220/230 VAC | Function - None | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws |
CAD
- ![]() |
$139.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS16-BTM-F | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan, Filter, Mounting Screws |
CAD
- ![]() |
$256.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS16-DTM-F | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan, Filter, Mounting Screws |
CAD
- ![]() |
$264.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS16-TTM-F | Frame Size - 6.30 in160 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan, Filter, Mounting Screws |
CAD
- ![]() |
$264.00 | Fan Speed Type - |
Add To Cart
Request Quote |