Large airflow, high static pressure and high-efficient AC input axial fans.

51 - 75 of 99 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Frame Size (in)

  • 5.51
  • 6.30
  • 7.09
  • 7.87
  • 9.84
  • 11.81

Frame Size (mm)

  • 140
  • 160
  • 180
  • 200
  • 250
  • 300

Power Supply

  • Single-Phase 110/115 VAC
  • Single-Phase 220/230 VAC
  • Single-Phase 230 VAC
  • Three-Phase 220/230 VAC

Function

  • Low Speed Alarm - Normally Closed
  • Low Speed Alarm - Normally Open
  • Low Speed Alarm - Electronic
  • None

Fan Kit

  • Fan Only
  • Fan, Finger Guard, Mounting Screws
  • Fan, Filter, Mounting Screws

Item #

Frame Size

Power Supply

Function

Connection Type

Max. Air Flow

Max. Static Pressure

Fan Kit

CAD

Web Price

Fan Speed Type

Add To Cart / Contact Sales
T-MRS16-DUL-F - 6.30 in160 mm - Single-Phase 230 VAC - None - Terminal Box - 258 CFM7.30 m³/min - 0.63 inH2O157 Pa - Fan, Filter, Mounting Screws - $146.00 - Add To Cart
Request Quote
T-MRS16-TUL-F - 6.30 in160 mm - Three-Phase 220/230 VAC - None - Terminal Box - 258 CFM7.30 m³/min - 0.63 inH2O157 Pa - Fan, Filter, Mounting Screws - $146.00 - Add To Cart
Request Quote
T-MRS18-BTM-G - 7.09 in180 mm - Single-Phase 110/115 VAC - Low Speed Alarm - Electronic - Terminal Box - 452 CFM12.80 m³/min - 0.98 inH2O245 Pa - Fan, Finger Guard, Mounting Screws - $361.00 - Add To Cart
Request Quote
T-MRS18-DTM-G - 7.09 in180 mm - Single-Phase 230 VAC - Low Speed Alarm - Electronic - Terminal Box - 452 CFM12.80 m³/min - 0.98 inH2O245 Pa - Fan, Finger Guard, Mounting Screws - $377.00 - Add To Cart
Request Quote
T-MRS18-TTM-G - 7.09 in180 mm - Three-Phase 220/230 VAC - Low Speed Alarm - Electronic - Terminal Box - 452 CFM12.80 m³/min - 0.98 inH2O245 Pa - Fan, Finger Guard, Mounting Screws - $377.00 - Add To Cart
Request Quote
T-MRS18-BUL-G - 7.09 in180 mm - Single-Phase 110/115 VAC - None - Terminal Box - 452 CFM12.80 m³/min - 0.98 inH2O245 Pa - Fan, Finger Guard, Mounting Screws - $226.00 - Add To Cart
Request Quote
T-MRS18-DUL-G - 7.09 in180 mm - Single-Phase 230 VAC - None - Terminal Box - 452 CFM12.80 m³/min - 0.98 inH2O245 Pa - Fan, Finger Guard, Mounting Screws - $237.00 - Add To Cart
Request Quote
T-MRS18-TUL-G - 7.09 in180 mm - Three-Phase 220/230 VAC - None - Terminal Box - 452 CFM12.80 m³/min - 0.98 inH2O245 Pa - Fan, Finger Guard, Mounting Screws - $237.00 - Add To Cart
Request Quote
T-MRS18-BTM-F - 7.09 in180 mm - Single-Phase 110/115 VAC - Low Speed Alarm - Electronic - Terminal Box - 452 CFM12.80 m³/min - 0.98 inH2O245 Pa - Fan, Filter, Mounting Screws - $373.00 - Add To Cart
Request Quote
T-MRS18-DTM-F - 7.09 in180 mm - Single-Phase 230 VAC - Low Speed Alarm - Electronic - Terminal Box - 452 CFM12.80 m³/min - 0.98 inH2O245 Pa - Fan, Filter, Mounting Screws - $393.00 - Add To Cart
Request Quote
T-MRS18-TTM-F - 7.09 in180 mm - Three-Phase 220/230 VAC - Low Speed Alarm - Electronic - Terminal Box - 452 CFM12.80 m³/min - 0.98 inH2O245 Pa - Fan, Filter, Mounting Screws - $393.00 - Add To Cart
Request Quote
T-MRS18-BUL-F - 7.09 in180 mm - Single-Phase 110/115 VAC - None - Terminal Box - 452 CFM12.80 m³/min - 0.98 inH2O245 Pa - Fan, Filter, Mounting Screws - $238.00 - Add To Cart
Request Quote
T-MRS18-DUL-F - 7.09 in180 mm - Single-Phase 230 VAC - None - Terminal Box - 452 CFM12.80 m³/min - 0.98 inH2O245 Pa - Fan, Filter, Mounting Screws - $252.00 - Add To Cart
Request Quote
T-MRS18-TUL-F - 7.09 in180 mm - Three-Phase 220/230 VAC - None - Terminal Box - 452 CFM12.80 m³/min - 0.98 inH2O245 Pa - Fan, Filter, Mounting Screws - $252.00 - Add To Cart
Request Quote
T-MRS20-BM-G - 7.87 in200 mm - Single-Phase 110/115 VAC - Low Speed Alarm - Electronic - Lead Wire - 547 CFM15.50 m³/min - 1.06 inH2O265 Pa - Fan, Finger Guard, Mounting Screws - $448.00 - Add To Cart
Request Quote
T-MRS20-DM-G - 7.87 in200 mm - Single-Phase 230 VAC - Low Speed Alarm - Electronic - Lead Wire - 547 CFM15.50 m³/min - 1.06 inH2O265 Pa - Fan, Finger Guard, Mounting Screws - $471.00 - Add To Cart
Request Quote
T-MRS20-TM-G - 7.87 in200 mm - Three-Phase 220/230 VAC - Low Speed Alarm - Electronic - Lead Wire - 547 CFM15.50 m³/min - 1.06 inH2O265 Pa - Fan, Finger Guard, Mounting Screws - $471.00 - Add To Cart
Request Quote
T-MRS20-BUL-G - 7.87 in200 mm - Single-Phase 110/115 VAC - None - Lead Wire - 547 CFM15.50 m³/min - 1.06 inH2O265 Pa - Fan, Finger Guard, Mounting Screws - $348.00 - Add To Cart
Request Quote
T-MRS20-DUL-G - 7.87 in200 mm - Single-Phase 230 VAC - None - Lead Wire - 547 CFM15.50 m³/min - 1.06 inH2O265 Pa - Fan, Finger Guard, Mounting Screws - $372.00 - Add To Cart
Request Quote
T-MRS20-TUL-G - 7.87 in200 mm - Three-Phase 220/230 VAC - None - Lead Wire - 547 CFM15.50 m³/min - 1.06 inH2O265 Pa - Fan, Finger Guard, Mounting Screws - $372.00 - Add To Cart
Request Quote
T-MRS25-B-G - 9.84 in250 mm - Single-Phase 110/115 VAC - None - Lead Wire - 848 CFM24 m³/min - 1.45 inH2O360 Pa - Fan, Finger Guard, Mounting Screws - $406.00 - Add To Cart
Request Quote
T-MRS25-D-G - 9.84 in250 mm - Single-Phase 220/230 VAC - None - Lead Wire - 848 CFM24 m³/min - 1.45 inH2O360 Pa - Fan, Finger Guard, Mounting Screws - $406.00 - Add To Cart
Request Quote
T-MRS25-T-G - 9.84 in250 mm - Three-Phase 220/230 VAC - None - Lead Wire - 848 CFM24 m³/min - 1.65 inH2O410 Pa - Fan, Finger Guard, Mounting Screws - $406.00 - Add To Cart
Request Quote
T-MRS25-BM-G - 9.84 in250 mm - Single-Phase 110/115 VAC - Low Speed Alarm - Electronic - Lead Wire - 848 CFM24 m³/min - 1.45 inH2O360 Pa - Fan, Finger Guard, Mounting Screws - $494.00 - Add To Cart
Request Quote
T-MRS25-DM-G - 9.84 in250 mm - Single-Phase 220/230 VAC - Low Speed Alarm - Electronic - Lead Wire - 848 CFM24 m³/min - 1.45 inH2O360 Pa - Fan, Finger Guard, Mounting Screws - $494.00 - Add To Cart
Request Quote
51 - 75 of 99 | Results Per Page | View | Unit of Measure
1 2 3 4 

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved