Large airflow, high static pressure and high-efficient AC input axial fans.

76 - 99 of 99 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Frame Size (in)

  • 5.51
  • 6.30
  • 7.09
  • 7.87
  • 9.84
  • 11.81

Frame Size (mm)

  • 140
  • 160
  • 180
  • 200
  • 250
  • 300

Power Supply

  • Single-Phase 110/115 VAC
  • Single-Phase 220/230 VAC
  • Single-Phase 230 VAC
  • Three-Phase 220/230 VAC

Function

  • Low Speed Alarm - Normally Closed
  • Low Speed Alarm - Normally Open
  • Low Speed Alarm - Electronic
  • None

Fan Kit

  • Fan Only
  • Fan, Finger Guard, Mounting Screws
  • Fan, Filter, Mounting Screws

Item #

Frame Size

Power Supply

Function

Connection Type

Max. Air Flow

Max. Static Pressure

Fan Kit

CAD

Web Price

Fan Speed Type

Add To Cart / Contact Sales
T-MRS25-TM-G - 9.84 in250 mm - Three-Phase 220/230 VAC - Low Speed Alarm - Electronic - Lead Wire - 848 CFM24 m³/min - 1.65 inH2O410 Pa - Fan, Finger Guard, Mounting Screws - $494.00 - Add To Cart
Request Quote
T-MRS25-BB-G - 9.84 in250 mm - Single-Phase 110/115 VAC - Low Speed Alarm - Normally Closed - Lead Wire - 848 CFM24 m³/min - 1.45 inH2O360 Pa - Fan, Finger Guard, Mounting Screws - $509.00 - Add To Cart
Request Quote
T-MRS25-DB-G - 9.84 in250 mm - Single-Phase 220/230 VAC - Low Speed Alarm - Normally Closed - Lead Wire - 848 CFM24 m³/min - 1.45 inH2O360 Pa - Fan, Finger Guard, Mounting Screws - $509.00 - Add To Cart
Request Quote
T-MRS25-TB-G - 9.84 in250 mm - Three-Phase 220/230 VAC - Low Speed Alarm - Normally Closed - Lead Wire - 848 CFM24 m³/min - 1.65 inH2O410 Pa - Fan, Finger Guard, Mounting Screws - $509.00 - Add To Cart
Request Quote
MRS18-BH - 7.09 in180 mm - Single-Phase 110/115 VAC - None - Connector - 452 CFM12.80 m³/min - 0.98 inH2O245 Pa - Fan Only - Request Quote - Add To Cart
Request Quote
MRS18-BMH - 7.09 in180 mm - Single-Phase 110/115 VAC - Low Speed Alarm - Electronic - Connector - 452 CFM12.80 m³/min - 0.98 inH2O245 Pa - Fan Only - Request Quote - Add To Cart
Request Quote
MRS18-DH - 7.09 in180 mm - Single-Phase 230 VAC - None - Connector - 452 CFM12.80 m³/min - 0.98 inH2O245 Pa - Fan Only - Request Quote - Add To Cart
Request Quote
MRS18-DMH - 7.09 in180 mm - Single-Phase 230 VAC - Low Speed Alarm - Electronic - Connector - 452 CFM12.80 m³/min - 0.98 inH2O245 Pa - Fan Only - Request Quote - Add To Cart
Request Quote
MRS18-TH - 7.09 in180 mm - Three-Phase 220/230 VAC - None - Connector - 452 CFM12.80 m³/min - 0.98 inH2O245 Pa - Fan Only - Request Quote - Add To Cart
Request Quote
MRS18-TMH - 7.09 in180 mm - Three-Phase 220/230 VAC - Low Speed Alarm - Electronic - Connector - 452 CFM12.80 m³/min - 0.98 inH2O245 Pa - Fan Only - Request Quote - Add To Cart
Request Quote
T-MRS18-BHG - 7.09 in180 mm - Single-Phase 110/115 VAC - None - Connector - 452 CFM12.80 m³/min - 0.98 inH2O245 Pa - Fan, Finger Guard, Mounting Screws - Request Quote - Add To Cart
Request Quote
T-MRS18-DHG - 7.09 in180 mm - Single-Phase 230 VAC - None - Connector - 452 CFM12.80 m³/min - 0.98 inH2O245 Pa - Fan, Finger Guard, Mounting Screws - Request Quote - Add To Cart
Request Quote
T-MRS18-THG - 7.09 in180 mm - Three-Phase 220/230 VAC - None - Connector - 452 CFM12.80 m³/min - 0.98 inH2O245 Pa - Fan, Finger Guard, Mounting Screws - Request Quote - Add To Cart
Request Quote
T-MRS18-BMHG - 7.09 in180 mm - Single-Phase 110/115 VAC - Low Speed Alarm - Electronic - Connector - 452 CFM12.80 m³/min - 0.98 inH2O245 Pa - Fan, Finger Guard, Mounting Screws - Request Quote - Add To Cart
Request Quote
T-MRS18-DMHG - 7.09 in180 mm - Single-Phase 230 VAC - Low Speed Alarm - Electronic - Connector - 452 CFM12.80 m³/min - 0.98 inH2O245 Pa - Fan, Finger Guard, Mounting Screws - Request Quote - Add To Cart
Request Quote
T-MRS18-TMHG - 7.09 in180 mm - Three-Phase 220/230 VAC - Low Speed Alarm - Electronic - Connector - 452 CFM12.80 m³/min - 0.98 inH2O245 Pa - Fan, Finger Guard, Mounting Screws - Request Quote - Add To Cart
Request Quote
T-MRS18-BHF - 7.09 in180 mm - Single-Phase 110/115 VAC - None - Connector - 452 CFM12.80 m³/min - 0.98 inH2O245 Pa - Fan, Filter, Mounting Screws - Request Quote - Add To Cart
Request Quote
T-MRS18-DHF - 7.09 in180 mm - Single-Phase 230 VAC - None - Connector - 452 CFM12.80 m³/min - 0.98 inH2O245 Pa - Fan, Filter, Mounting Screws - Request Quote - Add To Cart
Request Quote
T-MRS18-THF - 7.09 in180 mm - Three-Phase 220/230 VAC - None - Connector - 452 CFM12.80 m³/min - 0.98 inH2O245 Pa - Fan, Filter, Mounting Screws - Request Quote - Add To Cart
Request Quote
T-MRS18-BMHF - 7.09 in180 mm - Single-Phase 110/115 VAC - Low Speed Alarm - Electronic - Connector - 452 CFM12.80 m³/min - 0.98 inH2O245 Pa - Fan, Filter, Mounting Screws - Request Quote - Add To Cart
Request Quote
T-MRS18-DMHF - 7.09 in180 mm - Single-Phase 230 VAC - Low Speed Alarm - Electronic - Connector - 452 CFM12.80 m³/min - 0.98 inH2O245 Pa - Fan, Filter, Mounting Screws - Request Quote - Add To Cart
Request Quote
T-MRS18-TMHF - 7.09 in180 mm - Three-Phase 220/230 VAC - Low Speed Alarm - Electronic - Connector - 452 CFM12.80 m³/min - 0.98 inH2O245 Pa - Fan, Filter, Mounting Screws - Request Quote - Add To Cart
Request Quote
MRS30-EC - 11.81 in300 mm - Single-Phase 220/230 VAC - None - Lead Wire - 1624 CFM46 m³/min - 1.44 inH2O360 Pa - Fan Only - $633.00 - Add To Cart
Request Quote
MRS30-ECB - 11.81 in300 mm - Single-Phase 220/230 VAC - Low Speed Alarm - Normally Closed - Lead Wire - 1624 CFM46 m³/min - 1.44 inH2O360 Pa - Fan Only - $703.00 - Add To Cart
Request Quote
76 - 99 of 99 | Results Per Page | View | Unit of Measure
1 2 3 4 

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved