Item # |
Frame Size |
Power Supply |
Function |
Connection Type |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
CAD |
Web Price |
Fan Speed Type |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
MRS18-BMH | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only | CAD - | Request Quote | Fan Speed Type - |
Add To Cart
Request Quote |
MRS18-DH | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 220/230 VAC | Function - None | Connection Type - Connector | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only | CAD - | Request Quote | Fan Speed Type - |
Add To Cart
Request Quote |
MRS18-DMH | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only | CAD - | Request Quote | Fan Speed Type - |
Add To Cart
Request Quote |
MRS18-TH | Frame Size - 7.09 in180 mm | Power Supply - Three-Phase 220/230 VAC | Function - None | Connection Type - Connector | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only | CAD - | Request Quote | Fan Speed Type - |
Add To Cart
Request Quote |
MRS18-TMH | Frame Size - 7.09 in180 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only | CAD - | Request Quote | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS18-BHG | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 110/115 VAC | Function - None | Connection Type - Connector | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | CAD - | Request Quote | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS18-DHG | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 220/230 VAC | Function - None | Connection Type - Connector | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | CAD - | Request Quote | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS18-THG | Frame Size - 7.09 in180 mm | Power Supply - Three-Phase 220/230 VAC | Function - None | Connection Type - Connector | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | CAD - | Request Quote | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS18-BMHG | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | CAD - | Request Quote | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS18-DMHG | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | CAD - | Request Quote | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS18-TMHG | Frame Size - 7.09 in180 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | CAD - | Request Quote | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS18-BHF | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 110/115 VAC | Function - None | Connection Type - Connector | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Filter, Mounting Screws | CAD - | Request Quote | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS18-DHF | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 220/230 VAC | Function - None | Connection Type - Connector | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Filter, Mounting Screws | CAD - | Request Quote | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS18-THF | Frame Size - 7.09 in180 mm | Power Supply - Three-Phase 220/230 VAC | Function - None | Connection Type - Connector | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Filter, Mounting Screws | CAD - | Request Quote | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS18-BMHF | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Filter, Mounting Screws | CAD - | Request Quote | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS18-DMHF | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Filter, Mounting Screws | CAD - | Request Quote | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS18-TMHF | Frame Size - 7.09 in180 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Filter, Mounting Screws | CAD - | Request Quote | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS20-BM-G | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 547 CFM15.50 m³/min | Max. Static Pressure - 1.06 inH2O265 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | CAD - | $448.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS20-DM-G | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 547 CFM15.50 m³/min | Max. Static Pressure - 1.06 inH2O265 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | CAD - | $471.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS20-TM-G | Frame Size - 7.87 in200 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 547 CFM15.50 m³/min | Max. Static Pressure - 1.06 inH2O265 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | CAD - | $471.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS20-BUL-G | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 110/115 VAC | Function - None | Connection Type - Lead Wire | Max. Air Flow - 547 CFM15.50 m³/min | Max. Static Pressure - 1.06 inH2O265 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | CAD - | $348.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS20-DUL-G | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 220/230 VAC | Function - None | Connection Type - Lead Wire | Max. Air Flow - 547 CFM15.50 m³/min | Max. Static Pressure - 1.06 inH2O265 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | CAD - | $372.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS20-TUL-G | Frame Size - 7.87 in200 mm | Power Supply - Three-Phase 220/230 VAC | Function - None | Connection Type - Lead Wire | Max. Air Flow - 547 CFM15.50 m³/min | Max. Static Pressure - 1.06 inH2O265 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | CAD - | $372.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRS20-BM | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 547 CFM15.50 m³/min | Max. Static Pressure - 1.06 inH2O265 Pa | Fan Kit - Fan Only | CAD - | $420.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRS20-BUL | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 110/115 VAC | Function - None | Connection Type - Lead Wire | Max. Air Flow - 547 CFM15.50 m³/min | Max. Static Pressure - 1.06 inH2O265 Pa | Fan Kit - Fan Only | CAD - | $215.00 | Fan Speed Type - |
Add To Cart
Request Quote |