Item # |
Frame Size |
Power Supply |
Function |
Connection Type |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
CAD |
Web Price |
Fan Speed Type |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
MRS20-DM | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 547 CFM15.50 m³/min | Max. Static Pressure - 1.06 inH2O265 Pa | Fan Kit - Fan Only | CAD - | $442.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRS20-DUL | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 220/230 VAC | Function - None | Connection Type - Lead Wire | Max. Air Flow - 547 CFM15.50 m³/min | Max. Static Pressure - 1.06 inH2O265 Pa | Fan Kit - Fan Only | CAD - | $345.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRS20-TM | Frame Size - 7.87 in200 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 547 CFM15.50 m³/min | Max. Static Pressure - 1.06 inH2O265 Pa | Fan Kit - Fan Only | CAD - | $442.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRS20-TUL | Frame Size - 7.87 in200 mm | Power Supply - Three-Phase 220/230 VAC | Function - None | Connection Type - Lead Wire | Max. Air Flow - 547 CFM15.50 m³/min | Max. Static Pressure - 1.06 inH2O265 Pa | Fan Kit - Fan Only | CAD - | $345.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRS25-B | Frame Size - 9.84 in250 mm | Power Supply - Single-Phase 110/115 VAC | Function - None | Connection Type - Lead Wire | Max. Air Flow - 848 CFM24 m³/min | Max. Static Pressure - 1.45 inH2O360 Pa | Fan Kit - Fan Only | CAD - | $374.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRS25-BB | Frame Size - 9.84 in250 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Contact: ON | Connection Type - Lead Wire | Max. Air Flow - 848 CFM24 m³/min | Max. Static Pressure - 1.45 inH2O360 Pa | Fan Kit - Fan Only | CAD - | $475.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRS25-BM | Frame Size - 9.84 in250 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 848 CFM24 m³/min | Max. Static Pressure - 1.45 inH2O360 Pa | Fan Kit - Fan Only | CAD - | $463.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRS25-D | Frame Size - 9.84 in250 mm | Power Supply - Single-Phase 220/230 VAC | Function - None | Connection Type - Lead Wire | Max. Air Flow - 848 CFM24 m³/min | Max. Static Pressure - 1.45 inH2O360 Pa | Fan Kit - Fan Only | CAD - | $374.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRS25-DB | Frame Size - 9.84 in250 mm | Power Supply - Single-Phase 220/230 VAC | Function - Low Speed Alarm - Contact: ON | Connection Type - Lead Wire | Max. Air Flow - 848 CFM24 m³/min | Max. Static Pressure - 1.45 inH2O360 Pa | Fan Kit - Fan Only | CAD - | $475.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRS25-DM | Frame Size - 9.84 in250 mm | Power Supply - Single-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 848 CFM24 m³/min | Max. Static Pressure - 1.45 inH2O360 Pa | Fan Kit - Fan Only | CAD - | $463.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRS25-T | Frame Size - 9.84 in250 mm | Power Supply - Three-Phase 220/230 VAC | Function - None | Connection Type - Lead Wire | Max. Air Flow - 883 CFM25 m³/min | Max. Static Pressure - 1.65 inH2O410 Pa | Fan Kit - Fan Only | CAD - | $374.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRS25-TB | Frame Size - 9.84 in250 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Contact: ON | Connection Type - Lead Wire | Max. Air Flow - 883 CFM25 m³/min | Max. Static Pressure - 1.65 inH2O410 Pa | Fan Kit - Fan Only | CAD - | $475.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRS25-TM | Frame Size - 9.84 in250 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 883 CFM25 m³/min | Max. Static Pressure - 1.65 inH2O410 Pa | Fan Kit - Fan Only | CAD - | $463.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS25-B-G | Frame Size - 9.84 in250 mm | Power Supply - Single-Phase 110/115 VAC | Function - None | Connection Type - Lead Wire | Max. Air Flow - 848 CFM24 m³/min | Max. Static Pressure - 1.45 inH2O360 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | CAD - | $406.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS25-D-G | Frame Size - 9.84 in250 mm | Power Supply - Single-Phase 220/230 VAC | Function - None | Connection Type - Lead Wire | Max. Air Flow - 848 CFM24 m³/min | Max. Static Pressure - 1.45 inH2O360 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | CAD - | $406.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS25-T-G | Frame Size - 9.84 in250 mm | Power Supply - Three-Phase 220/230 VAC | Function - None | Connection Type - Lead Wire | Max. Air Flow - 848 CFM24 m³/min | Max. Static Pressure - 1.65 inH2O410 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | CAD - | $406.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS25-BM-G | Frame Size - 9.84 in250 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 848 CFM24 m³/min | Max. Static Pressure - 1.45 inH2O360 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | CAD - | $494.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS25-DM-G | Frame Size - 9.84 in250 mm | Power Supply - Single-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 848 CFM24 m³/min | Max. Static Pressure - 1.45 inH2O360 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | CAD - | $494.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS25-TM-G | Frame Size - 9.84 in250 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 848 CFM24 m³/min | Max. Static Pressure - 1.65 inH2O410 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | CAD - | $494.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS25-BB-G | Frame Size - 9.84 in250 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Contact | Connection Type - Lead Wire | Max. Air Flow - 848 CFM24 m³/min | Max. Static Pressure - 1.45 inH2O360 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | CAD - | $509.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS25-DB-G | Frame Size - 9.84 in250 mm | Power Supply - Single-Phase 220/230 VAC | Function - Low Speed Alarm - Contact | Connection Type - Lead Wire | Max. Air Flow - 848 CFM24 m³/min | Max. Static Pressure - 1.45 inH2O360 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | CAD - | $509.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS25-TB-G | Frame Size - 9.84 in250 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Contact | Connection Type - Lead Wire | Max. Air Flow - 848 CFM24 m³/min | Max. Static Pressure - 1.65 inH2O410 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | CAD - | $509.00 | Fan Speed Type - |
Add To Cart
Request Quote |