Item # |
Frame Size |
Power Supply |
Function |
Connection Type |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
CAD |
Web Price |
Fan Speed Type |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
MRS16-DTA | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 220/230 VAC | Function - Low Speed Alarm - Contact: OFF | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only | CAD - | $222.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRS16-DTM | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only | CAD - | $241.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRS16-DUL | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 220/230 VAC | Function - None | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only | CAD - | $124.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRS16-TTA | Frame Size - 6.30 in160 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Contact: OFF | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only | CAD - | $222.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRS16-TTM | Frame Size - 6.30 in160 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only | CAD - | $241.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRS16-TUL | Frame Size - 6.30 in160 mm | Power Supply - Three-Phase 220/230 VAC | Function - None | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only | CAD - | $124.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRS18-BTM | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Terminal Box | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only | CAD - | $339.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRS18-BUL | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 110/115 VAC | Function - None | Connection Type - Terminal Box | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only | CAD - | $205.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRS18-DTM | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Terminal Box | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only | CAD - | $358.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRS18-DUL | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 220/230 VAC | Function - None | Connection Type - Terminal Box | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only | CAD - | $216.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRS18-TTM | Frame Size - 7.09 in180 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Terminal Box | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only | CAD - | $358.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRS18-TUL | Frame Size - 7.09 in180 mm | Power Supply - Three-Phase 220/230 VAC | Function - None | Connection Type - Terminal Box | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only | CAD - | $216.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS18-BTM-G | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Terminal Box | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | CAD - | $361.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS18-DTM-G | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Terminal Box | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | CAD - | $377.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS18-TTM-G | Frame Size - 7.09 in180 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Terminal Box | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | CAD - | $377.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS18-BUL-G | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 110/115 VAC | Function - None | Connection Type - Terminal Box | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | CAD - | $226.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS18-DUL-G | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 220/230 VAC | Function - None | Connection Type - Terminal Box | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | CAD - | $237.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS18-TUL-G | Frame Size - 7.09 in180 mm | Power Supply - Three-Phase 220/230 VAC | Function - None | Connection Type - Terminal Box | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | CAD - | $237.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS18-BTM-F | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Terminal Box | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Filter, Mounting Screws | CAD - | $373.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS18-DTM-F | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Terminal Box | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Filter, Mounting Screws | CAD - | $393.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS18-TTM-F | Frame Size - 7.09 in180 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Terminal Box | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Filter, Mounting Screws | CAD - | $393.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS18-BUL-F | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 110/115 VAC | Function - None | Connection Type - Terminal Box | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Filter, Mounting Screws | CAD - | $238.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS18-DUL-F | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 220/230 VAC | Function - None | Connection Type - Terminal Box | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Filter, Mounting Screws | CAD - | $252.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRS18-TUL-F | Frame Size - 7.09 in180 mm | Power Supply - Three-Phase 220/230 VAC | Function - None | Connection Type - Terminal Box | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Filter, Mounting Screws | CAD - | $252.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRS18-BH | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 110/115 VAC | Function - None | Connection Type - Connector | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only | CAD - | Request Quote | Fan Speed Type - |
Add To Cart
Request Quote |