Item # |
Frame Size |
Thickness |
Power Supply |
Connection Type |
Type |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
Web Price |
Fan Speed Type |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
MU825S-23 | Frame Size - 3.15 in80 mm | Thickness - 0.98 in.25 mm | Power Supply - Single-Phase 115 VAC | Connection Type - Plug | Type - Standard Speed | Max. Air Flow - 19.40 CFM0.55 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan Only | $34.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MU825S-53 | Frame Size - 3.15 in80 mm | Thickness - 0.98 in.25 mm | Power Supply - Single-Phase 220/230 VAC | Connection Type - Plug | Type - Standard Speed | Max. Air Flow - 19.40 CFM0.55 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan Only | $35.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MU825S-23-G | Frame Size - 3.15 in80 mm | Thickness - 0.98 in.25 mm | Power Supply - Single-Phase 115 VAC | Connection Type - Plug | Type - Standard Speed | Max. Air Flow - 19.40 CFM0.55 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $41.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MU825S-53-G | Frame Size - 3.15 in80 mm | Thickness - 0.98 in.25 mm | Power Supply - Single-Phase 220/230 VAC | Connection Type - Plug | Type - Standard Speed | Max. Air Flow - 19.40 CFM0.55 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $42.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MU925M-21 | Frame Size - 3.62 in92 mm | Thickness - 0.98 in.25 mm | Power Supply - Single-Phase 115 VAC | Connection Type - Plug | Type - Middle Speed | Max. Air Flow - 35.80 CFM1 m³/min | Max. Static Pressure - 0.18 inH2O44 Pa | Fan Kit - Fan Only | $34.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MU925M-51 | Frame Size - 3.62 in92 mm | Thickness - 0.98 in.25 mm | Power Supply - Single-Phase 220/230 VAC | Connection Type - Plug | Type - Middle Speed | Max. Air Flow - 35.80 CFM1 m³/min | Max. Static Pressure - 0.18 inH2O44 Pa | Fan Kit - Fan Only | $35.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MU925M-21-GP | Frame Size - 3.62 in92 mm | Thickness - 0.98 in.25 mm | Power Supply - Single-Phase 115 VAC | Connection Type - Plug | Type - Standard Speed | Max. Air Flow - 35.80 CFM1 m³/min | Max. Static Pressure - 0.18 inH2O44 Pa | Fan Kit - Fan, Finger Guard, Plug Cord, Mounting Screws | $48.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MU925M-51-GP | Frame Size - 3.62 in92 mm | Thickness - 0.98 in.25 mm | Power Supply - Single-Phase 220/230 VAC | Connection Type - Plug | Type - Standard Speed | Max. Air Flow - 35.80 CFM1 m³/min | Max. Static Pressure - 0.18 inH2O44 Pa | Fan Kit - Fan, Finger Guard, Plug Cord, Mounting Screws | $50.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MU925S-21 | Frame Size - 3.62 in92 mm | Thickness - 0.98 in.25 mm | Power Supply - Single-Phase 115 VAC | Connection Type - Plug | Type - Standard Speed | Max. Air Flow - 38.80 CFM1.10 m³/min | Max. Static Pressure - 0.24 inH2O59 Pa | Fan Kit - Fan Only | $34.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MU925S-51 | Frame Size - 3.62 in92 mm | Thickness - 0.98 in.25 mm | Power Supply - Single-Phase 220/230 VAC | Connection Type - Plug | Type - Standard Speed | Max. Air Flow - 38.80 CFM1.10 m³/min | Max. Static Pressure - 0.24 inH2O59 Pa | Fan Kit - Fan Only | $35.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MU925S-21-GP | Frame Size - 3.62 in92 mm | Thickness - 0.98 in.25 mm | Power Supply - Single-Phase 115 VAC | Connection Type - Plug | Type - Middle Speed | Max. Air Flow - 38.80 CFM1.10 m³/min | Max. Static Pressure - 0.24 inH2O59 Pa | Fan Kit - Fan, Finger Guard, Plug Cord, Mounting Screws | $48.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MU925S-51-GP | Frame Size - 3.62 in92 mm | Thickness - 0.98 in.25 mm | Power Supply - Single-Phase 220/230 VAC | Connection Type - Plug | Type - Middle Speed | Max. Air Flow - 38.80 CFM1.10 m³/min | Max. Static Pressure - 0.24 inH2O59 Pa | Fan Kit - Fan, Finger Guard, Plug Cord, Mounting Screws | $50.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MU1225M-21 | Frame Size - 4.69 in119 mm | Thickness - 0.98 in.25 mm | Power Supply - Single-Phase 115 VAC | Connection Type - Plug | Type - Middle Speed | Max. Air Flow - 60 CFM1.70 m³/min | Max. Static Pressure - 0.13 inH2O32 Pa | Fan Kit - Fan Only | $33.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MU1225M-51 | Frame Size - 4.69 in119 mm | Thickness - 0.98 in.25 mm | Power Supply - Single-Phase 220/230 VAC | Connection Type - Plug | Type - Middle Speed | Max. Air Flow - 60 CFM1.70 m³/min | Max. Static Pressure - 0.13 inH2O32 Pa | Fan Kit - Fan Only | $34.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MU1225M-21-GP | Frame Size - 4.69 in119 mm | Thickness - 0.98 in.25 mm | Power Supply - Single-Phase 115 VAC | Connection Type - Plug | Type - Standard Speed | Max. Air Flow - 60 CFM1.70 m³/min | Max. Static Pressure - 0.13 inH2O32 Pa | Fan Kit - Fan, Finger Guard, Plug Cord, Mounting Screws | $48.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MU1225M-51-GP | Frame Size - 4.69 in119 mm | Thickness - 0.98 in.25 mm | Power Supply - Single-Phase 220/230 VAC | Connection Type - Plug | Type - Standard Speed | Max. Air Flow - 60 CFM1.70 m³/min | Max. Static Pressure - 0.13 inH2O32 Pa | Fan Kit - Fan, Finger Guard, Plug Cord, Mounting Screws | $50.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MU1225S-21-GP | Frame Size - 4.69 in119 mm | Thickness - 0.98 in.25 mm | Power Supply - Single-Phase 115 VAC | Connection Type - Plug | Type - Middle Speed | Max. Air Flow - 67.10 CFM1.90 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan, Finger Guard, Plug Cord, Mounting Screws | $48.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MU1225S-51-GP | Frame Size - 4.69 in119 mm | Thickness - 0.98 in.25 mm | Power Supply - Single-Phase 220/230 VAC | Connection Type - Plug | Type - Middle Speed | Max. Air Flow - 67.10 CFM1.90 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan, Finger Guard, Plug Cord, Mounting Screws | $50.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MU1238L-21-GP | Frame Size - 4.69 in119 mm | Thickness - 1.5 in.38 mm | Power Supply - Single-Phase 115 VAC | Connection Type - Plug | Type - Low Speed | Max. Air Flow - 67.10 CFM1.90 m³/min | Max. Static Pressure - 0.14 inH2O34 Pa | Fan Kit - Fan, Finger Guard, Plug Cord, Mounting Screws | $48.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MU1238L-51-GP | Frame Size - 4.69 in119 mm | Thickness - 1.5 in.38 mm | Power Supply - Single-Phase 220/230 VAC | Connection Type - Plug | Type - Low Speed | Max. Air Flow - 67.10 CFM1.90 m³/min | Max. Static Pressure - 0.14 inH2O34 Pa | Fan Kit - Fan, Finger Guard, Plug Cord, Mounting Screws | $50.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MU1225S-21 | Frame Size - 4.69 in119 mm | Thickness - 0.98 in.25 mm | Power Supply - Single-Phase 115 VAC | Connection Type - Plug | Type - Standard Speed | Max. Air Flow - 67.10 CFM1.90 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan Only | $33.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MU1225S-51 | Frame Size - 4.69 in119 mm | Thickness - 0.98 in.25 mm | Power Supply - Single-Phase 220/230 VAC | Connection Type - Plug | Type - Standard Speed | Max. Air Flow - 67.10 CFM1.90 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan Only | $34.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MU1238L-21B | Frame Size - 4.69 in119 mm | Thickness - 1.5 in.38 mm | Power Supply - Single-Phase 115 VAC | Connection Type - Plug | Type - Low Speed | Max. Air Flow - 67.10 CFM1.90 m³/min | Max. Static Pressure - 0.14 inH2O34 Pa | Fan Kit - Fan Only | $33.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MU1238L-51B | Frame Size - 4.69 in119 mm | Thickness - 1.5 in.38 mm | Power Supply - Single-Phase 220/230 VAC | Connection Type - Plug | Type - Low Speed | Max. Air Flow - 67.10 CFM1.90 m³/min | Max. Static Pressure - 0.14 inH2O34 Pa | Fan Kit - Fan Only | $34.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MU1238B-21B | Frame Size - 4.69 in119 mm | Thickness - 1.5 in.38 mm | Power Supply - Single-Phase 115 VAC | Connection Type - Plug | Type - Middle Speed | Max. Air Flow - 88.30 CFM2.50 m³/min | Max. Static Pressure - 0.21 inH2O52 Pa | Fan Kit - Fan Only | $33.00 | Fan Speed Type - |
Add To Cart
Request Quote |