Item # |
Frame Size |
Thickness |
Power Supply |
Connection Type |
Type |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
Web Price |
Fan Speed Type |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||
MU1238B-51B | Frame Size - 4.69 in119 mm | Thickness - 1.5 in.38 mm | Power Supply - Single-Phase 220/230 VAC | Connection Type - Plug | Type - Middle Speed | Max. Air Flow - 88.30 CFM2.50 m³/min | Max. Static Pressure - 0.24 inH2O59 Pa | Fan Kit - Fan Only | $34.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MU1238B-21-GP | Frame Size - 4.69 in119 mm | Thickness - 1.5 in.38 mm | Power Supply - Single-Phase 115 VAC | Connection Type - Plug | Type - Middle Speed | Max. Air Flow - 88.30 CFM2.50 m³/min | Max. Static Pressure - 0.21 inH2O52 Pa | Fan Kit - Fan, Finger Guard, Plug Cord, Mounting Screws | $48.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MU1238B-51-GP | Frame Size - 4.69 in119 mm | Thickness - 1.5 in.38 mm | Power Supply - Single-Phase 220/230 VAC | Connection Type - Plug | Type - Middle Speed | Max. Air Flow - 88.30 CFM2.50 m³/min | Max. Static Pressure - 0.24 inH2O59 Pa | Fan Kit - Fan, Finger Guard, Plug Cord, Mounting Screws | $50.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MU1238A-21B | Frame Size - 4.69 in119 mm | Thickness - 1.5 in.38 mm | Power Supply - Single-Phase 115 VAC | Connection Type - Plug | Type - Standard Speed | Max. Air Flow - 106 CFM3 m³/min | Max. Static Pressure - 0.33 inH2O81 Pa | Fan Kit - Fan Only | $33.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MU1238A-51B | Frame Size - 4.69 in119 mm | Thickness - 1.5 in.38 mm | Power Supply - Single-Phase 220/230 VAC | Connection Type - Plug | Type - Standard Speed | Max. Air Flow - 106 CFM3 m³/min | Max. Static Pressure - 0.33 inH2O81 Pa | Fan Kit - Fan Only | $34.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MU1238A-21-GP | Frame Size - 4.69 in119 mm | Thickness - 1.5 in.38 mm | Power Supply - Single-Phase 115 VAC | Connection Type - Plug | Type - Standard Speed | Max. Air Flow - 106 CFM3 m³/min | Max. Static Pressure - 0.33 inH2O81 Pa | Fan Kit - Fan, Finger Guard, Plug Cord, Mounting Screws | $48.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MU1238A-51-GP | Frame Size - 4.69 in119 mm | Thickness - 1.5 in.38 mm | Power Supply - Single-Phase 220/230 VAC | Connection Type - Plug | Type - Standard Speed | Max. Air Flow - 106 CFM3 m³/min | Max. Static Pressure - 0.33 inH2O81 Pa | Fan Kit - Fan, Finger Guard, Plug Cord, Mounting Screws | $50.00 | Fan Speed Type - |
Add To Cart
Request Quote |