Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
BLM R Type Brushless DC Motors
Brushless DC Motor Components
DC Input brushless DC motors for use with BLV Series R Type Drivers.
Clear
Filter
Output Power
- 60 W (1/12 HP)
- 100 W (1/8 HP)
- 200 W (1/4 HP)
- 400 W (1/2 HP)
Shaft/Gear Type
- Round Shaft (No Gearhead)
- Parallel Shaft Gearhead
- Spur Gear (Centered Shaft)
- Hollow Shaft Flat Gearhead
Gear Ratio (X:1) (:1)
- 5
- 10
- 15
- 20
- 30
- 50
- 100
- 200
Electromagnetic Brake
- Equipped
- Not Equipped
Cable Direction
- Opposite Output Shaft Side
- Output Shaft Side
Item # |
Motor Frame Size |
Output Power |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Electromagnetic Brake |
Cable Direction |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BLMR5400K-A-B | Motor Frame Size - 3.54 in.90 mm | Output Power - 400 W (1/2 HP) | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Rated Torque - 11 lb-in1.27 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 1 ~ 4000 | $529.00 | CAD - |
Add To Cart
Request Quote |
BLMR5400K-A-F | Motor Frame Size - 3.54 in.90 mm | Output Power - 400 W (1/2 HP) | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Rated Torque - 11 lb-in1.27 N·m | Electromagnetic Brake - Not Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 1 ~ 4000 | $529.00 | CAD - |
Add To Cart
Request Quote |
BLMR6400SKM-GFV-B / GFV6G10 | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 101 lb-in11.4 N·m | Electromagnetic Brake - Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.1 ~ 400 | $1,005.00 | CAD - |
Add To Cart
Request Quote |
BLMR6400SKM-GFV-B / GFV6G15 | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 151 lb-in17.1 N·m | Electromagnetic Brake - Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.067 ~ 267 | $1,005.00 | CAD - |
Add To Cart
Request Quote |
BLMR6400SKM-GFV-B / GFV6G20 | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 203 lb-in22.9 N·m | Electromagnetic Brake - Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.05 ~ 200 | $1,005.00 | CAD - |
Add To Cart
Request Quote |
BLMR6400SKM-GFV-B / GFV6G30 | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 290 lb-in32.8 N·m | Electromagnetic Brake - Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.033 ~ 133 | $1,019.00 | CAD - |
Add To Cart
Request Quote |
BLMR6400SKM-GFV-B / GFV6G50 | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 487 lb-in55 N·m | Electromagnetic Brake - Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.02 ~ 80 | $1,019.00 | CAD - |
Add To Cart
Request Quote |
BLMR6400SKM-GFV-F / GFV6G10 | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 101 lb-in11.4 N·m | Electromagnetic Brake - Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.1 ~ 400 | $1,005.00 | CAD - |
Add To Cart
Request Quote |
BLMR6400SKM-GFV-F / GFV6G15 | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 151 lb-in17.1 N·m | Electromagnetic Brake - Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.067 ~ 267 | $1,005.00 | CAD - |
Add To Cart
Request Quote |
BLMR6400SKM-GFV-F / GFV6G20 | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 203 lb-in22.9 N·m | Electromagnetic Brake - Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.05 ~ 200 | $1,005.00 | CAD - |
Add To Cart
Request Quote |
BLMR6400SKM-GFV-F / GFV6G30 | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 290 lb-in32.8 N·m | Electromagnetic Brake - Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.033 ~ 133 | $1,019.00 | CAD - |
Add To Cart
Request Quote |
BLMR6400SKM-GFV-F / GFV6G50 | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 487 lb-in55 N·m | Electromagnetic Brake - Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.02 ~ 80 | $1,019.00 | CAD - |
Add To Cart
Request Quote |
BLMR6400SKM-GFV-B / GFS6G10FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 96 lb-in10.8 N·m | Electromagnetic Brake - Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.1 ~ 400 | $1,099.00 | CAD - |
Add To Cart
Request Quote |
BLMR6400SKM-GFV-B / GFS6G15FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 143 lb-in16.2 N·m | Electromagnetic Brake - Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.067 ~ 267 | $1,099.00 | CAD - |
Add To Cart
Request Quote |
BLMR6400SKM-GFV-B / GFS6G20FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 191 lb-in21.6 N·m | Electromagnetic Brake - Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.05 ~ 200 | $1,099.00 | CAD - |
Add To Cart
Request Quote |
BLMR6400SKM-GFV-B / GFS6G30FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 287 lb-in32.4 N·m | Electromagnetic Brake - Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.033 ~ 133 | $1,111.00 | CAD - |
Add To Cart
Request Quote |
BLMR6400SKM-GFV-B / GFS6G50FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 478 lb-in54 N·m | Electromagnetic Brake - Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.02 ~ 80 | $1,111.00 | CAD - |
Add To Cart
Request Quote |
BLMR6400SKM-GFV-B / GFS6G100FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 956 lb-in108 N·m | Electromagnetic Brake - Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.01 ~ 40 | $1,111.00 | CAD - |
Add To Cart
Request Quote |
BLMR6400SKM-GFV-F / GFS6G10FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 96 lb-in10.8 N·m | Electromagnetic Brake - Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.1 ~ 400 | $1,099.00 | CAD - |
Add To Cart
Request Quote |
BLMR6400SKM-GFV-F / GFS6G15FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 143 lb-in16.2 N·m | Electromagnetic Brake - Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.067 ~ 267 | $1,099.00 | CAD - |
Add To Cart
Request Quote |
BLMR6400SKM-GFV-F / GFS6G20FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 191 lb-in21.6 N·m | Electromagnetic Brake - Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.05 ~ 200 | $1,099.00 | CAD - |
Add To Cart
Request Quote |
BLMR6400SKM-GFV-F / GFS6G30FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 287 lb-in32.4 N·m | Electromagnetic Brake - Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.033 ~ 133 | $1,111.00 | CAD - |
Add To Cart
Request Quote |
BLMR6400SKM-GFV-F / GFS6G50FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 478 lb-in54 N·m | Electromagnetic Brake - Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.02 ~ 80 | $1,111.00 | CAD - |
Add To Cart
Request Quote |
BLMR6400SKM-GFV-F / GFS6G100FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 956 lb-in108 N·m | Electromagnetic Brake - Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.01 ~ 40 | $1,111.00 | CAD - |
Add To Cart
Request Quote |
BLMR5400KM-A-B | Motor Frame Size - 3.54 in.90 mm | Output Power - 400 W (1/2 HP) | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Rated Torque - 11 lb-in1.27 N·m | Electromagnetic Brake - Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 1 ~ 4000 | $759.00 | CAD - |
Add To Cart
Request Quote |