Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BLM5400HPK / 5CB50A | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 441.65 lb-in49.9 N·m | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 72 | $700.00 | Type - | CAD - |
Add To Cart
Request Quote |
BLM5200HPK / 5EB100A | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 1-1/8 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 420 lb-in48.4 N·m | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 36 | $798.00 | Type - | CAD - |
Add To Cart
Request Quote |
BLM5200HPK / 5EB200A | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 1-1/8 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 800 lb-in91.3 N·m | Brake Type - | Variable Speed Range (r/min) - 0.4 ~ 18 | $798.00 | Type - | CAD - |
Add To Cart
Request Quote |
BLM5400HPK / 5EB100A | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 1-1/8 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 955.88 lb-in108 N·m | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 36 | $848.00 | Type - | CAD - |
Add To Cart
Request Quote |
BLM5400HPK / 5EB200A | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 1-1/8 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 1814.41 lb-in205 N·m | Brake Type - | Variable Speed Range (r/min) - 0.4 ~ 18 | $848.00 | Type - | CAD - |
Add To Cart
Request Quote |
BLM5200HPK / 5KB300A | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 1160 lb-in132 N·m | Brake Type - | Variable Speed Range (r/min) - 0.27 ~ 12 | $989.00 | Type - | CAD - |
Add To Cart
Request Quote |
BLM5200HPK / 5KB450A | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 450 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 1750 lb-in198 N·m | Brake Type - | Variable Speed Range (r/min) - 0.18 ~ 8 | $989.00 | Type - | CAD - |
Add To Cart
Request Quote |
BLM5200HPK / 5YH100C | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 360 lb-in41 N·m | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 36 | $1,109.00 | Type - | CAD - |
Add To Cart
Request Quote |
BLM5200HPK / 5YH200C | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 730 lb-in82.8 N·m | Brake Type - | Variable Speed Range (r/min) - 0.4 ~ 18 | $1,318.00 | Type - | CAD - |
Add To Cart
Request Quote |
BLM5200HPK / 5KV300C | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 1160 lb-in132 N·m | Brake Type - | Variable Speed Range (r/min) - 0.27 ~ 12 | $1,101.00 | Type - | CAD - |
Add To Cart
Request Quote |
BLM5200HPK / 5KV450C | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 450 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 1750 lb-in198 N·m | Brake Type - | Variable Speed Range (r/min) - 0.18 ~ 8 | $1,101.00 | Type - | CAD - |
Add To Cart
Request Quote |
BLM5400HPK / 5KB300A | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 2637.53 lb-in298 N·m | Brake Type - | Variable Speed Range (r/min) - 0.27 ~ 12 | $1,039.00 | Type - | CAD - |
Add To Cart
Request Quote |
BLM5400HPK / 5KB450A | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 450 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 3814.68 lb-in431 N·m | Brake Type - | Variable Speed Range (r/min) - 0.18 ~ 8 | $1,039.00 | Type - | CAD - |
Add To Cart
Request Quote |
BLM5400HPK / 5KV300C | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 2637.53 lb-in298 N·m | Brake Type - | Variable Speed Range (r/min) - 0.27 ~ 12 | $1,151.00 | Type - | CAD - |
Add To Cart
Request Quote |
BLM5400HPK / 5KV450C | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 450 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 3814.68 lb-in431 N·m | Brake Type - | Variable Speed Range (r/min) - 0.18 ~ 8 | $1,151.00 | Type - | CAD - |
Add To Cart
Request Quote |
BLM5400HPK / 5YH100C | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 778.87 lb-in88 N·m | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 36 | $1,159.00 | Type - | CAD - |
Add To Cart
Request Quote |
BLM5400HPK / 5YH200C | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 1575.44 lb-in178 N·m | Brake Type - | Variable Speed Range (r/min) - 0.4 ~ 18 | $1,368.00 | Type - | CAD - |
Add To Cart
Request Quote |
BLM5200HPK / 5SB600A | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 600 :1 | Output Shaft Diameter - 1-5/8 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 2200 lb-in259 N·m | Brake Type - | Variable Speed Range (r/min) - 0.13 ~ 6 | $1,180.00 | Type - | CAD - |
Add To Cart
Request Quote |
BLM5200HPK / 5SB1200A | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 1200 :1 | Output Shaft Diameter - 1-5/8 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 4500 lb-in518 N·m | Brake Type - | Variable Speed Range (r/min) - 0.07 ~ 3 | $1,180.00 | Type - | CAD - |
Add To Cart
Request Quote |
BLM5400HPK / 5SB600A | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 600 :1 | Output Shaft Diameter - 1-5/8 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 5159.99 lb-in583 N·m | Brake Type - | Variable Speed Range (r/min) - 0.19 ~ 6 | $1,230.00 | Type - | CAD - |
Add To Cart
Request Quote |
BLM5200HPK / 5XH5C | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 18.5 lb-in2.1 N·m | Brake Type - | Variable Speed Range (r/min) - 16 ~ 720 | $863.00 | Type - | CAD - |
Add To Cart
Request Quote |
BLM5200HPK / 5XH10C | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 36 lb-in4.1 N·m | Brake Type - | Variable Speed Range (r/min) - 8 ~ 360 | $863.00 | Type - | CAD - |
Add To Cart
Request Quote |
BLM5200HPK / 5XH15C | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 54 lb-in6.2 N·m | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 240 | $863.00 | Type - | CAD - |
Add To Cart
Request Quote |
BLM5200HPK / 5XH20C | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 73 lb-in8.3 N·m | Brake Type - | Variable Speed Range (r/min) - 4 ~ 180 | $863.00 | Type - | CAD - |
Add To Cart
Request Quote |
BLM5200HPK / 5XH30C | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 118 lb-in13.4 N·m | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 120 | $863.00 | Type - | CAD - |
Add To Cart
Request Quote |