Brushless DC Motors
101 - 125 of 485 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Output Power

  • 15 W (1/50 HP)
  • 30 W (1/25 HP)
  • 50 W (1/15 HP)
  • 60 W (1/12 HP)
  • 100 W (1/8 HP)
  • 120 W (1/6 HP)
  • 200 W (1/4 HP)
  • 300 W (2/5 HP)
  • 400 W (1/2 HP)

Power Input

  • AC
  • DC

Shaft/Gear Type

  • Parallel Shaft Gearhead (Stainless Steel Shaft)
  • Round Shaft (No Gearhead)
  • Round Shaft with Flat (No Gearhead)
  • Parallel Shaft Gearhead
  • Parallel Shaft Gearhead (H1 Food-Grade Lubricant)
  • Parallel Shaft (Foot Mount) Gearhead
  • Right-Angle Hollow Shaft (Stainless Steel) Gearhead
  • Spur Gear (Centered Shaft)
  • Right-Angle Hollow Shaft Gearhead
  • Hollow Shaft Flat Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 10
  • 15
  • 20
  • 30
  • 50
  • 100
  • 200
  • 300
  • 450
  • 600
  • 1200

Output Shaft

  • Imperial
  • Metric

Degree of Protection (Motor)

  • IP40
  • IP44
  • IP54
  • IP65
  • IP66

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Output Power

Power Input

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Brake Type

Variable Speed Range (r/min)

Web Price

Type

CAD

Add To Cart / Contact Sales
Sort by
- 200 W (1/4 HP) - AC - Parallel Shaft Gearhead - 100 :1 - 22 mm - IP66 - 450 lb-in51.6 N·m - - 0.8 ~ 40 $545.00 - - Add To Cart
Request Quote
- 200 W (1/4 HP) - AC - Parallel Shaft Gearhead - 200 :1 - 22 mm - IP66 - 610 lb-in70 N·m - - 0.4 ~ 20 $545.00 - - Add To Cart
Request Quote
- 200 W (1/4 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 5 :1 - 18 mm - IP44 - 21 lb-in2.4 N·m - - 16 ~ 720 $615.00 - - Add To Cart
Request Quote
- 200 W (1/4 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 10 :1 - 18 mm - IP44 - 43 lb-in4.9 N·m - - 8 ~ 360 $615.00 - - Add To Cart
Request Quote
- 200 W (1/4 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 20 :1 - 18 mm - IP44 - 85 lb-in9.7 N·m - - 4 ~ 180 $615.00 - - Add To Cart
Request Quote
- 200 W (1/4 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 30 :1 - 22 mm - IP44 - 115 lb-in13 N·m - - 2.7 ~ 120 $650.00 - - Add To Cart
Request Quote
- 200 W (1/4 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 50 :1 - 22 mm - IP44 - 199 lb-in22.5 N·m - - 1.6 ~ 72 $650.00 - - Add To Cart
Request Quote
- 200 W (1/4 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 100 :1 - 28 mm - IP44 - 420 lb-in48.4 N·m - - 0.8 ~ 36 $798.00 - - Add To Cart
Request Quote
- 200 W (1/4 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 200 :1 - 28 mm - IP44 - 800 lb-in91.3 N·m - - 0.4 ~ 18 $798.00 - - Add To Cart
Request Quote
- 200 W (1/4 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 300 :1 - 32 mm - IP44 - 1160 lb-in132 N·m - - 0.27 ~ 12 $993.00 - - Add To Cart
Request Quote
- 200 W (1/4 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 450 :1 - 32 mm - IP44 - 1750 lb-in198 N·m - - 0.18 ~ 8 $993.00 - - Add To Cart
Request Quote
- 200 W (1/4 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 600 :1 - 40 mm - IP44 - 2200 lb-in259 N·m - - 0.13 ~ 6 $1,179.00 - - Add To Cart
Request Quote
- 200 W (1/4 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 1200 :1 - 40 mm - IP44 - 4500 lb-in518 N·m - - 0.07 ~ 3 $1,179.00 - - Add To Cart
Request Quote
- 200 W (1/4 HP) - AC - Right-Angle Hollow Shaft Gearhead - 5 :1 - 25 mm - IP66 - 18.5 lb-in2.1 N·m - - 16 ~ 720 $863.00 - - Add To Cart
Request Quote
- 200 W (1/4 HP) - AC - Right-Angle Hollow Shaft Gearhead - 10 :1 - 25 mm - IP66 - 36 lb-in4.1 N·m - - 8 ~ 360 $863.00 - - Add To Cart
Request Quote
- 200 W (1/4 HP) - AC - Right-Angle Hollow Shaft Gearhead - 15 :1 - 25 mm - IP66 - 54 lb-in6.2 N·m - - 5.3 ~ 240 $863.00 - - Add To Cart
Request Quote
- 200 W (1/4 HP) - AC - Right-Angle Hollow Shaft Gearhead - 20 :1 - 25 mm - IP66 - 73 lb-in8.3 N·m - - 4 ~ 180 $863.00 - - Add To Cart
Request Quote
- 200 W (1/4 HP) - AC - Right-Angle Hollow Shaft Gearhead - 30 :1 - 25 mm - IP66 - 118 lb-in13.4 N·m - - 2.7 ~ 120 $863.00 - - Add To Cart
Request Quote
- 200 W (1/4 HP) - AC - Right-Angle Hollow Shaft Gearhead - 50 :1 - 25 mm - IP66 - 197 lb-in22.3 N·m - - 1.6 ~ 72 $902.00 - - Add To Cart
Request Quote
- 200 W (1/4 HP) - AC - Right-Angle Hollow Shaft Gearhead - 100 :1 - 30 mm - IP66 - 360 lb-in41 N·m - - 0.8 ~ 36 $1,109.00 - - Add To Cart
Request Quote
- 200 W (1/4 HP) - AC - Right-Angle Hollow Shaft Gearhead - 200 :1 - 30 mm - IP66 - 730 lb-in82.8 N·m - - 0.4 ~ 18 $1,318.00 - - Add To Cart
Request Quote
- 200 W (1/4 HP) - AC - Parallel Shaft Gearhead - 300 :1 - 32 mm - IP66 - 1160 lb-in132 N·m - - 0.27 ~ 12 $1,099.00 - - Add To Cart
Request Quote
- 200 W (1/4 HP) - AC - Parallel Shaft Gearhead - 450 :1 - 32 mm - IP66 - 1750 lb-in198 N·m - - 0.18 ~ 8 $1,099.00 - - Add To Cart
Request Quote
- 200 W (1/4 HP) - AC - Round Shaft (No Gearhead) - - 14 mm - IP66 - 5.625 lb-in0.637 N·m - - 80 ~ 4000 $272.00 - - Add To Cart
Request Quote
- 400 W (1/2 HP) - AC - Parallel Shaft Gearhead - 5 :1 - 7/8 in. - IP66 - 50.40 lb-in5.7 N·m - - 16 ~ 800 $552.00 - - Add To Cart
Request Quote
101 - 125 of 485 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved