Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BLHM015K-A | Output Power - 15 W (1/50 HP) | Power Input - DC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 0.425 lb-in0.048 N·m | Brake Type - | Variable Speed Range (r/min) - 100 ~ 3000 | $174.00 | Type - | CAD - |
Add To Cart
Request Quote |
BLM015HK-A | Output Power - 15 W (1/50 HP) | Power Input - DC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 0.425 lb-in0.048 N·m | Brake Type - | Variable Speed Range (r/min) - 80 ~ 3000 | $150.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
BLM015HK-AC | Output Power - 15 W (1/50 HP) | Power Input - DC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 0.425 lb-in0.048 N·m | Brake Type - | Variable Speed Range (r/min) - 80 ~ 3000 | $157.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
BLM030DHK-A | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 0.85 lb-in0.096 N·m | Brake Type - | Variable Speed Range (r/min) - 80 ~ 3000 | $163.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
BLM030DHK-AC | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 0.85 lb-in0.096 N·m | Brake Type - | Variable Speed Range (r/min) - 80 ~ 3000 | $171.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
BLM230HPM-ACS | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 0.85 lb-in0.096 N·m | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 80 ~ 4000 | $428.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
BLM230HPM-AS | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 0.85 lb-in0.096 N·m | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 80 ~ 4000 | $421.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
BLM230HP-AS | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 0.85 lb-in0.096 N·m | Brake Type - | Variable Speed Range (r/min) - 80 ~ 4000 | $169.00 | Type - | CAD - |
Add To Cart
Request Quote |
BXM230-A2 | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 0.89 lb-in0.10 N·m | Brake Type - | Variable Speed Range (r/min) - | $377.00 | Type - | CAD - |
Add To Cart
Request Quote |
BXM230M-A2 | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 0.89 lb-in0.10 N·m | Brake Type - Power off activated type, automatically controller by the driver | Variable Speed Range (r/min) - | $593.00 | Type - | CAD - |
Add To Cart
Request Quote |
BLHM230KC-A | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 1.02 lb-in0.115 N·m | Brake Type - | Variable Speed Range (r/min) - 100 ~ 3000 | $200.00 | Type - | CAD - |
Add To Cart
Request Quote |
BLM230HK-A | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 1.02 lb-in0.115 N·m | Brake Type - | Variable Speed Range (r/min) - 80 ~ 3000 | $163.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
BLM230HK-AC | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 1.02 lb-in0.115 N·m | Brake Type - | Variable Speed Range (r/min) - 80 ~ 3000 | $171.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
BLHM230KCM-A | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 1.02 lb-in0.115 N·m | Brake Type - | Variable Speed Range (r/min) - 100 ~ 3000 | $402.00 | Type - | CAD - |
Add To Cart
Request Quote |
BLM260HPM-ACS | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 1.6875 lb-in0.191 N·m | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 80 ~ 4000 | $442.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
BLM260HPM-AS | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 1.6875 lb-in0.191 N·m | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 80 ~ 4000 | $436.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
BLM260HP-AS | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 1.6875 lb-in0.191 N·m | Brake Type - | Variable Speed Range (r/min) - 80 ~ 4000 | $186.00 | Type - | CAD - |
Add To Cart
Request Quote |
BLHM450KC-A | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 1.69 lb-in0.191 N·m | Brake Type - | Variable Speed Range (r/min) - 100 ~ 3000 | $216.00 | Type - | CAD - |
Add To Cart
Request Quote |
BLHM450KCM-A | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 1.69 lb-in0.191 N·m | Brake Type - | Variable Speed Range (r/min) - 100 ~ 3000 | $415.00 | Type - | CAD - |
Add To Cart
Request Quote |
BLM250DHK-A | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 1.69 lb-in0.191 N·m | Brake Type - | Variable Speed Range (r/min) - 80 ~ 3000 | $177.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
BLM250DHK-AC | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 1.69 lb-in0.191 N·m | Brake Type - | Variable Speed Range (r/min) - 80 ~ 3000 | $185.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
BLM450HK-A | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 1.69 lb-in0.191 N·m | Brake Type - | Variable Speed Range (r/min) - 80 ~ 3000 | $177.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
BLM450HK-AC | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 1.69 lb-in0.191 N·m | Brake Type - | Variable Speed Range (r/min) - 80 ~ 3000 | $185.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
BXM460-A2 | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 1.75 lb-in0.20 N·m | Brake Type - | Variable Speed Range (r/min) - | $394.00 | Type - | CAD - |
Add To Cart
Request Quote |
BXM460M-A2 | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 1.75 lb-in0.20 N·m | Brake Type - Power off activated type, automatically controller by the driver | Variable Speed Range (r/min) - | $611.00 | Type - | CAD - |
Add To Cart
Request Quote |