Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BLHM015K-5 | Output Power - 15 W (1/50 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 6 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 1.94 lb-in0.22 N·m | Brake Type - | Variable Speed Range (r/min) - 20 ~ 600 | $288.00 | Type - | CAD - |
Add To Cart
Request Quote |
BLM015HK-5CS | Output Power - 15 W (1/50 HP) | Power Input - DC | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 8 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 1.94 lb-in0.22 N·m | Brake Type - | Variable Speed Range (r/min) - 20 ~ 600 | $275.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
BLM015HK-5 | Output Power - 15 W (1/50 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 6 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 1.94 lb-in0.22 N·m | Brake Type - | Variable Speed Range (r/min) - 20 ~ 600 | $260.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
BLM5120HPM-AS | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 3.375 lb-in0.382 N·m | Brake Type - | Variable Speed Range (r/min) - 80 ~ 4000 | $559.00 | Type - | CAD - |
Add To Cart
Request Quote |
BLM5120HP-AS | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 3.375 lb-in0.382 N·m | Brake Type - | Variable Speed Range (r/min) - 80 ~ 4000 | $222.00 | Type - | CAD - |
Add To Cart
Request Quote |
BLHM5100KC-A | Output Power - 100 W (1/8 HP) | Power Input - DC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 3.5 lb-in0.4 N·m | Brake Type - | Variable Speed Range (r/min) - 100 ~ 3000 | $259.00 | Type - | CAD - |
Add To Cart
Request Quote |
BXM5120-A2 | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 3.5 lb-in0.4 N·m | Brake Type - | Variable Speed Range (r/min) - | $396.00 | Type - | CAD - |
Add To Cart
Request Quote |
BXM5120M-A2 | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 3.5 lb-in0.4 N·m | Brake Type - Power off activated type, automatically controller by the driver | Variable Speed Range (r/min) - | $670.00 | Type - | CAD - |
Add To Cart
Request Quote |
BLM230HP-GFV / GFS2G5FR | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 3.5 lb-in0.4 N·m | Brake Type - | Variable Speed Range (r/min) - 16 ~ 800 | $377.00 | Type - | CAD - |
Add To Cart
Request Quote |
BLM230HPM-GFV / GFS2G5FR | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 3.5 lb-in0.4 N·m | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 16 ~ 800 | $606.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
BLHM5100KCM-A | Output Power - 100 W (1/8 HP) | Power Input - DC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 3.5 lb-in0.4 N·m | Brake Type - | Variable Speed Range (r/min) - 100 ~ 3000 | $457.00 | Type - | CAD - |
Add To Cart
Request Quote |
BLM015HK-10 | Output Power - 15 W (1/50 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 6 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 3.8 lb-in0.43 N·m | Brake Type - | Variable Speed Range (r/min) - 10 ~ 300 | $260.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
BLM015HK-10CS | Output Power - 15 W (1/50 HP) | Power Input - DC | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 8 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 3.8 lb-in0.43 N·m | Brake Type - | Variable Speed Range (r/min) - 10 ~ 300 | $275.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
BLM030DHK-5CS | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 8 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 3.8 lb-in0.43 N·m | Brake Type - | Variable Speed Range (r/min) - 16 ~ 600 | $288.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
BLHM015K-10 | Output Power - 15 W (1/50 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 6 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 3.8 lb-in0.43 N·m | Brake Type - | Variable Speed Range (r/min) - 10 ~ 300 | $288.00 | Type - | CAD - |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G5SF | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 3.90 lb-in0.45 N·m | Brake Type - | Variable Speed Range (r/min) - 16 ~ 800 | $373.00 | Type - | CAD - |
Add To Cart
Request Quote |
BLM230HK-GFS / GFS2G5FR | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 4 lb-in0.46 N·m | Brake Type - | Variable Speed Range (r/min) - 16 ~ 600 | $386.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
BLHM230KCM-GFS / GFS2G5FR | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 4 lb-in0.46 N·m | Brake Type - Power Off Activated Type (For load holding) | Variable Speed Range (r/min) - 20 ~ 600 | $625.00 | Type - | CAD - |
Add To Cart
Request Quote |
BLHM230KCM-GFS / GFS2G5 | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 4.6 lb-in0.52 N·m | Brake Type - Power Off Activated Type (For load holding) | Variable Speed Range (r/min) - 20 ~ 600 | $541.00 | Type - | CAD - |
Add To Cart
Request Quote |
BLM230HK-5CS | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 4.6 lb-in0.52 N·m | Brake Type - | Variable Speed Range (r/min) - 16 ~ 600 | $323.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
BLM230HK-GFS / GFS2G5 | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 4.6 lb-in0.52 N·m | Brake Type - | Variable Speed Range (r/min) - 16 ~ 600 | $302.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
BLM230HPM-GFV / GFV2G5S | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 4.7 lb-in0.54 N·m | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 16 ~ 800 | $535.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G5AS | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 4.7 lb-in0.54 N·m | Brake Type - | Variable Speed Range (r/min) - 16 ~ 800 | $306.00 | Type - | CAD - |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G5S | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 4.7 lb-in0.54 N·m | Brake Type - | Variable Speed Range (r/min) - 16 ~ 800 | $306.00 | Type - | CAD - |
Add To Cart
Request Quote |
BLM5200HP-AS | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 5.625 lb-in0.637 N·m | Brake Type - | Variable Speed Range (r/min) - 80 ~ 4000 | $272.00 | Type - | CAD - |
Add To Cart
Request Quote |