La siguiente información está en inglés

Brushless DC Motors

226 - 250 of 505 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Output Power

  • 15 W (1/50 HP)
  • 30 W (1/25 HP)
  • 50 W (1/15 HP)
  • 60 W (1/12 HP)
  • 100 W (1/8 HP)
  • 120 W (1/6 HP)
  • 200 W (1/4 HP)
  • 300 W (2/5 HP)
  • 400 W (1/2 HP)

Power Input

  • AC
  • DC

Shaft/Gear Type

  • Parallel Shaft Gearhead (Stainless Steel Shaft)
  • Round Shaft (No Gearhead)
  • Round Shaft with Flat (No Gearhead)
  • Parallel Shaft Gearhead
  • Parallel Shaft Gearhead (H1 Food-Grade Lubricant)
  • Parallel Shaft (Foot Mount) Gearhead
  • Right-Angle Hollow Shaft (Stainless Steel) Gearhead
  • Spur Gear (Centered Shaft)
  • Right-Angle Hollow Shaft Gearhead
  • Hollow Shaft Flat Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 10
  • 15
  • 20
  • 30
  • 50
  • 100
  • 200
  • 300
  • 450
  • 600
  • 1200

Output Shaft

  • Imperial
  • Metric

Degree of Protection (Motor)

  • IP40
  • IP44
  • IP54
  • IP65
  • IP66
  • IP67

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Output Power

Power Input

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Type

Brake Type

Variable Speed Range (r/min)

Web Price

CAD

Add To Cart / Contact Sales
- 30 W (1/25 HP) - DC - Hollow Shaft Flat Gearhead - 5 :1 - 12 mm - IP65 - 4 lb-in0.46 N·m - - Power Off Activated Type (For load holding) - 20 ~ 600 $625.00 - Add To Cart
Request Quote
- 30 W (1/25 HP) - DC - Hollow Shaft Flat Gearhead - 10 :1 - 12 mm - IP65 - 8.6 lb-in0.98 N·m - - Power Off Activated Type (For load holding) - 10 ~ 300 $625.00 - Add To Cart
Request Quote
- 30 W (1/25 HP) - DC - Hollow Shaft Flat Gearhead - 15 :1 - 12 mm - IP65 - 13.2 lb-in1.5 N·m - - Power Off Activated Type (For load holding) - 6.7 ~ 200 $625.00 - Add To Cart
Request Quote
- 30 W (1/25 HP) - DC - Hollow Shaft Flat Gearhead - 20 :1 - 12 mm - IP65 - 17.70 lb-in2 N·m - - Power Off Activated Type (For load holding) - 5 ~ 150 $625.00 - Add To Cart
Request Quote
- 30 W (1/25 HP) - DC - Hollow Shaft Flat Gearhead - 30 :1 - 12 mm - IP65 - 25 lb-in2.9 N·m - - Power Off Activated Type (For load holding) - 3.3 ~ 100 $640.00 - Add To Cart
Request Quote
- 30 W (1/25 HP) - DC - Hollow Shaft Flat Gearhead - 50 :1 - 12 mm - IP65 - 43 lb-in4.9 N·m - - Power Off Activated Type (For load holding) - 2 ~ 60 $640.00 - Add To Cart
Request Quote
- 30 W (1/25 HP) - DC - Hollow Shaft Flat Gearhead - 100 :1 - 12 mm - IP65 - 86 lb-in9.8 N·m - - Power Off Activated Type (For load holding) - 1 ~ 30 $640.00 - Add To Cart
Request Quote
- 30 W (1/25 HP) - DC - Hollow Shaft Flat Gearhead - 200 :1 - 12 mm - IP65 - 150 lb-in17 N·m - - Power Off Activated Type (For load holding) - 0.5 ~ 15 $653.00 - Add To Cart
Request Quote
- 50 W (1/15 HP) - DC - Parallel Shaft Gearhead - 5 :1 - 15 mm - IP65 - 7.6 lb-in0.86 N·m - - Power Off Activated Type (For load holding) - 20 ~ 600 $570.00 - Add To Cart
Request Quote
- 50 W (1/15 HP) - DC - Parallel Shaft Gearhead - 10 :1 - 15 mm - IP65 - 15 lb-in1.7 N·m - - Power Off Activated Type (For load holding) - 10 ~ 300 $570.00 - Add To Cart
Request Quote
- 50 W (1/15 HP) - DC - Parallel Shaft Gearhead - 15 :1 - 15 mm - IP65 - 23 lb-in2.6 N·m - - Power Off Activated Type (For load holding) - 6.7 ~ 200 $570.00 - Add To Cart
Request Quote
- 50 W (1/15 HP) - DC - Parallel Shaft Gearhead - 20 :1 - 15 mm - IP65 - 30 lb-in3.4 N·m - - Power Off Activated Type (For load holding) - 5 ~ 150 $570.00 - Add To Cart
Request Quote
- 50 W (1/15 HP) - DC - Parallel Shaft Gearhead - 30 :1 - 15 mm - IP65 - 43 lb-in4.9 N·m - - Power Off Activated Type (For load holding) - 3.3 ~ 100 $579.00 - Add To Cart
Request Quote
- 50 W (1/15 HP) - DC - Parallel Shaft Gearhead - 50 :1 - 15 mm - IP65 - 72 lb-in8.2 N·m - - Power Off Activated Type (For load holding) - 2 ~ 60 $579.00 - Add To Cart
Request Quote
- 50 W (1/15 HP) - DC - Parallel Shaft Gearhead - 100 :1 - 15 mm - IP65 - 141 lb-in16 N·m - - Power Off Activated Type (For load holding) - 1 ~ 30 $579.00 - Add To Cart
Request Quote
- 50 W (1/15 HP) - DC - Parallel Shaft Gearhead - 200 :1 - 15 mm - IP65 - 141 lb-in16 N·m - - Power Off Activated Type (For load holding) - 0.5 ~ 15 $590.00 - Add To Cart
Request Quote
- 50 W (1/15 HP) - DC - Hollow Shaft Flat Gearhead - 5 :1 - 15 mm - IP65 - 7.1 lb-in0.81 N·m - - Power Off Activated Type (For load holding) - 20 ~ 600 $698.00 - Add To Cart
Request Quote
- 50 W (1/15 HP) - DC - Hollow Shaft Flat Gearhead - 10 :1 - 15 mm - IP65 - 14.1 lb-in1.6 N·m - - Power Off Activated Type (For load holding) - 10 ~ 300 $698.00 - Add To Cart
Request Quote
- 50 W (1/15 HP) - DC - Hollow Shaft Flat Gearhead - 15 :1 - 15 mm - IP65 - 21 lb-in2.4 N·m - - Power Off Activated Type (For load holding) - 6.7 ~ 200 $698.00 - Add To Cart
Request Quote
- 50 W (1/15 HP) - DC - Hollow Shaft Flat Gearhead - 20 :1 - 15 mm - IP65 - 28 lb-in3.2 N·m - - Power Off Activated Type (For load holding) - 5 ~ 150 $698.00 - Add To Cart
Request Quote
- 50 W (1/15 HP) - DC - Hollow Shaft Flat Gearhead - 30 :1 - 15 mm - IP65 - 43 lb-in4.9 N·m - - Power Off Activated Type (For load holding) - 3.3 ~ 100 $713.00 - Add To Cart
Request Quote
- 50 W (1/15 HP) - DC - Hollow Shaft Flat Gearhead - 50 :1 - 15 mm - IP65 - 71 lb-in8.1 N·m - - Power Off Activated Type (For load holding) - 2 ~ 60 $713.00 - Add To Cart
Request Quote
- 50 W (1/15 HP) - DC - Hollow Shaft Flat Gearhead - 100 :1 - 15 mm - IP65 - 143 lb-in16.2 N·m - - Power Off Activated Type (For load holding) - 1 ~ 30 $713.00 - Add To Cart
Request Quote
- 50 W (1/15 HP) - DC - Hollow Shaft Flat Gearhead - 200 :1 - 15 mm - IP65 - 280 lb-in32.5 N·m - - Power Off Activated Type (For load holding) - 0.5 ~ 15 $725.00 - Add To Cart
Request Quote
- 100 W (1/8 HP) - DC - Parallel Shaft Gearhead - 5 :1 - 18 mm - IP65 - 15.9 lb-in1.8 N·m - - Power Off Activated Type (For load holding) - 20 ~ 600 $644.00 - Add To Cart
Request Quote
226 - 250 of 505 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved