La siguiente información está en inglés

Brushless DC Motors

451 - 475 of 505 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Output Power

  • 15 W (1/50 HP)
  • 30 W (1/25 HP)
  • 50 W (1/15 HP)
  • 60 W (1/12 HP)
  • 100 W (1/8 HP)
  • 120 W (1/6 HP)
  • 200 W (1/4 HP)
  • 300 W (2/5 HP)
  • 400 W (1/2 HP)

Power Input

  • AC
  • DC

Shaft/Gear Type

  • Parallel Shaft Gearhead (Stainless Steel Shaft)
  • Round Shaft (No Gearhead)
  • Round Shaft with Flat (No Gearhead)
  • Parallel Shaft Gearhead
  • Parallel Shaft Gearhead (H1 Food-Grade Lubricant)
  • Parallel Shaft (Foot Mount) Gearhead
  • Right-Angle Hollow Shaft (Stainless Steel) Gearhead
  • Spur Gear (Centered Shaft)
  • Right-Angle Hollow Shaft Gearhead
  • Hollow Shaft Flat Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 10
  • 15
  • 20
  • 30
  • 50
  • 100
  • 200
  • 300
  • 450
  • 600
  • 1200

Output Shaft

  • Imperial
  • Metric

Degree of Protection (Motor)

  • IP40
  • IP44
  • IP54
  • IP65
  • IP66
  • IP67

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Output Power

Power Input

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Type

Brake Type

Variable Speed Range (r/min)

Web Price

CAD

Add To Cart / Contact Sales
- 50 W (1/15 HP) - DC - Round Shaft with Flat (No Gearhead) - - 10 mm - IP65 - 1.69 lb-in0.191 N·m - Connector - - 80 ~ 3000 $185.00 - Add To Cart
Request Quote
- 30 W (1/25 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 5 :1 - 10 mm - IP66 - 4.7 lb-in0.54 N·m - Connector - Power off activated type. Automatically controlled by the driver. - 16 ~ 800 $535.00 - Add To Cart
Request Quote
- 30 W (1/25 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 10 :1 - 10 mm - IP66 - 9.7 lb-in1.1 N·m - Connector - Power off activated type. Automatically controlled by the driver. - 8 ~ 400 $535.00 - Add To Cart
Request Quote
- 30 W (1/25 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 15 :1 - 10 mm - IP66 - 14.1 lb-in1.6 N·m - Connector - Power off activated type. Automatically controlled by the driver. - 5.3 ~ 267 $535.00 - Add To Cart
Request Quote
- 30 W (1/25 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 20 :1 - 10 mm - IP66 - 19.4 lb-in2.2 N·m - Connector - Power off activated type. Automatically controlled by the driver. - 4 ~ 200 $535.00 - Add To Cart
Request Quote
- 30 W (1/25 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 30 :1 - 10 mm - IP66 - 27 lb-in3.1 N·m - Connector - Power off activated type. Automatically controlled by the driver. - 2.7 ~ 133 $544.00 - Add To Cart
Request Quote
- 30 W (1/25 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 50 :1 - 10 mm - IP66 - 46 lb-in5.2 N·m - Connector - Power off activated type. Automatically controlled by the driver. - 1.6 ~ 80 $544.00 - Add To Cart
Request Quote
- 30 W (1/25 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 100 :1 - 10 mm - IP66 - 53 lb-in6 N·m - Connector - Power off activated type. Automatically controlled by the driver. - 0.8 ~ 40 $544.00 - Add To Cart
Request Quote
- 30 W (1/25 HP) - AC - Hollow Shaft Flat Gearhead - 5 :1 - 12 mm - IP66 - 3.5 lb-in0.4 N·m - Connector - Power off activated type. Automatically controlled by the driver. - 16 ~ 800 $606.00 - Add To Cart
Request Quote
- 30 W (1/25 HP) - AC - Hollow Shaft Flat Gearhead - 10 :1 - 12 mm - IP66 - 7.5 lb-in0.85 N·m - Connector - Power off activated type. Automatically controlled by the driver. - 8 ~ 400 $606.00 - Add To Cart
Request Quote
- 30 W (1/25 HP) - AC - Hollow Shaft Flat Gearhead - 15 :1 - 12 mm - IP66 - 11.5 lb-in1.3 N·m - Connector - Power off activated type. Automatically controlled by the driver. - 5.3 ~ 267 $606.00 - Add To Cart
Request Quote
- 30 W (1/25 HP) - AC - Hollow Shaft Flat Gearhead - 20 :1 - 12 mm - IP66 - 15 lb-in1.7 N·m - Connector - Power off activated type. Automatically controlled by the driver. - 4 ~ 200 $606.00 - Add To Cart
Request Quote
- 30 W (1/25 HP) - AC - Hollow Shaft Flat Gearhead - 30 :1 - 12 mm - IP66 - 23 lb-in2.6 N·m - Connector - Power off activated type. Automatically controlled by the driver. - 2.7 ~ 133 $621.00 - Add To Cart
Request Quote
- 30 W (1/25 HP) - AC - Hollow Shaft Flat Gearhead - 50 :1 - 12 mm - IP66 - 38 lb-in4.3 N·m - Connector - Power off activated type. Automatically controlled by the driver. - 1.6 ~ 80 $621.00 - Add To Cart
Request Quote
- 30 W (1/25 HP) - AC - Hollow Shaft Flat Gearhead - 100 :1 - 12 mm - IP66 - 75 lb-in8.50 N·m - Connector - Power off activated type. Automatically controlled by the driver. - 0.8 ~ 40 $621.00 - Add To Cart
Request Quote
- 30 W (1/25 HP) - AC - Hollow Shaft Flat Gearhead - 200 :1 - 12 mm - IP66 - 150 lb-in17 N·m - Connector - Power off activated type. Automatically controlled by the driver. - 0.4 ~ 20 $634.00 - Add To Cart
Request Quote
- 30 W (1/25 HP) - AC - Round Shaft with Flat (No Gearhead) - - 8 mm - IP66 - 0.85 lb-in0.096 N·m - Connector - Power off activated type. Automatically controlled by the driver. - 80 ~ 4000 $428.00 - Add To Cart
Request Quote
- 30 W (1/25 HP) - AC - Round Shaft (No Gearhead) - - 8 mm - IP66 - 0.85 lb-in0.096 N·m - Connector - Power off activated type. Automatically controlled by the driver. - 80 ~ 4000 $421.00 - Add To Cart
Request Quote
- 60 W (1/12 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 5 :1 - 15 mm - IP66 - 7.9 lb-in0.9 N·m - Connector - Power off activated type. Automatically controlled by the driver. - 16 ~ 800 $562.00 - Add To Cart
Request Quote
- 60 W (1/12 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 10 :1 - 15 mm - IP66 - 15.9 lb-in1.8 N·m - Connector - Power off activated type. Automatically controlled by the driver. - 8 ~ 400 $562.00 - Add To Cart
Request Quote
- 60 W (1/12 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 15 :1 - 15 mm - IP66 - 23 lb-in2.7 N·m - Connector - Power off activated type. Automatically controlled by the driver. - 5.3 ~ 267 $562.00 - Add To Cart
Request Quote
- 60 W (1/12 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 20 :1 - 15 mm - IP66 - 31 lb-in3.6 N·m - Connector - Power off activated type. Automatically controlled by the driver. - 4 ~ 200 $562.00 - Add To Cart
Request Quote
- 60 W (1/12 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 30 :1 - 15 mm - IP66 - 46 lb-in5.2 N·m - Connector - Power off activated type. Automatically controlled by the driver. - 2.7 ~ 133 $571.00 - Add To Cart
Request Quote
- 60 W (1/12 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 50 :1 - 15 mm - IP66 - 76 lb-in8.6 N·m - Connector - Power off activated type. Automatically controlled by the driver. - 1.6 ~ 80 $571.00 - Add To Cart
Request Quote
- 60 W (1/12 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 100 :1 - 15 mm - IP66 - 141 lb-in16 N·m - Connector - Power off activated type. Automatically controlled by the driver. - 0.8 ~ 40 $571.00 - Add To Cart
Request Quote
451 - 475 of 505 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved