Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![]()
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
Brushless DC Motors
Brushless DC Motor Components
Brushless DC Motors
Clear
Filter
Output Power
- 15 W (1/50 HP)
- 30 W (1/25 HP)
- 50 W (1/15 HP)
- 60 W (1/12 HP)
- 100 W (1/8 HP)
- 120 W (1/6 HP)
- 200 W (1/4 HP)
- 300 W (2/5 HP)
- 400 W (1/2 HP)
Power Input
- AC
- DC
Shaft/Gear Type
- Parallel Shaft Gearhead (Stainless Steel Shaft)
- Round Shaft (No Gearhead)
- Round Shaft with Flat (No Gearhead)
- Parallel Shaft Gearhead
- Parallel Shaft Gearhead (H1 Food-Grade Lubricant)
- Parallel Shaft (Foot Mount) Gearhead
- Right-Angle Hollow Shaft (Stainless Steel) Gearhead
- Spur Gear (Centered Shaft)
- Right-Angle Hollow Shaft Gearhead
- Hollow Shaft Flat Gearhead
Gear Ratio (X:1) (:1)
- 5
- 10
- 15
- 20
- 30
- 50
- 100
- 200
- 300
- 450
- 600
- 1200
Output Shaft
- Imperial
- Metric
Degree of Protection (Motor)
- IP40
- IP44
- IP54
- IP65
- IP66
- IP67
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Type |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM6400SHP-GFV / GFV6G10AS | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP66 | Rated Torque - 100.80 lb-in11.4 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 8 ~ 400 (reference only when used with an inverter) | $552.00 | CAD - |
Add To Cart
Request Quote |
| BLM6400SHP-GFV / GFV6G15AS | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP66 | Rated Torque - 151.30 lb-in17.1 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 267 (reference only when used with an inverter) | $552.00 | CAD - |
Add To Cart
Request Quote |
| BLM6400SHP-GFV / GFV6G20AS | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP66 | Rated Torque - 202.60 lb-in22.9 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 4 ~ 200 (reference only when used with an inverter) | $552.00 | CAD - |
Add To Cart
Request Quote |
| BLM6400SHP-GFV / GFV6G30AS | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP66 | Rated Torque - 290.30 lb-in32.8 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 133 (reference only when used with an inverter) | $567.00 | CAD - |
Add To Cart
Request Quote |
| BLM6400SHP-GFV / GFV6G50AS | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP66 | Rated Torque - 483.20 lb-in54.6 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 80 (reference only when used with an inverter) | $567.00 | CAD - |
Add To Cart
Request Quote |
| BLM6400SHP-GFV / GFV6G5S | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 50.40 lb-in5.7 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 16 ~ 800 (reference only when used with an inverter) | $552.00 | CAD - |
Add To Cart
Request Quote |
| BLM6400SHP-GFV / GFV6G10S | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 100.80 lb-in11.4 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 8 ~ 400 (reference only when used with an inverter) | $552.00 | CAD - |
Add To Cart
Request Quote |
| BLM6400SHP-GFV / GFV6G15S | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 151.30 lb-in17.1 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 267 (reference only when used with an inverter) | $552.00 | CAD - |
Add To Cart
Request Quote |
| BLM6400SHP-GFV / GFV6G20S | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 202.60 lb-in22.9 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 4 ~ 200 (reference only when used with an inverter) | $552.00 | CAD - |
Add To Cart
Request Quote |
| BLM6400SHP-GFV / GFV6G30S | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 290.30 lb-in32.8 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 133 (reference only when used with an inverter) | $567.00 | CAD - |
Add To Cart
Request Quote |
| BLM6400SHP-GFV / GFV6G50S | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 483.20 lb-in54.6 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 80 (reference only when used with an inverter) | $567.00 | CAD - |
Add To Cart
Request Quote |
| BLM5400HP-AS | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 11.24 lb-in1.27 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 80 ~ 4000 (reference only when used with an inverter) | $315.00 |
CAD
-
|
Add To Cart
Request Quote |
| BLM5400HPK / 5AB5A | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 47.79 lb-in5.4 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 16 ~ 720 (reference only when used with an inverter) | $665.00 | CAD - |
Add To Cart
Request Quote |
| BLM5400HPK / 5AB10A | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 96.47 lb-in10.9 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 8 ~ 360 (reference only when used with an inverter) | $665.00 | CAD - |
Add To Cart
Request Quote |
| BLM5400HPK / 5AB20A | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 192.06 lb-in21.7 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 4 ~ 180 (reference only when used with an inverter) | $665.00 | CAD - |
Add To Cart
Request Quote |
| BLM5400HPK / 5CB30A | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 280.57 lb-in31.7 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 120 (reference only when used with an inverter) | $700.00 | CAD - |
Add To Cart
Request Quote |
| BLM5400HPK / 5CB50A | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 441.65 lb-in49.9 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 72 (reference only when used with an inverter) | $700.00 | CAD - |
Add To Cart
Request Quote |
| BLM5400HPK / 5EB100A | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 1-1/8 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 955.88 lb-in108 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 36 (reference only when used with an inverter) | $848.00 | CAD - |
Add To Cart
Request Quote |
| BLM5400HPK / 5EB200A | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 1-1/8 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 1814.41 lb-in205 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.4 ~ 18 (reference only when used with an inverter) | $848.00 | CAD - |
Add To Cart
Request Quote |
| BLM5400HPK / 5KB300A | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 2637.53 lb-in298 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.27 ~ 12 (reference only when used with an inverter) | $1,039.00 | CAD - |
Add To Cart
Request Quote |
| BLM5400HPK / 5KB450A | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 450 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 3814.68 lb-in431 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.18 ~ 8 (reference only when used with an inverter) | $1,039.00 | CAD - |
Add To Cart
Request Quote |
| BLM5400HPK / 5SB600A | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 600 :1 | Output Shaft Diameter - 1-5/8 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 5159.99 lb-in583 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.19 ~ 6 (reference only when used with an inverter) | $1,230.00 | CAD - |
Add To Cart
Request Quote |
| BLM5400HPK / 5DV100C | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - | Degree of Protection (Motor) - IP66 | Rated Torque - 955.88 lb-in108 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 36 (reference only when used with an inverter) | $851.00 | CAD - |
Add To Cart
Request Quote |
| BLM5400HPK / 5DV200C | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - | Degree of Protection (Motor) - IP66 | Rated Torque - 1814.41 lb-in205 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.4 ~ 18 (reference only when used with an inverter) | $851.00 | CAD - |
Add To Cart
Request Quote |
| BLM5400HPK / 5KV300C | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 2637.53 lb-in298 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.27 ~ 12 (reference only when used with an inverter) | $1,151.00 | CAD - |
Add To Cart
Request Quote |