Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BLM015HK-A | Output Power - 15 W (1/50 HP) | Power Input - DC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 0.425 lb-in0.048 N·m | Brake Type - | Variable Speed Range (r/min) - 80 ~ 3000 | $150.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
BLM015HK-AC | Output Power - 15 W (1/50 HP) | Power Input - DC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 0.425 lb-in0.048 N·m | Brake Type - | Variable Speed Range (r/min) - 80 ~ 3000 | $157.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
BLM030DHK-A | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 0.85 lb-in0.096 N·m | Brake Type - | Variable Speed Range (r/min) - 80 ~ 3000 | $163.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
BLM230HK-A | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 1.02 lb-in0.115 N·m | Brake Type - | Variable Speed Range (r/min) - 80 ~ 3000 | $163.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
BLM230HP-AS | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 0.85 lb-in0.096 N·m | Brake Type - | Variable Speed Range (r/min) - 80 ~ 4000 | $169.00 | Type - | CAD - |
Add To Cart
Request Quote |
BLM030DHK-AC | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 0.85 lb-in0.096 N·m | Brake Type - | Variable Speed Range (r/min) - 80 ~ 3000 | $171.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
BLM230HK-AC | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 1.02 lb-in0.115 N·m | Brake Type - | Variable Speed Range (r/min) - 80 ~ 3000 | $171.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
BLHM015K-A | Output Power - 15 W (1/50 HP) | Power Input - DC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 0.425 lb-in0.048 N·m | Brake Type - | Variable Speed Range (r/min) - 100 ~ 3000 | $174.00 | Type - | CAD - |
Add To Cart
Request Quote |
BLM250DHK-A | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 1.69 lb-in0.191 N·m | Brake Type - | Variable Speed Range (r/min) - 80 ~ 3000 | $177.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
BLM450HK-A | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 1.69 lb-in0.191 N·m | Brake Type - | Variable Speed Range (r/min) - 80 ~ 3000 | $177.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
BLM250DHK-AC | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 1.69 lb-in0.191 N·m | Brake Type - | Variable Speed Range (r/min) - 80 ~ 3000 | $185.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
BLM450HK-AC | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 1.69 lb-in0.191 N·m | Brake Type - | Variable Speed Range (r/min) - 80 ~ 3000 | $185.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
BLM260HP-AS | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 1.6875 lb-in0.191 N·m | Brake Type - | Variable Speed Range (r/min) - 80 ~ 4000 | $186.00 | Type - | CAD - |
Add To Cart
Request Quote |
BLHM230KC-A | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 1.02 lb-in0.115 N·m | Brake Type - | Variable Speed Range (r/min) - 100 ~ 3000 | $200.00 | Type - | CAD - |
Add To Cart
Request Quote |
BLHM450KC-A | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 1.69 lb-in0.191 N·m | Brake Type - | Variable Speed Range (r/min) - 100 ~ 3000 | $216.00 | Type - | CAD - |
Add To Cart
Request Quote |
BLM5120HP-AS | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 3.375 lb-in0.382 N·m | Brake Type - | Variable Speed Range (r/min) - 80 ~ 4000 | $222.00 | Type - | CAD - |
Add To Cart
Request Quote |
BLHM5100KC-A | Output Power - 100 W (1/8 HP) | Power Input - DC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 3.5 lb-in0.4 N·m | Brake Type - | Variable Speed Range (r/min) - 100 ~ 3000 | $259.00 | Type - | CAD - |
Add To Cart
Request Quote |
BLM015HK-5 | Output Power - 15 W (1/50 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 6 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 1.94 lb-in0.22 N·m | Brake Type - | Variable Speed Range (r/min) - 20 ~ 600 | $260.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
BLM015HK-10 | Output Power - 15 W (1/50 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 6 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 3.8 lb-in0.43 N·m | Brake Type - | Variable Speed Range (r/min) - 10 ~ 300 | $260.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
BLM015HK-15 | Output Power - 15 W (1/50 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 6 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 5.7 lb-in0.65 N·m | Brake Type - | Variable Speed Range (r/min) - 6.7 ~ 200 | $260.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
BLM015HK-20 | Output Power - 15 W (1/50 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 6 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 7.3 lb-in0.83 N·m | Brake Type - | Variable Speed Range (r/min) - 5 ~ 150 | $260.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
BLM015HK-30 | Output Power - 15 W (1/50 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 6 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 10.6 lb-in1.2 N·m | Brake Type - | Variable Speed Range (r/min) - 3.3 ~ 100 | $268.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
BLM015HK-50 | Output Power - 15 W (1/50 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 6 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 16.8 lb-in1.9 N·m | Brake Type - | Variable Speed Range (r/min) - 2 ~ 60 | $268.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
BLM015HK-100 | Output Power - 15 W (1/50 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 6 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 17.7 lb-in2 N·m | Brake Type - | Variable Speed Range (r/min) - 1 ~ 30 | $268.00 | Type - Connector | CAD - |
Add To Cart
Request Quote |
BLM5200HP-AS | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 5.625 lb-in0.637 N·m | Brake Type - | Variable Speed Range (r/min) - 80 ~ 4000 | $272.00 | Type - | CAD - |
Add To Cart
Request Quote |