These servo motors are equipped with a battery-free absolute sensor. They are suitable for positioning applications with a large amount of travel, since they achieve high torque in the high speed range.
Item # |
Rated Output Power |
Motor Frame Size |
Rated Torque |
Max Speed (rpm) |
Permissible Speed Range |
Permissible Load Inertia |
Gear/Shaft Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Web Price |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AZXM640AC | Rated Output Power N/A 400 W (1/2 HP) | Motor Frame Size N/A 2.36 in.60 mm | Rated Torque N/A 180 oz-in1.27 N·m | Max Speed (rpm) N/A 5500 | Permissible Speed Range N/A | Permissible Load Inertia N/A 80 oz-in²14.7x10-4 kg·m² | Gear/Shaft Type N/A Round Shaft (No Gear) | Gear Ratio (X:1) N/A | Electromagnetic Brake N/A Not Equipped | $771.00 |
CAD
N/A |
Add To Cart
Request Quote |
| AZXM640MC | Rated Output Power N/A 400 W (1/2 HP) | Motor Frame Size N/A 2.36 in.60 mm | Rated Torque N/A 180 oz-in1.27 N·m | Max Speed (rpm) N/A 5500 | Permissible Speed Range N/A | Permissible Load Inertia N/A 80 oz-in²14.7x10-4 kg·m² | Gear/Shaft Type N/A Round Shaft (No Gear) | Gear Ratio (X:1) N/A | Electromagnetic Brake N/A Equipped | $1,067.00 |
CAD
N/A |
Add To Cart
Request Quote |
| AZXM940AC-PS5 | Rated Output Power N/A 400 W (1/2 HP) | Motor Frame Size N/A 3.54 in.90 mm | Rated Torque N/A 810 oz-in5.72 N·m | Max Speed (rpm) N/A | Permissible Speed Range N/A 0 ~ 1100 r/min | Permissible Load Inertia N/A 2016 oz-in²0.037 kg·m² | Gear/Shaft Type N/A Planetary Gear (PS) | Gear Ratio (X:1) N/A 5 :1 | Electromagnetic Brake N/A Not Equipped | $1,425.00 |
CAD
N/A |
Add To Cart
Request Quote |
| AZXM940AC-PS10 | Rated Output Power N/A 400 W (1/2 HP) | Motor Frame Size N/A 3.54 in.90 mm | Rated Torque N/A 1610 oz-in11.4 N·m | Max Speed (rpm) N/A | Permissible Speed Range N/A 0 ~ 550 r/min | Permissible Load Inertia N/A 8000 oz-in²0.147 kg·m² | Gear/Shaft Type N/A Planetary Gear (PS) | Gear Ratio (X:1) N/A 10 :1 | Electromagnetic Brake N/A Not Equipped | $1,425.00 |
CAD
N/A |
Add To Cart
Request Quote |
| AZXM940AC-PS25 | Rated Output Power N/A 400 W (1/2 HP) | Motor Frame Size N/A 3.54 in.90 mm | Rated Torque N/A 3640 oz-in25.7 N·m | Max Speed (rpm) N/A | Permissible Speed Range N/A 0 ~ 220 r/min | Permissible Load Inertia N/A 49600 oz-in²0.919 kg·m² | Gear/Shaft Type N/A Planetary Gear (PS) | Gear Ratio (X:1) N/A 25 :1 | Electromagnetic Brake N/A Not Equipped | $1,598.00 |
CAD
N/A |
Add To Cart
Request Quote |
| AZXM940MC-PS5 | Rated Output Power N/A 400 W (1/2 HP) | Motor Frame Size N/A 3.54 in.90 mm | Rated Torque N/A 810 oz-in5.72 N·m | Max Speed (rpm) N/A | Permissible Speed Range N/A 0 ~ 1100 r/min | Permissible Load Inertia N/A 2016 oz-in²0.037 kg·m² | Gear/Shaft Type N/A Planetary Gear (PS) | Gear Ratio (X:1) N/A 5 :1 | Electromagnetic Brake N/A Equipped | $1,720.00 |
CAD
N/A |
Add To Cart
Request Quote |
| AZXM940MC-PS10 | Rated Output Power N/A 400 W (1/2 HP) | Motor Frame Size N/A 3.54 in.90 mm | Rated Torque N/A 1610 oz-in11.4 N·m | Max Speed (rpm) N/A | Permissible Speed Range N/A 0 ~ 550 r/min | Permissible Load Inertia N/A 8000 oz-in²0.147 kg·m² | Gear/Shaft Type N/A Planetary Gear (PS) | Gear Ratio (X:1) N/A 10 :1 | Electromagnetic Brake N/A Equipped | $1,720.00 |
CAD
N/A |
Add To Cart
Request Quote |
| AZXM940MC-PS25 | Rated Output Power N/A 400 W (1/2 HP) | Motor Frame Size N/A 3.54 in.90 mm | Rated Torque N/A 3640 oz-in25.7 N·m | Max Speed (rpm) N/A | Permissible Speed Range N/A 0 ~ 220 r/min | Permissible Load Inertia N/A 49600 oz-in²0.919 kg·m² | Gear/Shaft Type N/A Planetary Gear (PS) | Gear Ratio (X:1) N/A 25 :1 | Electromagnetic Brake N/A Equipped | $1,894.00 |
CAD
N/A |
Add To Cart
Request Quote |