COMPANY HEADER
The EH Series is a electric gripper based on a rack-and-pinion mechanism equipped with an AZ Series motor. Its delicate grip, like that of a human hand, assists in automation and labor-saving.
  • DC Input
  • Requires AZ Series DC Input Driver
1 - 4 of 4 | Results Per Page | View |
1 

Item #

Actuator Frame Size

Finger Type

Cover

Input Power

Maximum Grip Force

Maximum Speed

Push Speed

Permissible Load

Permissible Axial Load

Permissible Radial Load

Web Price

CAD

Add To Cart/Request Quote
N/A 46 mm N/A 2-Finger Type N/A Equipped N/A DC N/A 25 N N/A 156 mm/s (78 mm/s each side) N/A 20 mm/s (10 mm/s each side) N/A 5 N N/A N/A $919.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 36 mm N/A 2-Finger Type N/A Equipped N/A DC N/A 7 N N/A 156 mm/s (78 mm/s each side) N/A 20 mm/s (10 mm/s each side) N/A 2 N N/A N/A $919.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 46 mm N/A 3-Finger Type N/A Not Equipped N/A DC N/A 50 N N/A 1200 r/min N/A 12 r/min N/A N/A 15 N N/A 23 N $868.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 46 mm N/A 3-Finger Type N/A Equipped N/A DC N/A 50 N N/A 1200 r/min N/A 12 r/min N/A N/A 15 N N/A 23 N $919.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
1 - 4 of 4 | Results Per Page | View |
1