Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
Electric Gripper / Actuator with AZ Series
Rack and Pinion Systems
The EH Series is a electric gripper based on a rack-and-pinion mechanism equipped with an AZ Series motor. Its delicate grip, like that of a human hand, assists in automation and labor-saving.
- DC Input
- Requires AZ Series DC Input Driver
Clear
Filter
Actuator Frame Size (mm)
- 36
- 46
Finger Type
- 2-Finger Type
- 3-Finger Type
Cover
- Equipped
- Not Equipped
Item # |
Actuator Frame Size |
Finger Type |
Cover |
Input Power |
Maximum Grip Force |
Maximum Speed |
Push Speed |
Permissible Load |
Permissible Axial Load |
Permissible Radial Load |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EH4-AZAKH | Actuator Frame Size - 46 mm | Finger Type - 2-Finger Type | Cover - Equipped | Input Power - DC | Maximum Grip Force - 25 N | Maximum Speed - 156 mm/s (78 mm/s each side) | Push Speed - 20 mm/s (10 mm/s each side) | Permissible Load - 5 N | Permissible Axial Load - | Permissible Radial Load - | Request Quote |
CAD
- ![]() |
Request Quote |
EH3-AZAKH | Actuator Frame Size - 36 mm | Finger Type - 2-Finger Type | Cover - Equipped | Input Power - DC | Maximum Grip Force - 7 N | Maximum Speed - 156 mm/s (78 mm/s each side) | Push Speed - 20 mm/s (10 mm/s each side) | Permissible Load - 2 N | Permissible Axial Load - | Permissible Radial Load - | Request Quote | CAD - | Request Quote |
EH4T-AZAK | Actuator Frame Size - 46 mm | Finger Type - 3-Finger Type | Cover - Not Equipped | Input Power - DC | Maximum Grip Force - 50 N | Maximum Speed - 1200 r/min | Push Speed - 12 r/min | Permissible Load - | Permissible Axial Load - 15 N | Permissible Radial Load - 23 N | Request Quote | CAD - | Request Quote |
EH4T-AZAKH | Actuator Frame Size - 46 mm | Finger Type - 3-Finger Type | Cover - Equipped | Input Power - DC | Maximum Grip Force - 50 N | Maximum Speed - 1200 r/min | Push Speed - 12 r/min | Permissible Load - | Permissible Axial Load - 15 N | Permissible Radial Load - 23 N | Request Quote | CAD - | Request Quote |