Item # |
Actuator Frame Size |
Finger Type |
Cover |
Input Power |
Maximum Grip Force |
Maximum Speed |
Push Speed |
Permissible Load |
Permissible Axial Load |
Permissible Radial Load |
Web Price |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| EH4-AZAKH | Actuator Frame Size N/A 46 mm | Finger Type N/A 2-Finger Type | Cover N/A Equipped | Input Power N/A DC | Maximum Grip Force N/A 25 N | Maximum Speed N/A 156 mm/s (78 mm/s each side) | Push Speed N/A 20 mm/s (10 mm/s each side) | Permissible Load N/A 5 N | Permissible Axial Load N/A | Permissible Radial Load N/A | $919.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| EH3-AZAKH | Actuator Frame Size N/A 36 mm | Finger Type N/A 2-Finger Type | Cover N/A Equipped | Input Power N/A DC | Maximum Grip Force N/A 7 N | Maximum Speed N/A 156 mm/s (78 mm/s each side) | Push Speed N/A 20 mm/s (10 mm/s each side) | Permissible Load N/A 2 N | Permissible Axial Load N/A | Permissible Radial Load N/A | $919.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| EH4T-AZAK | Actuator Frame Size N/A 46 mm | Finger Type N/A 3-Finger Type | Cover N/A Not Equipped | Input Power N/A DC | Maximum Grip Force N/A 50 N | Maximum Speed N/A 1200 r/min | Push Speed N/A 12 r/min | Permissible Load N/A | Permissible Axial Load N/A 15 N | Permissible Radial Load N/A 23 N | $868.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| EH4T-AZAKH | Actuator Frame Size N/A 46 mm | Finger Type N/A 3-Finger Type | Cover N/A Equipped | Input Power N/A DC | Maximum Grip Force N/A 50 N | Maximum Speed N/A 1200 r/min | Push Speed N/A 12 r/min | Permissible Load N/A | Permissible Axial Load N/A 15 N | Permissible Radial Load N/A 23 N | $919.00 |
CAD
N/A
|
Add To Cart
Request Quote |