La siguiente información está en inglés

The smallest high torque 1/4 HP AC induction motors, 4.09 in. (104 mm) and conforms to major safety standards and supports global power supply voltages.

  • 200 W (1/4 HP)
  • 4.09 in. (104 mm)
  • Permissible Torque
    • Round Shaft = 210 oz-in (1.52 N·m)
    • Parallel Shaft Gear = 36 ~ 350 lb-in (4.1 ~ 40 N·m)
    • Right-Angle Gear = 48 ~ 530 lb-in (5.5 ~ 60 N·m)
  • Brake Motors Available
  • Cable or Terminal Box Types
1 - 25 of 228 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Voltage (VAC)

  • Single-Phase 110/115 VAC
  • Single-Phase 220/230 VAC

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead
  • Right-Angle Solid Shaft Gearhead
  • Right-Angle Hollow Shaft Gearhead

Gear Ratio (X:1) (:1)

  • 3
  • 3.6
  • 5
  • 6
  • 7.5
  • 9
  • 12.5
  • 15
  • 18
  • 25
  • 30
  • 36
  • 50
  • 60
  • 75
  • 90
  • 100
  • 120
  • 150
  • 180

Type

  • Terminal Box

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Rated Torque

Rated Speed (rpm)

Web Price

CAD

Add To Cart / Contact Sales
- 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - 14 mm - Not Equipped - 11.25 lb-in [60 Hz]  13.125 lb-in [50 Hz]  1.27 N·m [60 Hz]  1.52 N·m [50 Hz]   - 1500 [60 Hz] 1250 [50 Hz] Request Quote - Add To Cart
Request Quote
- 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - 14 mm - Not Equipped - 11.25 lb-in  1.27 N·m   - 1500 [60 Hz] Request Quote - Add To Cart
Request Quote
- 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3.6 :1 - 18 mm - Not Equipped - 36 lb-in [60 Hz]  43 lb-in [50 Hz]  4.1 N·m [60 Hz]  4.9 N·m [50 Hz]   - 417 [50 Hz] 500 [60 Hz] Request Quote - Add To Cart
Request Quote
- 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 18 mm - Not Equipped - 61 lb-in [60 Hz]  72 lb-in [50 Hz]  6.9 N·m [60 Hz]  8.2 N·m [50 Hz]   - 250 [50 Hz] 300 [60 Hz] Request Quote - Add To Cart
Request Quote
- 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 18 mm - Not Equipped - 108 lb-in [50 Hz]  91 lb-in [60 Hz]  10.3 N·m [60 Hz]  12.3 N·m [50 Hz]   - 167 [50 Hz] 200 [60 Hz] Request Quote - Add To Cart
Request Quote
- 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - Not Equipped - 145 lb-in [60 Hz]  173 lb-in [50 Hz]  16.4 N·m [60 Hz]  19.6 N·m [50 Hz]   - 100 [50 Hz] 120 [60 Hz] Request Quote - Add To Cart
Request Quote
- 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 18 mm - Not Equipped - 174 lb-in [60 Hz]  200 lb-in [50 Hz]  19.7 N·m [60 Hz]  23.5 N·m [50 Hz]   - 83 [50 Hz] 100 [60 Hz] Request Quote - Add To Cart
Request Quote
- 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - Not Equipped - 290 lb-in [60 Hz]  340 lb-in [50 Hz]  32.8 N·m [60 Hz]  39.2 N·m [50 Hz]   - 50 [50 Hz] 60 [60 Hz] Request Quote - Add To Cart
Request Quote
- 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 18 mm - Not Equipped - 340 lb-in [60 Hz]  350 lb-in [50 Hz]  39.3 N·m [60 Hz]  40 N·m [50 Hz]   - 42 [50 Hz] 50 [60 Hz] Request Quote - Add To Cart
Request Quote
- 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 18 mm - Not Equipped - 350 lb-in  40 N·m   - 25 [50 Hz] 30 [60 Hz] Request Quote - Add To Cart
Request Quote
- 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 18 mm - Not Equipped - 350 lb-in  40 N·m   - 20 [60 Hz] 17 [50 Hz] Request Quote - Add To Cart
Request Quote
- 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 18 mm - Not Equipped - 350 lb-in  40 N·m   - 15 [60 Hz] 12.5 [50 Hz] Request Quote - Add To Cart
Request Quote
- 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 18 mm - Not Equipped - 350 lb-in  40 N·m   - 10 [60 Hz] 8.3 [50 Hz] Request Quote - Add To Cart
Request Quote
- 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - 18 mm - Not Equipped - 36 lb-in  4.1 N·m   - 500 Request Quote - Add To Cart
Request Quote
- 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 18 mm - Not Equipped - 61 lb-in  6.9 N·m   - 300 Request Quote - Add To Cart
Request Quote
- 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 18 mm - Not Equipped - 91 lb-in  10.3 N·m   - 200 Request Quote - Add To Cart
Request Quote
- 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - Not Equipped - 145 lb-in  16.4 N·m   - 120 Request Quote - Add To Cart
Request Quote
- 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 18 mm - Not Equipped - 174 lb-in  19.7 N·m   - 100 Request Quote - Add To Cart
Request Quote
- 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - Not Equipped - 290 lb-in  32.8 N·m   - 60 Request Quote - Add To Cart
Request Quote
- 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 18 mm - Not Equipped - 340 lb-in  39.3 N·m   - 50 Request Quote - Add To Cart
Request Quote
- 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 18 mm - Not Equipped - 350 lb-in  40 N·m   - 30 Request Quote - Add To Cart
Request Quote
- 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 18 mm - Not Equipped - 350 lb-in  40 N·m   - 20 Request Quote - Add To Cart
Request Quote
- 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 18 mm - Not Equipped - 350 lb-in  40 N·m   - 15 Request Quote - Add To Cart
Request Quote
- 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 18 mm - Not Equipped - 350 lb-in  40 N·m   - 10 Request Quote - Add To Cart
Request Quote
- 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft Gearhead - 6 :1 - 22 mm - Not Equipped - 49 lb-in [60 Hz]  59 lb-in [50 Hz]  5.6 N·m [60 Hz]  6.7 N·m [50 Hz]   - 250 [50 Hz] 300 [60 Hz] Request Quote - Add To Cart
Request Quote
1 - 25 of 228 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved