The smallest high torque 1/4 HP AC induction motors, 4.09 in. (104 mm) and conforms to major safety standards and supports global power supply voltages.
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Web Price |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BHI62ET-A | Frame Size N/A 4.09 in104 mm | Output Power N/A 200 W (1/4 HP) | Voltage (VAC) N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Output Shaft Diameter N/A 14 mm | Electromagnetic Brake N/A Not Equipped | Rated Torque N/A 11.25 lb-in [60 Hz] 13.125 lb-in [50 Hz] 1.27 N·m [60 Hz] 1.52 N·m [50 Hz] | Rated Speed (rpm) N/A 1500 [60 Hz] 1250 [50 Hz] | QUOTE |
CAD
N/A
|
Add To Cart
Request Quote |
| BHI62FT-A | Frame Size N/A 4.09 in104 mm | Output Power N/A 200 W (1/4 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Output Shaft Diameter N/A 14 mm | Electromagnetic Brake N/A Not Equipped | Rated Torque N/A 11.25 lb-in 1.27 N·m | Rated Speed (rpm) N/A 1500 [60 Hz] | QUOTE |
CAD
N/A
|
Add To Cart
Request Quote |
| BHI62ET-3.6 | Frame Size N/A 4.09 in104 mm | Output Power N/A 200 W (1/4 HP) | Voltage (VAC) N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 3.6 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Rated Torque N/A 36 lb-in [60 Hz] 43 lb-in [50 Hz] 4.1 N·m [60 Hz] 4.9 N·m [50 Hz] | Rated Speed (rpm) N/A 417 [50 Hz] 500 [60 Hz] | QUOTE |
CAD
N/A
|
Add To Cart
Request Quote |
| BHI62ET-6 | Frame Size N/A 4.09 in104 mm | Output Power N/A 200 W (1/4 HP) | Voltage (VAC) N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 6 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Rated Torque N/A 61 lb-in [60 Hz] 72 lb-in [50 Hz] 6.9 N·m [60 Hz] 8.2 N·m [50 Hz] | Rated Speed (rpm) N/A 250 [50 Hz] 300 [60 Hz] | QUOTE |
CAD
N/A
|
Add To Cart
Request Quote |
| BHI62ET-9 | Frame Size N/A 4.09 in104 mm | Output Power N/A 200 W (1/4 HP) | Voltage (VAC) N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 9 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Rated Torque N/A 108 lb-in [50 Hz] 91 lb-in [60 Hz] 10.3 N·m [60 Hz] 12.3 N·m [50 Hz] | Rated Speed (rpm) N/A 167 [50 Hz] 200 [60 Hz] | QUOTE |
CAD
N/A
|
Add To Cart
Request Quote |
| BHI62ET-15 | Frame Size N/A 4.09 in104 mm | Output Power N/A 200 W (1/4 HP) | Voltage (VAC) N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Rated Torque N/A 145 lb-in [60 Hz] 173 lb-in [50 Hz] 16.4 N·m [60 Hz] 19.6 N·m [50 Hz] | Rated Speed (rpm) N/A 100 [50 Hz] 120 [60 Hz] | QUOTE |
CAD
N/A
|
Add To Cart
Request Quote |
| BHI62ET-18 | Frame Size N/A 4.09 in104 mm | Output Power N/A 200 W (1/4 HP) | Voltage (VAC) N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 18 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Rated Torque N/A 174 lb-in [60 Hz] 200 lb-in [50 Hz] 19.7 N·m [60 Hz] 23.5 N·m [50 Hz] | Rated Speed (rpm) N/A 83 [50 Hz] 100 [60 Hz] | QUOTE |
CAD
N/A
|
Add To Cart
Request Quote |
| BHI62ET-30 | Frame Size N/A 4.09 in104 mm | Output Power N/A 200 W (1/4 HP) | Voltage (VAC) N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Rated Torque N/A 290 lb-in [60 Hz] 340 lb-in [50 Hz] 32.8 N·m [60 Hz] 39.2 N·m [50 Hz] | Rated Speed (rpm) N/A 50 [50 Hz] 60 [60 Hz] | QUOTE |
CAD
N/A
|
Add To Cart
Request Quote |
| BHI62ET-36 | Frame Size N/A 4.09 in104 mm | Output Power N/A 200 W (1/4 HP) | Voltage (VAC) N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 36 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Rated Torque N/A 340 lb-in [60 Hz] 350 lb-in [50 Hz] 39.3 N·m [60 Hz] 40 N·m [50 Hz] | Rated Speed (rpm) N/A 42 [50 Hz] 50 [60 Hz] | QUOTE |
CAD
N/A
|
Add To Cart
Request Quote |
| BHI62ET-60 | Frame Size N/A 4.09 in104 mm | Output Power N/A 200 W (1/4 HP) | Voltage (VAC) N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 60 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Rated Torque N/A 350 lb-in 40 N·m | Rated Speed (rpm) N/A 25 [50 Hz] 30 [60 Hz] | QUOTE |
CAD
N/A
|
Add To Cart
Request Quote |
| BHI62ET-90 | Frame Size N/A 4.09 in104 mm | Output Power N/A 200 W (1/4 HP) | Voltage (VAC) N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 90 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Rated Torque N/A 350 lb-in 40 N·m | Rated Speed (rpm) N/A 20 [60 Hz] 17 [50 Hz] | QUOTE |
CAD
N/A
|
Add To Cart
Request Quote |
| BHI62ET-120 | Frame Size N/A 4.09 in104 mm | Output Power N/A 200 W (1/4 HP) | Voltage (VAC) N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 120 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Rated Torque N/A 350 lb-in 40 N·m | Rated Speed (rpm) N/A 15 [60 Hz] 12.5 [50 Hz] | QUOTE |
CAD
N/A
|
Add To Cart
Request Quote |
| BHI62ET-180 | Frame Size N/A 4.09 in104 mm | Output Power N/A 200 W (1/4 HP) | Voltage (VAC) N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 180 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Rated Torque N/A 350 lb-in 40 N·m | Rated Speed (rpm) N/A 10 [60 Hz] 8.3 [50 Hz] | QUOTE |
CAD
N/A
|
Add To Cart
Request Quote |
| BHI62FT-3.6 | Frame Size N/A 4.09 in104 mm | Output Power N/A 200 W (1/4 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 3.6 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Rated Torque N/A 36 lb-in 4.1 N·m | Rated Speed (rpm) N/A 500 | QUOTE |
CAD
N/A
|
Add To Cart
Request Quote |
| BHI62FT-6 | Frame Size N/A 4.09 in104 mm | Output Power N/A 200 W (1/4 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 6 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Rated Torque N/A 61 lb-in 6.9 N·m | Rated Speed (rpm) N/A 300 | QUOTE |
CAD
N/A
|
Add To Cart
Request Quote |
| BHI62FT-9 | Frame Size N/A 4.09 in104 mm | Output Power N/A 200 W (1/4 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 9 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Rated Torque N/A 91 lb-in 10.3 N·m | Rated Speed (rpm) N/A 200 | QUOTE |
CAD
N/A
|
Add To Cart
Request Quote |
| BHI62FT-15 | Frame Size N/A 4.09 in104 mm | Output Power N/A 200 W (1/4 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Rated Torque N/A 145 lb-in 16.4 N·m | Rated Speed (rpm) N/A 120 | QUOTE |
CAD
N/A
|
Add To Cart
Request Quote |
| BHI62FT-18 | Frame Size N/A 4.09 in104 mm | Output Power N/A 200 W (1/4 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 18 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Rated Torque N/A 174 lb-in 19.7 N·m | Rated Speed (rpm) N/A 100 | QUOTE |
CAD
N/A
|
Add To Cart
Request Quote |
| BHI62FT-30 | Frame Size N/A 4.09 in104 mm | Output Power N/A 200 W (1/4 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Rated Torque N/A 290 lb-in 32.8 N·m | Rated Speed (rpm) N/A 60 | QUOTE |
CAD
N/A
|
Add To Cart
Request Quote |
| BHI62FT-36 | Frame Size N/A 4.09 in104 mm | Output Power N/A 200 W (1/4 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 36 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Rated Torque N/A 340 lb-in 39.3 N·m | Rated Speed (rpm) N/A 50 | QUOTE |
CAD
N/A
|
Add To Cart
Request Quote |
| BHI62FT-60 | Frame Size N/A 4.09 in104 mm | Output Power N/A 200 W (1/4 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 60 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Rated Torque N/A 350 lb-in 40 N·m | Rated Speed (rpm) N/A 30 | QUOTE |
CAD
N/A
|
Add To Cart
Request Quote |
| BHI62FT-90 | Frame Size N/A 4.09 in104 mm | Output Power N/A 200 W (1/4 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 90 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Rated Torque N/A 350 lb-in 40 N·m | Rated Speed (rpm) N/A 20 | QUOTE |
CAD
N/A
|
Add To Cart
Request Quote |
| BHI62FT-120 | Frame Size N/A 4.09 in104 mm | Output Power N/A 200 W (1/4 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 120 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Rated Torque N/A 350 lb-in 40 N·m | Rated Speed (rpm) N/A 15 | QUOTE |
CAD
N/A
|
Add To Cart
Request Quote |
| BHI62FT-180 | Frame Size N/A 4.09 in104 mm | Output Power N/A 200 W (1/4 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 180 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Rated Torque N/A 350 lb-in 40 N·m | Rated Speed (rpm) N/A 10 | QUOTE |
CAD
N/A
|
Add To Cart
Request Quote |
| BHI62ET-6RA | Frame Size N/A 4.09 in104 mm | Output Power N/A 200 W (1/4 HP) | Voltage (VAC) N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) N/A 6 :1 | Output Shaft Diameter N/A 22 mm | Electromagnetic Brake N/A Not Equipped | Rated Torque N/A 49 lb-in [60 Hz] 59 lb-in [50 Hz] 5.6 N·m [60 Hz] 6.7 N·m [50 Hz] | Rated Speed (rpm) N/A 250 [50 Hz] 300 [60 Hz] | QUOTE |
CAD
N/A
|
Add To Cart
Request Quote |