The PKE Series Stepper Motors are designed to provide high performance and energy savings. To achieve constant maximum torque output with lower heat generation and save energy, the motor losses have been substantially reduced allowing them to be operated for longer hours at high speed which is not possible with conventional stepper motors. For use with RKII Series AC Input Drivers.

  • 3.35 in. (85 mm) Frame Size
  • 5-Phase, New Pentagon (0.72º)
  • Incremental Encoder
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Motor Length (in.)

  • 2.68
  • 3.86
  • 5.04

Motor Length (mm)

  • 68
  • 98
  • 128

Item #

Frame Size

Motor Length

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Encoder

Shaft

Electromagnetic Brake

Step Angle

Encoder Output

Web Price

CAD

Add To Cart / Contact Sales
PKE596RC2 - 3.35 in85 mm - 2.68 in.68 mm
 
- 290 oz-in2.1 N·m - Round Shaft with Flat (No Gearhead) - - Equipped - Single - Not Equipped - 0.72 ° - $259.00 - Add To Cart
Request Quote
PKE599RC2 - 3.35 in85 mm - 3.86 in.98 mm
 
- 580 oz-in4.1 N·m - Round Shaft with Flat (No Gearhead) - - Equipped - Single - Not Equipped - 0.72 ° - $308.00 - Add To Cart
Request Quote
PKE5913RC2 - 3.35 in85 mm - 5.04 in.128 mm
 
- 890 oz-in6.3 N·m - Round Shaft with Flat (No Gearhead) - - Equipped - Single - Not Equipped - 0.72 ° - $359.00 - Add To Cart
Request Quote
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved