La siguiente información está en inglés

αSTEP

The αSTEP ARD stored data stepper motor driver substantially reduces heat generation from the stepper motor through the use of high-efficiency technology. In addition to implementing the closed loop control based on Oriental Motor's original αSTEP technology, the ARD drivers also achieves up to 40% less power consumption, low vibration, improved angle accuracy and is capable of driving large inertia loads. There is no hunting or gain tuning.

  • Built-in Protective Functions
  • Single-Phase 100-115 or 200-240 VAC
  • For use with AR Series Motors
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Power Supply

  • Single-Phase 100-120 VAC
  • Single-Phase 200-240 VAC

Item #

Driver Type

Power Supply

Web Price

Add To Cart / Contact Sales
Sort by
- Closed Loop, Built-in Controller (Stored Data) - Single-Phase 100-120 VAC $712.00 Add To Cart
Request Quote
- Closed Loop, Built-in Controller (Stored Data) - Single-Phase 200-240 VAC $712.00 Add To Cart
Request Quote
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved