La siguiente información está en inglés

αSTEP

The αSTEP ARD pulse input drivers substantially reduces heat generation from the stepper motor through the use of high-efficiency technology. In addition to implementing the closed loop control based on Oriental Motor's original αSTEP technology, the ARD drivers also achieves up to 40% less power consumption, low vibration, improved angle accuracy and is capable of driving large inertia loads. There is no hunting or gain tuning.

  • Built-in Protective Functions
  • Single-Phase 100-115, 200-240 VAC or Three-Phase 200-240 VAC
  • For use with AR Series Motors
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Power Supply

  • Single-Phase 100-115 VAC
  • Single-Phase 200-230 VAC
  • Three-Phase 200-230 VAC

Item #

Driver Type

Power Supply

Web Price

Add To Cart / Contact Sales
Sort by
- Closed Loop, Pulse Input - Single-Phase 100-115 VAC $714.00 Add To Cart
Request Quote
- Closed Loop, Pulse Input - Single-Phase 200-230 VAC $714.00 Add To Cart
Request Quote
- Closed Loop, Pulse Input - Three-Phase 200-230 VAC $714.00 Add To Cart
Request Quote
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved