![]()
The αSTEP ARD pulse input drivers substantially reduces heat generation from the stepper motor through the use of high-efficiency technology. In addition to implementing the closed loop control based on Oriental Motor's original αSTEP technology, the ARD drivers also achieves up to 40% less power consumption, low vibration, improved angle accuracy and is capable of driving large inertia loads. There is no hunting or gain tuning.
Item # |
Driver Type |
Power Supply |
Web Price |
Add To Cart/Request Quote |
|---|---|---|---|---|
| ARD-A | Driver Type N/A Closed Loop, Pulse Input | Power Supply N/A Single-Phase 100-115 VAC | $714.00 |
Add To Cart
Request Quote |
| ARD-C | Driver Type N/A Closed Loop, Pulse Input | Power Supply N/A Single-Phase 200-230 VAC | $714.00 |
Add To Cart
Request Quote |
| ARD-S | Driver Type N/A Closed Loop, Pulse Input | Power Supply N/A Three-Phase 200-230 VAC | $714.00 |
Add To Cart
Request Quote |