As informações abaixo estão em inglês

αSTEP

The αSTEP ARD (DC Input) stored data stepper motor driver substantially reduces heat generation from the stepper motor through the use of high-efficiency technology. In addition to implementing the closed loop control based on Oriental Motor's original αSTEP technology, the ARD drivers also achieves up to 40% less power consumption, low vibration, improved angle accuracy and is capable of driving large inertia loads. There is no hunting or gain tuning.

  • Built-in Protective Functions
  • 24/48 VDC
  • For use with AR Series Motors (DC Input)
1 - 1 of 1 | Results Per Page | View | Unit of Measure
1 

Item #

Driver Type

Power Supply

Web Price

Add To Cart / Contact Sales
Sort by
- Closed Loop, Built-in Controller (Stored Data) - 24/48 VDC Request Quote Request Quote
1 - 1 of 1 | Results Per Page | View | Unit of Measure
1 

 

©2017 - Oriental Motor do Brasil Ltda. - Todos os direitos reservados