![]()
The αSTEP ARD (DC Input) stored data stepper motor driver substantially reduces heat generation from the stepper motor through the use of high-efficiency technology. In addition to implementing the closed loop control based on Oriental Motor's original αSTEP technology, the ARD drivers also achieves up to 40% less power consumption, low vibration, improved angle accuracy and is capable of driving large inertia loads. There is no hunting or gain tuning.
![]()
Item # |
Driver Type |
Power Supply |
Web Price |
Add To Cart/Request Quote |
|---|---|---|---|---|
| ARD-KD2 | Driver Type N/A Closed Loop, Built-in Controller (Stored Data) | Power Supply N/A 24/48 VDC | $503.00 |
Add To Cart
Request Quote |