---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||
BLF6400S-20FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 195 lb-in22.10 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Request Quote |
Add To Cart
Request Quote |
BLF6400S-20 | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 200 lb-in23.40 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Request Quote |
Add To Cart
Request Quote |
BLF6200A-50 | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 240 lb-in28 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Request Quote |
Add To Cart
Request Quote |
BLF6200C-50 | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 240 lb-in28 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Request Quote |
Add To Cart
Request Quote |
BLF6200S-50 | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 240 lb-in28 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Request Quote |
Add To Cart
Request Quote |
BLF6200A-50FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 240 lb-in27.60 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Request Quote |
Add To Cart
Request Quote |
BLF6200C-50FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 240 lb-in27.60 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Request Quote |
Add To Cart
Request Quote |
BLF6200S-50FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 240 lb-in27.60 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Request Quote |
Add To Cart
Request Quote |
BLF5120A-100 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Request Quote |
Add To Cart
Request Quote |
BLF5120A-200 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Request Quote |
Add To Cart
Request Quote |
BLF5120C-100 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Request Quote |
Add To Cart
Request Quote |
BLF5120C-200 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Request Quote |
Add To Cart
Request Quote |
BLF5120S-100 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Request Quote |
Add To Cart
Request Quote |
BLF5120S-200 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Request Quote |
Add To Cart
Request Quote |
BLF6400S-30 | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 290 lb-in33.50 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | Request Quote |
Add To Cart
Request Quote |
BLF6400S-30FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 290 lb-in33.20 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | Request Quote |
Add To Cart
Request Quote |
BLF460A-200FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 300 lb-in34 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Request Quote |
Add To Cart
Request Quote |
BLF460C-200FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 300 lb-in34 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Request Quote |
Add To Cart
Request Quote |
BLF460S-200FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 300 lb-in34 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Request Quote |
Add To Cart
Request Quote |
BLF5120A-100FR | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 300 lb-in34 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Request Quote |
Add To Cart
Request Quote |
BLF5120C-100FR | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 300 lb-in34 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Request Quote |
Add To Cart
Request Quote |
BLF5120S-100FR | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 300 lb-in34 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Request Quote |
Add To Cart
Request Quote |
BLF6200A-100 | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 460 lb-in52.7 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Request Quote |
Add To Cart
Request Quote |
BLF6200C-100 | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 460 lb-in52.7 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Request Quote |
Add To Cart
Request Quote |
BLF6200S-100 | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 460 lb-in52.7 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Request Quote |
Add To Cart
Request Quote |